text.skipToContent text.skipToNavigation

Wall Director®

by Kim Lighting 

Wall Director provides an innovative solution to the challenge of lighting ground surfaces, canopies, ceilings and architectural features from a wall mounted luminaire. Now available with Kim's exclusive patented PicoEmitter™ optics.

  • Large & Small scale downlight or uplight for accent lighting
  • IES Type II, III, and IV distributions
  • Dark-Sky approved full cut-off, down position only
  • Product Details

    General

    Ambient Temp. Range -40 to 40 °C
    Application
    • Architectural OutdoorBuilding Mount Applications
    • Outdoor Wall
    Color
    • Dark Bronze
    • Black
    • Platinum Silver
    • White
    • Light Gray
    • Titanium
    Construction Material - Main Aluminum
    Controls - Applications
    • On/Off
    • Luminaire Grouping
    • Dusk-to-Dawn Operation
    Controls - Integral Sensors (Non-Networked)
    • Photocell - Button (optional)
    • 7-pin ANSI C136.41 Dimming Receptacle (optional)
    Controls - Networked wiSCAPE - wireless (optional)
    Dimming Protocol 0-10V
    Dimming Range 10%
    Light Distribution
    • IES Type II
    • IES Type III
    • IES Type IV
    Light Source
    • LED
    • HID
    • Compact Fluorescent
    Lumen Range 1-2,500 lm
    Mounting Type Wall (surface)
    Sensor Type Photoresistor
    Type Wall Mounted

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC
    • 347 VAC
    • 480 VAC
    Wattage Range
    • 50-70
    • 70-150

    Certifications and Compliance

    DarkSky Certain Configurations Available
    Industry Standard(s)
    • UL
    • CSA
    Ratings IP66

    Resources/Downloads

    Availability Documents

    Photometry

    IES Files
    WD14D2/100HPS-ED17
    WD14D2/100HPS-ED17/HS
    WD14D2/100PMH-ED17
    WD14D2/100PMH-ED17-HS
    WD14D2/150HPS-ED17
    WD14D2/150HPS-ED17/HS
    WD14D2/150PMH-ED17
    WD14D2/150PMH-ED17/HS
    WD14D2/70HPS-ED17
    WD14D2/70HPS-ED17-HS
    WD14D2/70PMH-ED17
    WD14D2/70PMH-ED17/HS
    WD14D2E35/60LED-3000K
    WD14D2E35/60LED-4200K
    WD14D2E35/60LED-5100K
    WD14D3/100HPS-ED17
    WD14D3/100HPS-ED17/HS
    WD14D3/100PMH-ED17
    WD14D3/100PMH-ED17-HS
    WD14D3/150HPS-ED17
    WD14D3/150HPS-ED17/HS
    WD14D3/150PMH-ED17
    WD14D3/150PMH-ED17/HS
    WD14D3/55QL-P26
    WD14D3/57CFL-PLT
    WD14D3/70HPS-ED17
    WD14D3/70HPS-ED17-HS
    WD14D3/70PMH-ED17
    WD14D3/70PMH-ED17/HS
    WD14D3E35/60LED-3000K
    WD14D3E35/60LED-4200K
    WD14D3E35/60LED-5100K
    WD14D4/100HPS-ED17
    WD14D4/100HPS-ED17/HS
    WD14D4/100PMH-ED17
    WD14D4/100PMH-ED17-HS
    WD14D4/150HPS-ED17
    WD14D4/150HPS-ED17/HS
    WD14D4/150PMH-ED17
    WD14D4/150PMH-ED17/HS
    WD14D4/70HPS-ED17
    WD14D4/70HPS-ED17-HS
    WD14D4/70PMH-ED17
    WD14D4/70PMH-ED17/HS
    WD14D4E35/60LED-3000K
    WD14D4E35/60LED-3000K/NFO
    WD14D4E35/60LED-4200K
    WD14D4E35/60LED-4200K/NFO
    WD14D4E35/60LED-5100K
    WD14D4E35/60LED-5100K/NFO
    WD14DG/100HPS-ED17
    WD14DG/100MH-ED17
    WD14DG/150HPS-ED17
    WD14DG/150PMH-ED17
    WD14DG/70HPS-ED17
    WD14DG/P70MH-ED17
    WD14DS/150PMH-ED17
    WD18D2/250HPS-E18
    WD18D2/250HPS-E18/HS
    WD18D2/250PMH-ED28
    WD18D2/250PMH-ED28-HS
    WD18D2/400HPS-E18
    WD18D2/400PMH-ED28
    WD18D2/400PMH-ED28/HS
    WD18D2/400PMH-ED28C
    WD18D2E35/120LED-3000K
    WD18D2E35/120LED-4200K
    WD18D2E35/120LED-5100K
    WD18D3/250HPS-E18
    WD18D3/250HPS-E18/HS
    WD18D3/250PMH-ED28
    WD18D3/250PMH-ED28-HS
    WD18D3/400HPS-E18
    WD18D3/400PMH-ED28
    WD18D3/400PMH-ED28/HS
    WD18D3/400PMH-ED28C
    WD18D3/85QL-P35
    WD18D3E35/120LED-3000K
    WD18D3E35/120LED-4200K
    WD18D3E35/120LED-5100K
    WD18D4/250HPS-E18
    WD18D4/250HPS-E18/HS
    WD18D4/250PMH-ED28
    WD18D4/250PMH-ED28-HS
    WD18D4/400HPS-E18
    WD18D4/400PMH-ED28
    WD18D4/400PMH-ED28/HS
    WD18D4/400PMH-ED28/NFS
    WD18D4E35/120LED-3000K
    WD18D4E35/120LED-3000K/NFO
    WD18D4E35/120LED-4200K
    WD18D4E35/120LED-4200K/NFO
    WD18D4E35/120LED-5100K
    WD18D4E35/120LED-5100K/NFO
    WD18DS/400HPS-E18
    WD18UG/250HPS-E18
    WD18UG/250MH-ED28
    WD18UG/400HPS-E18
    WD18UG/400MH-ED28
    WD18xS/400PMH-ED28

    Image Galleries