text.skipToContent text.skipToNavigation

OVERVIEW

Altitude® is the perfect blend of form, performance, integration and quality. The low profile, one-piece die cast housing is offered in three proportional sizes for scalability to meet a broad range of site lighting applications.

Flexible

Three proportional sizes for scalability to meet a broad range of site lighting applications. Lumen packages ranging from 3000 lumens to 50,000 lumens and lumens per watt from 135 to 148 lumens.

 

IES Distributions

The Altitude is available with nine distinct distribution patterns to illuminate a variety of applications.

Strike Optic Technology

Strike Optics enable precise optical control to maximize luminaire spacing and uniformity while minimizing house-side light trespass.

VISUAL COMFORT

Optional diffuse lens offers exceptional performance while providing a visually comfortable environment. Available in Type III and Type V distributions for unparalleled performance and visual comfort.

Altitude 2.0 Visual Comfort

DESIGN EXCELLENCE

  • One piece, die-cast aluminum housing design for enhanced thermal performance.
  • Painted optic bezel matches luminaire finish for seamless appearance.
  • IP66 rated for worry-free performance in demanding outdoor applications.
  • Integral latch design for tool-free entry and easy access.
  • Standard 10kA 20kV surge suppression provides an enhanced level of protection against power spikes and surges for ultimate piece of mind and long-term luminaire operation.
Altitude 2.0 Design

CONTROL INTEGRATION

  • Hubbell Control Solutions’ NX Distributed Intelligence™ platform delivers a lighting control solution which is capable of seamlessly connecting exterior and interior applications.
  • NX is capable of scaling from standalone fixture control applications to networked enterprise deployments.
  • NX operates using wired, wireless and hybrid connectivity with native BACnet™ support. Wireless setup and configuration of NX is simple and intuitive with the NX Mobile App via Bluetooth.
Altitude 2.0 CONTROL INTEGRATION

STRIKE OPTIC TECHNOLOGY

Strike Optics maximize target forward throw illumination and uniformity while minimizing backlight.

  • Typical Area/Site Luminaire
    A typical Type IV Distribution
    Significant backlight present up to 3 mounting heights behind pole, 20 - 30% backlight
  • Strike Optics
    Type IV Distribution
    Strike Optics reduce backlight to less than 2 mounting heights behind the pole while maintaining optimal curb line and forward throw, 9% backlight
  • Strike Optics + Backlight Control
    Type IV Distribution
    Combining Backlight Control with Strike Optics reduces backlight to less than 1 mounting height behind pole while maintaining optimal curb line and forward throw, 5% backlight
Altitude 2.0 STRIKE OPTIC TECHNOLOGY

PEDESTRIAN PARKWAY

Altitude 2.0 PEDESTRIAN PARKWAY

Product Details

General

Ambient Temp. Range -40 to 25 °C
Application
  • Architectural OutdoorArea/Site Applications
  • Street and Area Pedestrian Walkway Applications
Color
  • Dark Bronze
  • Black
  • Graphite
  • Light Gray
  • Platinum Silver
  • Titanium
  • White
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-30,000 lm
  • 30,001-50,000 lm
Mounting Type Arm
Sensor Type Passive Infrared with Photoresistor
Type Site/Area

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 50-70
  • 70-150

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s) CSA C/US Listed
Ratings IP66

Resources/Downloads

Catalog Page

Brochures

Photometry

IES Files
ALT1-28L-20-3K7-4
ALT1-28L-20-3K7-4-CLR
ALT1-28L-20-3k7-2
ALT1-28L-20-3k7-2-CLR
ALT1-28L-20-3k7-3
ALT1-28L-20-3k7-3-CLR
ALT1-28L-20-3k7-3-HDL
ALT1-28L-20-3k7-4W
ALT1-28L-20-3k7-4W-CLR
ALT1-28L-20-3k7-5QM
ALT1-28L-20-3k7-5QM-CLR
ALT1-28L-20-3k7-5QN
ALT1-28L-20-3k7-5QN-CLR
ALT1-28L-20-3k7-5R
ALT1-28L-20-3k7-5R-CLR
ALT1-28L-20-3k7-5W
ALT1-28L-20-3k7-5W-CLR
ALT1-28L-20-3k7-5W-HDL
ALT1-28L-20-3k7-FR
ALT1-28L-20-3k7-FR-CLR
ALT1-28L-20-4K7-4
ALT1-28L-20-4K7-4-CLR
ALT1-28L-20-4k7-2
ALT1-28L-20-4k7-2-CLR
ALT1-28L-20-4k7-3
ALT1-28L-20-4k7-3-CLR
ALT1-28L-20-4k7-3-HDL
ALT1-28L-20-4k7-4W
ALT1-28L-20-4k7-4W-CLR
ALT1-28L-20-4k7-5QM
ALT1-28L-20-4k7-5QM-CLR
ALT1-28L-20-4k7-5QN
ALT1-28L-20-4k7-5QN-CLR
ALT1-28L-20-4k7-5R
ALT1-28L-20-4k7-5R-CLR
ALT1-28L-20-4k7-5W
ALT1-28L-20-4k7-5W-CLR
ALT1-28L-20-4k7-5W-HDL
ALT1-28L-20-4k7-FR
ALT1-28L-20-4k7-FR-CLR
ALT1-28L-20-5K7-4
ALT1-28L-20-5K7-4-CLR
ALT1-28L-20-5k7-2
ALT1-28L-20-5k7-2-CLR
ALT1-28L-20-5k7-3
ALT1-28L-20-5k7-3-CLR
ALT1-28L-20-5k7-3-HDL
ALT1-28L-20-5k7-4W
ALT1-28L-20-5k7-4W-CLR
ALT1-28L-20-5k7-5QM
ALT1-28L-20-5k7-5QM-CLR
ALT1-28L-20-5k7-5QN
ALT1-28L-20-5k7-5QN-CLR
ALT1-28L-20-5k7-5R
ALT1-28L-20-5k7-5R-CLR
ALT1-28L-20-5k7-5W
ALT1-28L-20-5k7-5W-CLR
ALT1-28L-20-5k7-5W-HDL
ALT1-28L-20-5k7-FR
ALT1-28L-20-5k7-FR-CLR
ALT1-28L-40-3K7-4
ALT1-28L-40-3K7-4-CLR
ALT1-28L-40-3k7-2
ALT1-28L-40-3k7-2-CLR
ALT1-28L-40-3k7-3
ALT1-28L-40-3k7-3-CLR
ALT1-28L-40-3k7-3-HDL
ALT1-28L-40-3k7-4W
ALT1-28L-40-3k7-4W-CLR
ALT1-28L-40-3k7-5QM
ALT1-28L-40-3k7-5QM-CLR
ALT1-28L-40-3k7-5QN
ALT1-28L-40-3k7-5QN-CLR
ALT1-28L-40-3k7-5R
ALT1-28L-40-3k7-5R-CLR
ALT1-28L-40-3k7-5W
ALT1-28L-40-3k7-5W-CLR
ALT1-28L-40-3k7-5W-HDL
ALT1-28L-40-3k7-FR
ALT1-28L-40-3k7-FR-CLR
ALT1-28L-40-4K7-4
ALT1-28L-40-4K7-4-CLR
ALT1-28L-40-4k7-2
ALT1-28L-40-4k7-2-CLR
ALT1-28L-40-4k7-3
ALT1-28L-40-4k7-3-CLR
ALT1-28L-40-4k7-3-HDL
ALT1-28L-40-4k7-4W
ALT1-28L-40-4k7-4W-CLR
ALT1-28L-40-4k7-5QM
ALT1-28L-40-4k7-5QM-CLR
ALT1-28L-40-4k7-5QN
ALT1-28L-40-4k7-5QN-CLR
ALT1-28L-40-4k7-5R
ALT1-28L-40-4k7-5R-CLR
ALT1-28L-40-4k7-5W
ALT1-28L-40-4k7-5W-CLR
ALT1-28L-40-4k7-5W-HDL
ALT1-28L-40-4k7-FR
ALT1-28L-40-4k7-FR-CLR
ALT1-28L-40-5K7-4
ALT1-28L-40-5K7-4-CLR
ALT1-28L-40-5k7-2
ALT1-28L-40-5k7-2-CLR
ALT1-28L-40-5k7-3
ALT1-28L-40-5k7-3-CLR
ALT1-28L-40-5k7-3-HDL
ALT1-28L-40-5k7-4W
ALT1-28L-40-5k7-4W-CLR
ALT1-28L-40-5k7-5QM
ALT1-28L-40-5k7-5QM-CLR
ALT1-28L-40-5k7-5QN
ALT1-28L-40-5k7-5QN-CLR
ALT1-28L-40-5k7-5R
ALT1-28L-40-5k7-5R-CLR
ALT1-28L-40-5k7-5W
ALT1-28L-40-5k7-5W-CLR
ALT1-28L-40-5k7-5W-HDL
ALT1-28L-40-5k7-FR
ALT1-28L-40-5k7-FR-CLR
ALT1-28L-60-3K7-4
ALT1-28L-60-3K7-4-CLR
ALT1-28L-60-3k7-2
ALT1-28L-60-3k7-2-CLR
ALT1-28L-60-3k7-3
ALT1-28L-60-3k7-3-CLR
ALT1-28L-60-3k7-3-HDL
ALT1-28L-60-3k7-4W
ALT1-28L-60-3k7-4W-CLR
ALT1-28L-60-3k7-5QM
ALT1-28L-60-3k7-5QM-CLR
ALT1-28L-60-3k7-5QN
ALT1-28L-60-3k7-5QN-CLR
ALT1-28L-60-3k7-5R
ALT1-28L-60-3k7-5R-CLR
ALT1-28L-60-3k7-5W
ALT1-28L-60-3k7-5W-CLR
ALT1-28L-60-3k7-5W-HDL
ALT1-28L-60-3k7-FR
ALT1-28L-60-3k7-FR-CLR
ALT1-28L-60-4K7-4
ALT1-28L-60-4K7-4-CLR
ALT1-28L-60-4k7-2
ALT1-28L-60-4k7-2-CLR
ALT1-28L-60-4k7-3
ALT1-28L-60-4k7-3-CLR
ALT1-28L-60-4k7-3-HDL
ALT1-28L-60-4k7-4W
ALT1-28L-60-4k7-4W-CLR
ALT1-28L-60-4k7-5QM
ALT1-28L-60-4k7-5QM-CLR
ALT1-28L-60-4k7-5QN
ALT1-28L-60-4k7-5QN-CLR
ALT1-28L-60-4k7-5R
ALT1-28L-60-4k7-5R-CLR
ALT1-28L-60-4k7-5W
ALT1-28L-60-4k7-5W-CLR
ALT1-28L-60-4k7-5W-HDL
ALT1-28L-60-4k7-FR
ALT1-28L-60-4k7-FR-CLR
ALT1-28L-60-5K7-4
ALT1-28L-60-5K7-4-CLR
ALT1-28L-60-5k7-2
ALT1-28L-60-5k7-2-CLR
ALT1-28L-60-5k7-3
ALT1-28L-60-5k7-3-CLR
ALT1-28L-60-5k7-3-HDL
ALT1-28L-60-5k7-4W
ALT1-28L-60-5k7-4W-CLR
ALT1-28L-60-5k7-5QM
ALT1-28L-60-5k7-5QM-CLR
ALT1-28L-60-5k7-5QN
ALT1-28L-60-5k7-5QN-CLR
ALT1-28L-60-5k7-5R
ALT1-28L-60-5k7-5R-CLR
ALT1-28L-60-5k7-5W
ALT1-28L-60-5k7-5W-CLR
ALT1-28L-60-5k7-5W-HDL
ALT1-28L-60-5k7-FR
ALT1-28L-60-5k7-FR-CLR
ALT1-28L-85-3K7-4
ALT1-28L-85-3K7-4-CLR
ALT1-28L-85-3k7-2
ALT1-28L-85-3k7-2-CLR
ALT1-28L-85-3k7-3
ALT1-28L-85-3k7-3-CLR
ALT1-28L-85-3k7-3-HDL
ALT1-28L-85-3k7-4W
ALT1-28L-85-3k7-4W-CLR
ALT1-28L-85-3k7-5QM
ALT1-28L-85-3k7-5QM-CLR
ALT1-28L-85-3k7-5QN
ALT1-28L-85-3k7-5QN-CLR
ALT1-28L-85-3k7-5R
ALT1-28L-85-3k7-5R-CLR
ALT1-28L-85-3k7-5W
ALT1-28L-85-3k7-5W-CLR
ALT1-28L-85-3k7-5W-HDL
ALT1-28L-85-3k7-FR
ALT1-28L-85-3k7-FR-CLR
ALT1-28L-85-4K7-4
ALT1-28L-85-4K7-4-CLR
ALT1-28L-85-4k7-2
ALT1-28L-85-4k7-2-CLR
ALT1-28L-85-4k7-3
ALT1-28L-85-4k7-3-CLR
ALT1-28L-85-4k7-3-HDL
ALT1-28L-85-4k7-4W
ALT1-28L-85-4k7-4W-CLR
ALT1-28L-85-4k7-5QM
ALT1-28L-85-4k7-5QM-CLR
ALT1-28L-85-4k7-5QN
ALT1-28L-85-4k7-5QN-CLR
ALT1-28L-85-4k7-5R
ALT1-28L-85-4k7-5R-CLR
ALT1-28L-85-4k7-5W
ALT1-28L-85-4k7-5W-CLR
ALT1-28L-85-4k7-5W-HDL
ALT1-28L-85-4k7-FR
ALT1-28L-85-4k7-FR-CLR
ALT1-28L-85-5K7-4
ALT1-28L-85-5K7-4-CLR
ALT1-28L-85-5k7-2
ALT1-28L-85-5k7-2-CLR
ALT1-28L-85-5k7-3
ALT1-28L-85-5k7-3-CLR
ALT1-28L-85-5k7-3-HDL
ALT1-28L-85-5k7-4W
ALT1-28L-85-5k7-4W-CLR
ALT1-28L-85-5k7-5QM
ALT1-28L-85-5k7-5QM-CLR
ALT1-28L-85-5k7-5QN
ALT1-28L-85-5k7-5QN-CLR
ALT1-28L-85-5k7-5R
ALT1-28L-85-5k7-5R-CLR
ALT1-28L-85-5k7-5W
ALT1-28L-85-5k7-5W-CLR
ALT1-28L-85-5k7-5W-HDL
ALT1-28L-85-5k7-FR
ALT1-28L-85-5k7-FR-CLR
ALT1-54L-120-3k7-2
ALT1-54L-120-3k7-2-CLR
ALT1-54L-120-3k7-3
ALT1-54L-120-3k7-3-CLR
ALT1-54L-120-3k7-3-HDL
ALT1-54L-120-3k7-4
ALT1-54L-120-3k7-4-CLR
ALT1-54L-120-3k7-4W
ALT1-54L-120-3k7-4W-CLR
ALT1-54L-120-3k7-5QM
ALT1-54L-120-3k7-5QM-CLR
ALT1-54L-120-3k7-5QN
ALT1-54L-120-3k7-5QN-CLR
ALT1-54L-120-3k7-5R
ALT1-54L-120-3k7-5R-CLR
ALT1-54L-120-3k7-5W
ALT1-54L-120-3k7-5W-CLR
ALT1-54L-120-3k7-5W-HDL
ALT1-54L-120-3k7-FR
ALT1-54L-120-3k7-FR-CLR
ALT1-54L-120-4k7-2
ALT1-54L-120-4k7-2-CLR
ALT1-54L-120-4k7-3
ALT1-54L-120-4k7-3-CLR
ALT1-54L-120-4k7-3-HDL
ALT1-54L-120-4k7-4
ALT1-54L-120-4k7-4-CLR
ALT1-54L-120-4k7-4W
ALT1-54L-120-4k7-4W-CLR
ALT1-54L-120-4k7-5QM
ALT1-54L-120-4k7-5QM-CLR
ALT1-54L-120-4k7-5QN
ALT1-54L-120-4k7-5QN-CLR
ALT1-54L-120-4k7-5R
ALT1-54L-120-4k7-5R-CLR
ALT1-54L-120-4k7-5W
ALT1-54L-120-4k7-5W-CLR
ALT1-54L-120-4k7-5W-HDL
ALT1-54L-120-4k7-FR
ALT1-54L-120-4k7-FR-CLR
ALT1-54L-120-5k7-2
ALT1-54L-120-5k7-2-CLR
ALT1-54L-120-5k7-3
ALT1-54L-120-5k7-3-CLR
ALT1-54L-120-5k7-3-HDL
ALT1-54L-120-5k7-4
ALT1-54L-120-5k7-4-CLR
ALT1-54L-120-5k7-4W
ALT1-54L-120-5k7-4W-CLR
ALT1-54L-120-5k7-5QM
ALT1-54L-120-5k7-5QM-CLR
ALT1-54L-120-5k7-5QN
ALT1-54L-120-5k7-5QN-CLR
ALT1-54L-120-5k7-5R
ALT1-54L-120-5k7-5R-CLR
ALT1-54L-120-5k7-5W
ALT1-54L-120-5k7-5W-CLR
ALT1-54L-120-5k7-5W-HDL
ALT1-54L-120-5k7-FR
ALT1-54L-120-5k7-FR-CLR
ALT1-54L-155-3k7-2
ALT1-54L-155-3k7-2-CLR
ALT1-54L-155-3k7-3
ALT1-54L-155-3k7-3-CLR
ALT1-54L-155-3k7-3-HDL
ALT1-54L-155-3k7-4
ALT1-54L-155-3k7-4-CLR
ALT1-54L-155-3k7-4W
ALT1-54L-155-3k7-4W-CLR
ALT1-54L-155-3k7-5QM
ALT1-54L-155-3k7-5QM-CLR
ALT1-54L-155-3k7-5QN
ALT1-54L-155-3k7-5QN-CLR
ALT1-54L-155-3k7-5R
ALT1-54L-155-3k7-5R-CLR
ALT1-54L-155-3k7-5W
ALT1-54L-155-3k7-5W-CLR
ALT1-54L-155-3k7-5W-HDL
ALT1-54L-155-3k7-FR
ALT1-54L-155-3k7-FR-CLR
ALT1-54L-155-4k7-2
ALT1-54L-155-4k7-2-CLR
ALT1-54L-155-4k7-3
ALT1-54L-155-4k7-3-CLR
ALT1-54L-155-4k7-3-HDL
ALT1-54L-155-4k7-4
ALT1-54L-155-4k7-4-CLR
ALT1-54L-155-4k7-4W
ALT1-54L-155-4k7-4W-CLR
ALT1-54L-155-4k7-5QM
ALT1-54L-155-4k7-5QM-CLR
ALT1-54L-155-4k7-5QN
ALT1-54L-155-4k7-5QN-CLR
ALT1-54L-155-4k7-5R
ALT1-54L-155-4k7-5R-CLR
ALT1-54L-155-4k7-5W
ALT1-54L-155-4k7-5W-CLR
ALT1-54L-155-4k7-5W-HDL
ALT1-54L-155-4k7-FR
ALT1-54L-155-4k7-FR-CLR
ALT1-54L-155-5k7-2
ALT1-54L-155-5k7-2-CLR
ALT1-54L-155-5k7-3
ALT1-54L-155-5k7-3-CLR
ALT1-54L-155-5k7-3-HDL
ALT1-54L-155-5k7-4
ALT1-54L-155-5k7-4-CLR
ALT1-54L-155-5k7-4W
ALT1-54L-155-5k7-4W-CLR
ALT1-54L-155-5k7-5QM
ALT1-54L-155-5k7-5QM-CLR
ALT1-54L-155-5k7-5QN
ALT1-54L-155-5k7-5QN-CLR
ALT1-54L-155-5k7-5R
ALT1-54L-155-5k7-5R-CLR
ALT1-54L-155-5k7-5W
ALT1-54L-155-5k7-5W-CLR
ALT1-54L-155-5k7-5W-HDL
ALT1-54L-155-5k7-FR
ALT1-54L-155-5k7-FR-CLR
ALT1-54L-95-3k7-2
ALT1-54L-95-3k7-2-CLR
ALT1-54L-95-3k7-3
ALT1-54L-95-3k7-3-CLR
ALT1-54L-95-3k7-3-HDL
ALT1-54L-95-3k7-4
ALT1-54L-95-3k7-4-CLR
ALT1-54L-95-3k7-4W
ALT1-54L-95-3k7-4W-CLR
ALT1-54L-95-3k7-5QM
ALT1-54L-95-3k7-5QM-CLR
ALT1-54L-95-3k7-5QN
ALT1-54L-95-3k7-5QN-CLR
ALT1-54L-95-3k7-5R
ALT1-54L-95-3k7-5R-CLR
ALT1-54L-95-3k7-5W
ALT1-54L-95-3k7-5W-CLR
ALT1-54L-95-3k7-5W-HDL
ALT1-54L-95-3k7-FR
ALT1-54L-95-3k7-FR-CLR
ALT1-54L-95-4k7-2
ALT1-54L-95-4k7-2-CLR
ALT1-54L-95-4k7-3
ALT1-54L-95-4k7-3-CLR
ALT1-54L-95-4k7-3-HDL
ALT1-54L-95-4k7-4
ALT1-54L-95-4k7-4-CLR
ALT1-54L-95-4k7-4W
ALT1-54L-95-4k7-4W-CLR
ALT1-54L-95-4k7-5QM
ALT1-54L-95-4k7-5QM-CLR
ALT1-54L-95-4k7-5QN
ALT1-54L-95-4k7-5QN-CLR
ALT1-54L-95-4k7-5R
ALT1-54L-95-4k7-5R-CLR
ALT1-54L-95-4k7-5W
ALT1-54L-95-4k7-5W-CLR
ALT1-54L-95-4k7-5W-HDL
ALT1-54L-95-4k7-FR
ALT1-54L-95-4k7-FR-CLR
ALT1-54L-95-5k7-2
ALT1-54L-95-5k7-2-CLR
ALT1-54L-95-5k7-3
ALT1-54L-95-5k7-3-CLR
ALT1-54L-95-5k7-3-HDL
ALT1-54L-95-5k7-4
ALT1-54L-95-5k7-4-CLR
ALT1-54L-95-5k7-4W
ALT1-54L-95-5k7-4W-CLR
ALT1-54L-95-5k7-5QM
ALT1-54L-95-5k7-5QM-CLR
ALT1-54L-95-5k7-5QN
ALT1-54L-95-5k7-5QN-CLR
ALT1-54L-95-5k7-5R
ALT1-54L-95-5k7-5R-CLR
ALT1-54L-95-5k7-5W
ALT1-54L-95-5k7-5W-CLR
ALT1-54L-95-5k7-5W-HDL
ALT1-54L-95-5k7-FR
ALT1-54L-95-5k7-FR-CLR
ALT2-100L-160-3K7-4
ALT2-100L-160-3K7-4-CLR
ALT2-100L-160-3K7-5W-HDL
ALT2-100L-160-3k7-2
ALT2-100L-160-3k7-2-CLR
ALT2-100L-160-3k7-3
ALT2-100L-160-3k7-3-CLR
ALT2-100L-160-3k7-3-HDL
ALT2-100L-160-3k7-4W
ALT2-100L-160-3k7-4W-CLR
ALT2-100L-160-3k7-5QM
ALT2-100L-160-3k7-5QM-CLR
ALT2-100L-160-3k7-5QN
ALT2-100L-160-3k7-5QN-CLR
ALT2-100L-160-3k7-5R
ALT2-100L-160-3k7-5R-CLR
ALT2-100L-160-3k7-5W
ALT2-100L-160-3k7-5W-CLR
ALT2-100L-160-3k7-FR
ALT2-100L-160-3k7-FR-CLR
ALT2-100L-160-4K7-4
ALT2-100L-160-4K7-4-CLR
ALT2-100L-160-4K7-5W-HDL
ALT2-100L-160-4k7-2
ALT2-100L-160-4k7-2-CLR
ALT2-100L-160-4k7-3
ALT2-100L-160-4k7-3-CLR
ALT2-100L-160-4k7-3-HDL
ALT2-100L-160-4k7-4W
ALT2-100L-160-4k7-4W-CLR
ALT2-100L-160-4k7-5QM
ALT2-100L-160-4k7-5QM-CLR
ALT2-100L-160-4k7-5QN
ALT2-100L-160-4k7-5QN-CLR
ALT2-100L-160-4k7-5R
ALT2-100L-160-4k7-5R-CLR
ALT2-100L-160-4k7-5W
ALT2-100L-160-4k7-5W-CLR
ALT2-100L-160-4k7-FR
ALT2-100L-160-4k7-FR-CLR
ALT2-100L-160-5K7-4
ALT2-100L-160-5K7-4-CLR
ALT2-100L-160-5K7-5W-HDL
ALT2-100L-160-5k7-2
ALT2-100L-160-5k7-2-CLR
ALT2-100L-160-5k7-3
ALT2-100L-160-5k7-3-CLR
ALT2-100L-160-5k7-3-HDL
ALT2-100L-160-5k7-4W
ALT2-100L-160-5k7-4W-CLR
ALT2-100L-160-5k7-5QM
ALT2-100L-160-5k7-5QM-CLR
ALT2-100L-160-5k7-5QN
ALT2-100L-160-5k7-5QN-CLR
ALT2-100L-160-5k7-5R
ALT2-100L-160-5k7-5R-CLR
ALT2-100L-160-5k7-5W
ALT2-100L-160-5k7-5W-CLR
ALT2-100L-160-5k7-FR
ALT2-100L-160-5k7-FR-CLR
ALT2-100L-200-3K7-4
ALT2-100L-200-3K7-4-CLR
ALT2-100L-200-3K7-5W-HDL
ALT2-100L-200-3k7-2
ALT2-100L-200-3k7-2-CLR
ALT2-100L-200-3k7-3
ALT2-100L-200-3k7-3-CLR
ALT2-100L-200-3k7-3-HDL
ALT2-100L-200-3k7-4W
ALT2-100L-200-3k7-4W-CLR
ALT2-100L-200-3k7-5QM
ALT2-100L-200-3k7-5QM-CLR
ALT2-100L-200-3k7-5QN
ALT2-100L-200-3k7-5QN-CLR
ALT2-100L-200-3k7-5R
ALT2-100L-200-3k7-5R-CLR
ALT2-100L-200-3k7-5W
ALT2-100L-200-3k7-5W-CLR
ALT2-100L-200-3k7-FR
ALT2-100L-200-3k7-FR-CLR
ALT2-100L-200-4K7-4
ALT2-100L-200-4K7-4-CLR
ALT2-100L-200-4K7-5W-HDL
ALT2-100L-200-4k7-2
ALT2-100L-200-4k7-2-CLR
ALT2-100L-200-4k7-3
ALT2-100L-200-4k7-3-CLR
ALT2-100L-200-4k7-3-HDL
ALT2-100L-200-4k7-4W
ALT2-100L-200-4k7-4W-CLR
ALT2-100L-200-4k7-5QM
ALT2-100L-200-4k7-5QM-CLR
ALT2-100L-200-4k7-5QN
ALT2-100L-200-4k7-5QN-CLR
ALT2-100L-200-4k7-5R
ALT2-100L-200-4k7-5R-CLR
ALT2-100L-200-4k7-5W
ALT2-100L-200-4k7-5W-CLR
ALT2-100L-200-4k7-FR
ALT2-100L-200-4k7-FR-CLR
ALT2-100L-200-5K7-4
ALT2-100L-200-5K7-4-CLR
ALT2-100L-200-5K7-5W-HDL
ALT2-100L-200-5k7-2
ALT2-100L-200-5k7-2-CLR
ALT2-100L-200-5k7-3
ALT2-100L-200-5k7-3-CLR
ALT2-100L-200-5k7-3-HDL
ALT2-100L-200-5k7-4W
ALT2-100L-200-5k7-4W-CLR
ALT2-100L-200-5k7-5QM
ALT2-100L-200-5k7-5QM-CLR
ALT2-100L-200-5k7-5QN
ALT2-100L-200-5k7-5QN-CLR
ALT2-100L-200-5k7-5R
ALT2-100L-200-5k7-5R-CLR
ALT2-100L-200-5k7-5W
ALT2-100L-200-5k7-5W-CLR
ALT2-100L-200-5k7-FR
ALT2-100L-200-5k7-FR-CLR
ALT2-100L-240-3K7-4
ALT2-100L-240-3K7-4-CLR
ALT2-100L-240-3K7-5W-HDL
ALT2-100L-240-3k7-2
ALT2-100L-240-3k7-2-CLR
ALT2-100L-240-3k7-3
ALT2-100L-240-3k7-3-CLR
ALT2-100L-240-3k7-3-HDL
ALT2-100L-240-3k7-4W
ALT2-100L-240-3k7-4W-CLR
ALT2-100L-240-3k7-5QM
ALT2-100L-240-3k7-5QM-CLR
ALT2-100L-240-3k7-5QN
ALT2-100L-240-3k7-5QN-CLR
ALT2-100L-240-3k7-5R
ALT2-100L-240-3k7-5R-CLR
ALT2-100L-240-3k7-5W
ALT2-100L-240-3k7-5W-CLR
ALT2-100L-240-3k7-FR
ALT2-100L-240-3k7-FR-CLR
ALT2-100L-240-4K7-4
ALT2-100L-240-4K7-4-CLR
ALT2-100L-240-4K7-5W-HDL
ALT2-100L-240-4k7-2
ALT2-100L-240-4k7-2-CLR
ALT2-100L-240-4k7-3
ALT2-100L-240-4k7-3-CLR
ALT2-100L-240-4k7-3-HDL
ALT2-100L-240-4k7-4W
ALT2-100L-240-4k7-4W-CLR
ALT2-100L-240-4k7-5QM
ALT2-100L-240-4k7-5QM-CLR
ALT2-100L-240-4k7-5QN
ALT2-100L-240-4k7-5QN-CLR
ALT2-100L-240-4k7-5R
ALT2-100L-240-4k7-5R-CLR
ALT2-100L-240-4k7-5W
ALT2-100L-240-4k7-5W-CLR
ALT2-100L-240-4k7-FR
ALT2-100L-240-4k7-FR-CLR
ALT2-100L-240-5K7-4
ALT2-100L-240-5K7-4-CLR
ALT2-100L-240-5K7-5W-HDL
ALT2-100L-240-5k7-2
ALT2-100L-240-5k7-2-CLR
ALT2-100L-240-5k7-3
ALT2-100L-240-5k7-3-CLR
ALT2-100L-240-5k7-3-HDL