text.skipToContent text.skipToNavigation

ArcheType X Site/Area

by Kim Lighting 

Collection Name: ArcheType X

User-Defined, Lighting Distributions with Ease. Designers and specifiers are able to tailor-fit lighting to meet the unique illumination needs of a site. ArcheType X user-defined distributions are perfect for unusually shaped sites with hard to light corners. The ArcheType X Site/Area luminaire is the most efficient and cost effective outdoor lighting available on the market today.

  • Standard IES Type 1-5, L, R and user-defined IES distributions
  • 0-70° tilt and 355° of independent module rotation
  • 3 sizes: ARX09, ARX16 and ARX25
  • Packages from 5,147 to 39,268 lumens
  • IP66 sealed optical chamber
  • Lensed or non-lensed options
  • Luminaire arm slides onto Speed Mount for easy installation

Product Details

General

Ambient Temp. Range -40 to 25 °C
Application
  • Landscape
  • Floodlighting
Color
  • Dark Bronze
  • Black
  • Graphite
  • Light Gray
  • Platinum Silver
  • Titanium
  • White
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type I
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
  • Adjustable
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-30,000 lm
Mounting Type Arm
New Products Yes
Sensor Type Passive Infrared with Photoresistor
Type Site/Area

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 151-300
  • 301-500

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s) cUL
Ratings IP66

Resources/Downloads

Photometry

IES Files
ARX09D1-3K1000.ies
ARX09D1-3K1050.ies
ARX09D1-3K35-FGL.ies
ARX09D1-3K35.ies
ARX09D1-3K40-FGL.ies
ARX09D1-3K40.ies
ARX09D1-3K45-FGL.ies
ARX09D1-3K45.ies
ARX09D1-3K50-FGL.ies
ARX09D1-3K50.ies
ARX09D1-3K55-FGL.ies
ARX09D1-3K55.ies
ARX09D1-3K60-FGL.ies
ARX09D1-3K60.ies
ARX09D1-3K65-FGL.ies
ARX09D1-3K65.ies
ARX09D1-3K70-FGL.ies
ARX09D1-3K70.ies
ARX09D1-3K75.ies
ARX09D1-3K80.ies
ARX09D1-3K85.ies
ARX09D1-3K90.ies
ARX09D1-3K95.ies
ARX09D1-4K1000.ies
ARX09D1-4K1050.ies
ARX09D1-4K35-FGL.ies
ARX09D1-4K35.ies
ARX09D1-4K40-FGL.ies
ARX09D1-4K40.ies
ARX09D1-4K45-FGL.ies
ARX09D1-4K45.ies
ARX09D1-4K50-FGL.ies
ARX09D1-4K50.ies
ARX09D1-4K55-FGL.ies
ARX09D1-4K55.ies
ARX09D1-4K60-FGL.ies
ARX09D1-4K60.ies
ARX09D1-4K65-FGL.ies
ARX09D1-4K65.ies
ARX09D1-4K70-FGL.ies
ARX09D1-4K70.ies
ARX09D1-4K75.ies
ARX09D1-4K80.ies
ARX09D1-4K85.ies
ARX09D1-4K90.ies
ARX09D1-4K95.ies
ARX09D1-5K1000.ies
ARX09D1-5K1050.ies
ARX09D1-5K35-FGL.ies
ARX09D1-5K35.ies
ARX09D1-5K40-FGL.ies
ARX09D1-5K40.ies
ARX09D1-5K45-FGL.ies
ARX09D1-5K45.ies
ARX09D1-5K50-FGL.ies
ARX09D1-5K55-FGL.ies
ARX09D1-5K55.ies
ARX09D1-5K60-FGL.ies
ARX09D1-5K60.ies
ARX09D1-5K65-FGL.ies
ARX09D1-5K65.ies
ARX09D1-5K70-FGL.ies
ARX09D1-5K70.ies
ARX09D1-5K75.ies
ARX09D1-5K80.ies
ARX09D1-5K85.ies
ARX09D1-5K90.ies
ARX09D1-5K95.ies
ARX09D2-3K1000.ies
ARX09D2-3K1050.ies
ARX09D2-3K35-FGL.ies
ARX09D2-3K35.ies
ARX09D2-3K40-FGL.ies
ARX09D2-3K40.ies
ARX09D2-3K45-FGL.ies
ARX09D2-3K45.ies
ARX09D2-3K50-FGL.ies
ARX09D2-3K50.ies
ARX09D2-3K55-FGL.ies
ARX09D2-3K55.ies
ARX09D2-3K60-FGL.ies
ARX09D2-3K60.ies
ARX09D2-3K65-FGL.ies
ARX09D2-3K65.ies
ARX09D2-3K70-FGL.ies
ARX09D2-3K70.ies
ARX09D2-3K75.ies
ARX09D2-3K80.ies
ARX09D2-3K85.ies
ARX09D2-3K90.ies
ARX09D2-3K95.ies
ARX09D2-4K1000.ies
ARX09D2-4K1050.ies
ARX09D2-4K35-FGL.ies
ARX09D2-4K35.ies
ARX09D2-4K40-FGL.ies
ARX09D2-4K40.ies
ARX09D2-4K45-FGL.ies
ARX09D2-4K45.ies
ARX09D2-4K50-FGL.ies
ARX09D2-4K50.ies
ARX09D2-4K55-FGL.ies
ARX09D2-4K55.ies
ARX09D2-4K60-FGL.ies
ARX09D2-4K60.ies
ARX09D2-4K65-FGL.ies
ARX09D2-4K65.ies
ARX09D2-4K70-FGL.ies
ARX09D2-4K70.ies
ARX09D2-4K75.ies
ARX09D2-4K80.ies
ARX09D2-4K85.ies
ARX09D2-4K90.ies
ARX09D2-4K95.ies
ARX09D2-5K1000.ies
ARX09D2-5K1050.ies
ARX09D2-5K35-FGL.ies
ARX09D2-5K35.ies
ARX09D2-5K40-FGL.ies
ARX09D2-5K40.ies
ARX09D2-5K45-FGL.ies
ARX09D2-5K45.ies
ARX09D2-5K50-FGL.ies
ARX09D2-5K50.ies
ARX09D2-5K55-FGL.ies
ARX09D2-5K55.ies
ARX09D2-5K60-FGL.ies
ARX09D2-5K60.ies
ARX09D2-5K65-FGL.ies
ARX09D2-5K65.ies
ARX09D2-5K70-FGL.ies
ARX09D2-5K70.ies
ARX09D2-5K75.ies
ARX09D2-5K80.ies
ARX09D2-5K85.ies
ARX09D2-5K90.ies
ARX09D2-5K95.ies
ARX09D3-3K1000.ies
ARX09D3-3K1050.ies
ARX09D3-3K35-FGL.ies
ARX09D3-3K35.ies
ARX09D3-3K40-FGL.ies
ARX09D3-3K40.ies
ARX09D3-3K45-FGL.ies
ARX09D3-3K45.ies
ARX09D3-3K50-FGL.ies
ARX09D3-3K50.ies
ARX09D3-3K55-FGL.ies
ARX09D3-3K55.ies
ARX09D3-3K60-FGL.ies
ARX09D3-3K60.ies
ARX09D3-3K65-FGL.ies
ARX09D3-3K65.ies
ARX09D3-3K70-FGL.ies
ARX09D3-3K70.ies
ARX09D3-3K75.ies
ARX09D3-3K80.ies
ARX09D3-3K85.ies
ARX09D3-3K90.ies
ARX09D3-3K95.ies
ARX09D3-4K1000.ies
ARX09D3-4K1050.ies
ARX09D3-4K35-FGL.ies
ARX09D3-4K35.ies
ARX09D3-4K40-FGL.ies
ARX09D3-4K40.ies
ARX09D3-4K45-FGL.ies
ARX09D3-4K45.ies
ARX09D3-4K50-FGL.ies
ARX09D3-4K50.ies
ARX09D3-4K55-FGL.ies
ARX09D3-4K55.ies
ARX09D3-4K60-FGL.ies
ARX09D3-4K60.ies
ARX09D3-4K65-FGL.ies
ARX09D3-4K65.ies
ARX09D3-4K70-FGL.ies
ARX09D3-4K70.ies
ARX09D3-4K75.ies
ARX09D3-4K80.ies
ARX09D3-4K85.ies
ARX09D3-4K90.ies
ARX09D3-4K95.ies
ARX09D3-5K1000.ies
ARX09D3-5K1050.ies
ARX09D3-5K35-FGL.ies
ARX09D3-5K35.ies
ARX09D3-5K40-FGL.ies
ARX09D3-5K40.ies
ARX09D3-5K45-FGL.ies
ARX09D3-5K45.ies
ARX09D3-5K50-FGL.ies
ARX09D3-5K50.ies
ARX09D3-5K55-FGL.ies
ARX09D3-5K55.ies
ARX09D3-5K60-FGL.ies
ARX09D3-5K60.ies
ARX09D3-5K65-FGL.ies
ARX09D3-5K65.ies
ARX09D3-5K70-FGL.ies
ARX09D3-5K70.ies
ARX09D3-5K75.ies
ARX09D3-5K80.ies
ARX09D3-5K85.ies
ARX09D3-5K90.ies
ARX09D3-5K95.ies
ARX09D4-3K1000.ies
ARX09D4-3K1050.ies
ARX09D4-3K35-FGL.ies
ARX09D4-3K35.ies
ARX09D4-3K40-FGL.ies
ARX09D4-3K40.ies
ARX09D4-3K45-FGL.ies
ARX09D4-3K45.ies
ARX09D4-3K50-FGL.ies
ARX09D4-3K50.ies
ARX09D4-3K55-FGL.ies
ARX09D4-3K55.ies
ARX09D4-3K60-FGL.ies
ARX09D4-3K60.ies
ARX09D4-3K65-FGL.ies
ARX09D4-3K65.ies
ARX09D4-3K70-FGL.ies
ARX09D4-3K70.ies
ARX09D4-3K75.ies
ARX09D4-3K80.ies
ARX09D4-3K85.ies
ARX09D4-3K90.ies
ARX09D4-3K95.ies
ARX09D4-4K1000.ies
ARX09D4-4K1050.ies
ARX09D4-4K35-FGL.IES
ARX09D4-4K35.IES
ARX09D4-4K40-FGL.IES
ARX09D4-4K40.ies
ARX09D4-4K45-FGL.IES
ARX09D4-4K45.ies
ARX09D4-4K50-FGL.IES
ARX09D4-4K50.ies
ARX09D4-4K55-FGL.IES
ARX09D4-4K55.ies
ARX09D4-4K60-FGL.IES
ARX09D4-4K60.ies
ARX09D4-4K65-FGL.IES
ARX09D4-4K65.ies
ARX09D4-4K70-FGL.IES
ARX09D4-4K70.ies
ARX09D4-4K75.ies
ARX09D4-4K80.ies
ARX09D4-4K85.ies
ARX09D4-4K90.ies
ARX09D4-4K95.ies
ARX09D4-5K1000.ies
ARX09D4-5K1050.ies
ARX09D4-5K35-FGL.IES
ARX09D4-5K35.ies
ARX09D4-5K40-FGL.IES
ARX09D4-5K40.ies
ARX09D4-5K45-FGL.IES
ARX09D4-5K45.ies
ARX09D4-5K50-FGL.IES
ARX09D4-5K50.ies
ARX09D4-5K55-FGL.IES
ARX09D4-5K55.ies
ARX09D4-5K60-FGL.IES
ARX09D4-5K60.ies
ARX09D4-5K65-FGL.IES
ARX09D4-5K65.ies
ARX09D4-5K70-FGL.ies
ARX09D4-5K70.ies
ARX09D4-5K75.ies
ARX09D4-5K80.ies
ARX09D4-5K85.ies
ARX09D4-5K90.ies
ARX09D4-5K95.ies
ARX09D5-3K1000.ies
ARX09D5-3K1050.ies
ARX09D5-3K35-FGL.IES
ARX09D5-3K35.ies
ARX09D5-3K40-FGL.IES
ARX09D5-3K40.ies
ARX09D5-3K45-FGL.IES
ARX09D5-3K45.ies
ARX09D5-3K50-FGL.IES
ARX09D5-3K50.ies
ARX09D5-3K55-FGL.IES
ARX09D5-3K55.ies
ARX09D5-3K60-FGL.IES
ARX09D5-3K60.ies
ARX09D5-3K65-FGL.IES
ARX09D5-3K65.ies
ARX09D5-3K70-FGL.IES
ARX09D5-3K70.ies
ARX09D5-3K75.ies
ARX09D5-3K80.ies
ARX09D5-3K85.ies
ARX09D5-3K90.ies
ARX09D5-3K95.ies
ARX09D5-4K1000.ies
ARX09D5-4K1050.ies
ARX09D5-4K35-FGL.IES
ARX09D5-4K35.ies
ARX09D5-4K40-FGL.IES
ARX09D5-4K40.ies
ARX09D5-4K45-FGL.IES
ARX09D5-4K45.ies
ARX09D5-4K50-FGL.IES
ARX09D5-4K50.ies
ARX09D5-4K55-FGL.IES
ARX09D5-4K55.ies
ARX09D5-4K60-FGL.IES
ARX09D5-4K60.ies
ARX09D5-4K65-FGL.IES
ARX09D5-4K65.ies
ARX09D5-4K70-FGL.IES
ARX09D5-4K70.ies
ARX09D5-4K75.ies
ARX09D5-4K80.ies
ARX09D5-4K85.ies
ARX09D5-4K90.ies
ARX09D5-4K95.ies
ARX09D5-5K1000.ies
ARX09D5-5K1050.ies
ARX09D5-5K35-FGL.IES
ARX09D5-5K35.ies
ARX09D5-5K40-FGL.IES
ARX09D5-5K40.ies
ARX09D5-5K45-FGL.IES
ARX09D5-5K45.ies
ARX09D5-5K50-FGL.IES
ARX09D5-5K50.ies
ARX09D5-5K55-FGL.IES
ARX09D5-5K55.ies
ARX09D5-5K60-FGL.IES
ARX09D5-5K60.ies
ARX09D5-5K65-FGL.IES
ARX09D5-5K65.ies
ARX09D5-5K70-FGL.IES
ARX09D5-5K70.ies
ARX09D5-5K75.ies
ARX09D5-5K80.ies
ARX09D5-5K85.ies
ARX09D5-5K90.ies
ARX09D5-5K95.ies
ARX16D1-3K35-FGL.IES
ARX16D1-3K35.ies
ARX16D1-3K40-FGL.IES
ARX16D1-3K40.ies
ARX16D1-3K45-FGL.IES
ARX16D1-3K45.ies
ARX16D1-3K50-FGL.IES
ARX16D1-3K50.ies
ARX16D1-3K55-FGL.IES
ARX16D1-3K55.ies
ARX16D1-3K60-FGL.IES
ARX16D1-3K60.ies
ARX16D1-3K65-FGL.IES
ARX16D1-3K65.ies
ARX16D1-3K70-FGL.IES
ARX16D1-3K70.ies
ARX16D1-3K75.ies
ARX16D1-3K80.ies
ARX16D1-3K85.ies
ARX16D1-3K90.ies
ARX16D1-4K35-FGL.IES
ARX16D1-4K40-FGL.IES
ARX16D1-4K45-FGL.IES
ARX16D1-4K50-FGL.IES
ARX16D1-4K55-FGL.IES
ARX16D1-4K60-FGL.IES
ARX16D1-4K65-FGL.IES
ARX16D1-4K70-FGL.IES
ARX16D1-5K35-FGL.IES
ARX16D1-5K35.ies
ARX16D1-5K40-FGL.IES
ARX16D1-5K40.ies
ARX16D1-5K45-FGL.IES
ARX16D1-5K45.ies
ARX16D1-5K50-FGL.IES
ARX16D1-5K50.ies
ARX16D1-5K55-FGL.IES
ARX16D1-5K55.ies
ARX16D1-5K60-FGL.IES
ARX16D1-5K60.ies
ARX16D1-5K65-FGL.IES
ARX16D1-5K65.ies
ARX16D1-5K70-FGL.IES
ARX16D1-5K70.ies
ARX16D1-5K75.ies
ARX16D1-5K80.ies
ARX16D1-5K85.ies
ARX16D1-5K90.ies
ARX16D2-3K35-FGL.IES
ARX16D2-3K35.ies
ARX16D2-3K40-FGL.IES
ARX16D2-3K40.ies
ARX16D2-3K45-FGL.IES
ARX16D2-3K45.ies
ARX16D2-3K50-FGL.IES
ARX16D2-3K50.ies
ARX16D2-3K55-FGL.IES
ARX16D2-3K55.ies
ARX16D2-3K60-FGL.IES
ARX16D2-3K60.ies
ARX16D2-3K65-FGL.IES
ARX16D2-3K65.ies
ARX16D2-3K70-FGL.IES
ARX16D2-3K70.ies
ARX16D2-3K75.ies
ARX16D2-3K80.ies
ARX16D2-3K85.ies
ARX16D2-3K90.ies
ARX16D2-4K35-FGL.IES
ARX16D2-4K40-FGL.IES
ARX16D2-4K45-FGL.IES
ARX16D2-4K50-FGL.IES
ARX16D2-4K55-FGL.IES
ARX16D2-4K60-FGL.IES
ARX16D2-4K65-FGL.IES
ARX16D2-4K70-FGL.IES
ARX16D2-5K35-FGL.IES
ARX16D2-5K35.ies
ARX16D2-5K40-FGL.IES
ARX16D2-5K40.ies
ARX16D2-5K45-FGL.IES
ARX16D2-5K45.ies
ARX16D2-5K50-FGL.IES
ARX16D2-5K50.ies
ARX16D2-5K55-FGL.IES
ARX16D2-5K55.ies
ARX16D2-5K60-FGL.IES
ARX16D2-5K60.ies
ARX16D2-5K65-FGL.IES
ARX16D2-5K65.ies
ARX16D2-5K70-FGL.IES
ARX16D2-5K70.ies
ARX16D2-5K75.ies
ARX16D2-5K80.ies
ARX16D2-5K85.ies
ARX16D2-5K90.ies
ARX16D3-3K35-FGL.IES
ARX16D3-3K35.ies
ARX16D3-3K40-FGL.IES
ARX16D3-3K40.ies
ARX16D3-3K45-FGL.IES
ARX16D3-3K45.ies
ARX16D3-3K50-FGL.IES
ARX16D3-3K50.ies
ARX16D3-3K55-FGL.IES
ARX16D3-3K55.ies
ARX16D3-3K60-FGL.IES
ARX16D3-3K60.ies
ARX16D3-3K65-FGL.IES
ARX16D3-3K65.ies
ARX16D3-3K70-FGL.IES
ARX16D3-3K70.ies
ARX16D3-3K75.ies
ARX16D3-3K80.ies
ARX16D3-3K85.ies
ARX16D3-3K90.ies
ARX16D3-4K35-FGL.IES
ARX16D3-4K40-FGL.IES
ARX16D3-4K45-FGL.IES
ARX16D3-4K50-FGL.IES
ARX16D3-4K55-FGL.IES
ARX16D3-4K60-FGL.IES
ARX16D3-4K65-FGL.IES
ARX16D3-4K70-FGL.IES
ARX16D3-5K35-FGL.IES
ARX16D3-5K35.ies
ARX16D3-5K40-FGL.IES
ARX16D3-5K40.ies
ARX16D3-5K45-FGL.IES
ARX16D3-5K45.ies
ARX16D3-5K50-FGL.IES
ARX16D3-5K50.ies
ARX16D3-5K55-FGL.IES
ARX16D3-5K55.ies
ARX16D3-5K60-FGL.IES
ARX16D3-5K60.ies
ARX16D3-5K65-FGL.IES
ARX16D3-5K65.ies
ARX16D3-5K70-FGL.IES
ARX16D3-5K70.ies
ARX16D3-5K75.ies
ARX16D3-5K80.ies
ARX16D3-5K85.ies
ARX16D3-5K90.ies
ARX16D4-3K35-FGL.IES
ARX16D4-3K35.ies
ARX16D4-3K40-FGL.IES
ARX16D4-3K40.ies
ARX16D4-3K45-FGL.IES
ARX16D4-3K45.ies
ARX16D4-3K50-FGL.IES
ARX16D4-3K50.ies
ARX16D4-3K55-FGL.IES
ARX16D4-3K55.ies
ARX16D4-3K60-FGL.IES
ARX16D4-3K60.ies
ARX16D4-3K65-FGL.IES
ARX16D4-3K65.ies
ARX16D4-3K70-FGL.IES
ARX16D4-3K70.ies
ARX16D4-3K75.ies
ARX16D4-3K80.ies
ARX16D4-3K85.ies
ARX16D4-3K90.ies
ARX16D4-4K35-FGL.IES
ARX16D4-4K40-FGL.IES
ARX16D4-4K45-FGL.IES
ARX16D4-4K50-FGL.IES
ARX16D4-4K55-FGL.IES
ARX16D4-4K60-FGL.IES
ARX16D4-4K65-FGL.IES
ARX16D4-4K70-FGL.IES
ARX16D4-5K35-FGL.IES
ARX16D4-5K35.ies
ARX16D4-5K40-FGL.IES
ARX16D4-5K40.ies
ARX16D4-5K45-FGL.IES
ARX16D4-5K45.ies
ARX16D4-5K50-FGL.IES
ARX16D4-5K50.ies
ARX16D4-5K55-FGL.IES
ARX16D4-5K55.ies
ARX16D4-5K60-FGL.IES
ARX16D4-5K60.ies
ARX16D4-5K65-FGL.IES
ARX16D4-5K65.ies
ARX16D4-5K70-FGL.IES
ARX16D4-5K70.ies
ARX16D4-5K75.ies
ARX16D4-5K80.ies
ARX16D4-5K85.ies
ARX16D4-5K90.ies
ARX16D5-3K35-FGL.IES
ARX16D5-3K35.ies
ARX16D5-3K40-FGL.IES
ARX16D5-3K40.ies
ARX16D5-3K45-FGL.IES
ARX16D5-3K45.ies
ARX16D5-3K50-FGL.IES
ARX16D5-3K50.ies
ARX16D5-3K55-FGL.IES
ARX16D5-3K55.ies
ARX16D5-3K60-FGL.IES
ARX16D5-3K60.ies
ARX16D5-3K65-FGL.IES
ARX16D5-3K65.ies
ARX16D5-3K70-FGL.IES
ARX16D5-3K70.ies
ARX16D5-3K75.ies
ARX16D5-3K80.ies
ARX16D5-3K85.ies
ARX16D5-3K90.ies
ARX16D5-4K35-FGL.IES
ARX16D5-4K40-FGL.IES
ARX16D5-4K45-FGL.IES
ARX16D5-4K50-FGL.IES
ARX16D5-4K55-FGL.IES
ARX16D5-4K60-FGL.IES
ARX16D5-4K65-FGL.IES
ARX16D5-4K70-FGL.IES
ARX16D5-5K35-FGL.IES
ARX16D5-5K35.ies
ARX16D5-5K40-FGL.IES
ARX16D5-5K40.ies
ARX16D5-5K45-FGL.IES
ARX16D5-5K45.ies
ARX16D5-5K50-FGL.IES
ARX16D5-5K50.ies
ARX16D5-5K55-FGL.IES
ARX16D5-5K55.ies
ARX16D5-5K60-FGL.IES
ARX16D5-5K60.ies
ARX16D5-5K65-FGL.IES
ARX16D5-5K65.ies
ARX16D5-5K70-FGL.IES
ARX16D5-5K70.ies
ARX16D5-5K75.ies
ARX16D5-5K80.ies
ARX16D5-5K85.ies
ARX16D5-5K90.ies
ARX25D1-3K35-FGL.ies
ARX25D1-3K35.IES
ARX25D1-3K40-FGL.IES
ARX25D1-3K40.ies
ARX25D1-3K45-FGL.IES
ARX25D1-3K45.ies