text.skipToContent text.skipToNavigation

Sign/Wall Lighter

by Kim Lighting 

Collection Name: Flood Lighting

The 4300 Sign/Wall Lighter LED utilizes Kim's high performance PicoPrism™ optics to produce clean, smooth, illumination for sign lighting or wall wash applications. Its compact size makes it easy to conceal behind plants and shrubbery, while offering the latest in LED technology and energy efficiency.

  • Linear luminaire for site and wall wash applications
  • Unique swivel mount provides superior aiming without loosening
  • Available in three sizes
  • Product Details

    General

    Ambient Temp. Range -40 to 40 °C
    Application
    • Landscape
    • Floodlighting
    Application - For Use On Options and Accessories
    Color
    • Black
    • Dark Bronze
    • Verde Green
    Dimming Protocol 0-10V
    Dimming Range Dims to 10% Brightness
    Light Distribution Wide
    Light Source LED
    Lumen Range
    • 1-2,500 lm
    • 2,501-5,000 lm
    Mounting Type Knuckled Swivels - 2 (1/2" threaded coupling)
    Photocell No
    Sensor Type No
    Type
    • Landscape
    • Architectural Floodlighting

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC
    Voltage Rating 120 V
    Wattage Range
    • 50-70
    • 70-150

    Certifications and Compliance

    Industry Standard(s) UL