text.skipToContent text.skipToNavigation

5" Round Xicato Surface Forms

by Kurt Versen 

Narrow, Medium, Wide Distribution Downlights. Downlight optical systems have been engineered to produce high efficiencies and soft patterns while maintaining excellent brightness control. Beam patterns range from 25° to 75°.

  • Xicato® remote phosphor modules
  • Lumen Packages: 1100 lm, 1500 lm, 2100 lm
  • Standard 80 CRI, Xicato Artist and Vibrant series available
  • 2700K, 3000K, 3500K, 4000K available
  • Rated Life is 50,000 hours at 70% lumen output.
  • Dimming is standard 0-10V/10%. Available with: Lutron to 1%, 3 wire control. Lutron EcoSystem to 1%, digital 4 wire.

Product Details

General

Aperture 4-5 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Dimming Protocol
  • Lutron EcoSystem Digital
  • 0-10V
  • Lutron 3-wire
Dimming Range
  • 1%
  • 10%
Environmental Conditions Damp Location
Fire Resistance No
LED Yes
Lamp Type LED - Xicato
Light Distribution
  • Wide
  • Medium
  • Narrow
Light Source LED
Lumen Range
  • 0-2,000 lm
  • 2,001-5,000 lm
Lumens
  • 0-2000
  • 2000-4000
Style Surface/Pendant
Trim Type Lensed
Type
  • Architectural Indoor
  • Downlighting

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V
Wattage Range
  • <20
  • 20-49

Resources/Downloads