text.skipToContent text.skipToNavigation

5" Square Xicato Surface Forms

by Kurt Versen 

Narrow, Medium, Wide Distribution Downlights. Square parabolic trim sections control brightness while spill light is redirected to the workspace. Beam angle 75°. Use for general downlighting when job conditions preclude recessing or if the architectural appearance of a surface unit is preferred.

  • Xicato® remote phosphor modules
  • Lumen Packages: 1100 lm, 1500 lm, 2100 lm
  • Standard 80 CRI, Xicato Artist and Vibrant series available
  • 2700K, 3000K, 3500K, 4000K available
  • Rated Life is 50,000 hours at 70% lumen output.
  • Dimming is standard 0-10V/10%. Available with: Lutron to 1%, 3 wire control. Lutron EcoSystem to 1%, digital 4 wire.

Product Details

General

Aperture 4-5 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol
  • 0-10V
  • Lutron 3-wire
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • 10%
Environmental Conditions Damp Location
Fire Resistance No
LED Yes
Lamp Type LED - Xicato
Light Distribution Wide
Light Source LED
Lumen Range
  • 0-2,000 lm
  • 2,001-5,000 lm
Lumens
  • 0-2000
  • 2000-4000
Style Surface/Pendant
Trim Type Lensed
Type
  • Architectural Indoor
  • Downlighting

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V
Wattage Range
  • <20
  • 20-49