text.skipToContent text.skipToNavigation

3" Round Xicato LED Install From Below Wall Wash with Lens

by Kurt Versen 

Wall Washer with Lens. The 3 piece optical system produces a uniform pattern on the wall through a discreet 3" aperture. The parabolic cone and LED positioning allow the fixture to provide deep shielding and low brightness. Use in wall wash applications where installation from below is required.

  • Xicato® remote phosphor modules
  • Lumen Packages: 1100 lm, 1500 lm, 2100 lm
  • Standard 83 CRI, Xicato Artist and Vibrant series available
  • 2700K, 3000K, 3500K, 4000K available
  • Rated Life is 50,000 hours at 70% lumen output.
  • Dimming is standard 0-10V/10%. Available with: Lutron to 1%, 3 wire control. Lutron EcoSystem to 1%, digital 4 wire. DALI to 1%. 0-10V to 1%. 0-1-V to .1%.

Product Details

General

Aperture 1-3 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Environmental Conditions Damp Location
Fire Resistance No
LED Yes
Lamp Type LED - Xicato
Light Distribution Wall Wash
Light Source LED
Lumen Range
  • 0-2,000 lm
  • 2,001-5,000 lm
Lumens
  • 0-2000
  • 2000-4000
Style Round
Trim Type Lensed
Type
  • Architectural Indoor
  • Downlighting

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V
Wattage Range
  • <20
  • 20-49

Resources/Downloads

Photometry