text.skipToContent text.skipToNavigation

3" Square Xicato LED Install From Below Wall Wash with Lens

by Kurt Versen 

Wall Wash with Lens. The 3 piece optical system produces a uniform pattern on the wall through a discreet 3 1/2" parabolic contoured square trim. The sealed corners and LED positioning allow the fixture to provide deep shielding and low brightness. Use in wall wash applications where installation from below is required.

  • Xicato® remote phosphor modules
  • Lumen Packages: 1100 lm, 1500 lm, 2100 lm
  • Standard 83 CRI, Xicato Artist and Vibrant series available
  • 2700K, 3000K, 3500K, 4000K available
  • Rated Life is 50,000 hours at 70% lumen output.
  • Dimming is standard 0-10V/10%. Available with: Lutron to 1%, 3 wire control. Lutron EcoSystem to 1%, digital 4 wire. DALI to 1%. 0-10V to 1%. 0-1-V to .1%.

Product Details

General

Aperture 1-3 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Environmental Conditions Damp Location
Fire Resistance No
LED Yes
Lamp Type LED - Xicato
Light Distribution Wall Wash
Light Source LED
Lumen Range
  • 0-2,000 lm
  • 2,001-5,000 lm
Lumens
  • 0-2000
  • 2000-4000
Style Square
Trim Type Lensed
Type
  • Architectural Indoor
  • Downlighting

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V
Wattage Range
  • <20
  • 20-49

Photometry