text.skipToContent text.skipToNavigation

4" Square LED Directional Downlights

by Kurt Versen 

Wide, Medium, Narrow Distribution Directional Downlights. This generation of directional downlights optimizes output while controlling glare in both directional and downlight applications. The optical assembly is designed with locking capability to rotate 360° and angulate 35° (30° with Full Lens Trim option) to accommodate architectural aiming and control.

  • Lumen Packages: 1100 lm, 1500 lm, 2100 lm, 2800 lm, 4000 lm, 5000 lm
  • Standard 80 CRI, Xicato Artist and Vibrant series available
  • 2700K, 3000K, 3500K, 4000K available
  • Rated Life is 50,000 hours at 70% lumen output.
  • Dimming is standard 0-10V/10%. Available with: Lutron to 1%, 3 wire control. Lutron EcoSystem to 1%, digital 4 wire. DALI to 1%. 0-10V to 1%. 0-1-V to .1%. DMX Enabled.

Product Details

General

Aperture 4-5 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum Yes
Environmental Conditions Wet Location
Fire Resistance No
LED Yes
Lamp Type LED
Light Distribution
  • Wide
  • Medium
  • Narrow
Light Source LED
Lumen Range
  • 0-2,000 lm
  • 2,001-5,000 lm
Lumens
  • 0-2000
  • 2000-4000
  • 4000-7000
Style Square
Trim Type Lensed
Type
  • Architectural Indoor
  • Downlighting

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V
Wattage Range
  • 50-99
  • <20
  • 20-49

Certifications and Compliance

ENERGY STAR Certified Yes