text.skipToContent text.skipToNavigation

4" Square LED Downlights with Lens

by Kurt Versen 

Wide, Medium, Narrow Downlights. Downlight LED optical systems are engineered to provide optimal performance while maintaining a quiet ceiling presence. Products are provided standard with a clear Solite lens, providing an even distribution with maximum brightness control.

  • Lumen Packages: 1100 lm, 1500 lm, 2100 lm, 2800 lm, 4000 lm, 5000 lm
  • Standard 80 CRI, Xicato Artist and Vibrant series available
  • 2700K, 3000K, 3500K, 4000K available.
  • Rated Life is 50,000 hours at 70% lumen output.
  • Dimming is standard 0-10V/10%. Available with: Lutron to 1%, 3 wire control. Lutron EcoSystem to 1%, digital 4 wire. DALI to 1%. 0-10V to 1%. 0-1-V to .1%. DMX Enabled.

Product Details

General

Aperture 4-5 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum Yes
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron 3-wire
  • Lutron EcoSystem Digital
Environmental Conditions Wet Location
Fire Resistance No
LED Yes
Lamp Type LED
Light Distribution
  • Wide
  • Medium
  • Narrow
Light Source LED
Lumen Range
  • 0-2,000 lm
  • 2,001-5,000 lm
Lumens
  • 0-2000
  • 2000-4000
  • 4000-7000
Style Square
Trim Type Lensed
Type Downlight

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V
Wattage Range
  • 50-99
  • <20
  • 20-49

Certifications and Compliance

ENERGY STAR Certified Yes