text.skipToContent text.skipToNavigation

4" Square Xicato LED Wall Wash with Lens

by Kurt Versen 

1100-5000 lumens;J1353

More Information

Overview

Wall Wash with Lens. Square LED wall washers are designed to illuminate walls uniformly with soft photometric patterns with excellent deep-shielded brightness control. The frosted Solite lens redistributes light both vertically and horizontally across the wall. The shallow housing allows full fixture performing while addressing plenum depth limitations.

  • Xicato® remote phosphor modules
  • Lumen Packages: 1100 lm, 1500 lm, 2100 lm, 2800 lm, 4000 lm, 5000 lm
  • Standard 83 CRI, Xicato Artist and Vibrant series available
  • 2700K, 3000K, 3500K, 4000K available
  • Rated Life is 50,000 hours at 70% lumen output.
  • Dimming is standard 0-10V/10%. Available with: Lutron to 1%, 3 wire control. Lutron EcoSystem to 1%, digital 4 wire. DALI to 1%. 0-10V to 1%. 0-1-V to .1%. DMX Enabled.

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum Yes
Environmental Conditions Wet Location
Lamp Type LED - Xicato
Light Distribution Wall Wash
Light Source LED
Lumen Range
  • 0-2,000 lm
  • 2,001-5,000 lm
Nominal Diameter of Aperture 4-5 in
Style Square
Trim Type Lensed
Type
  • Architectural Indoor
  • Downlighting

Current Related

Voltage Rating
  • 120 V
  • 277 V
Wattage Range <20;20-49

Certifications and Compliance

ENERGY STAR Certified Yes