text.skipToContent text.skipToNavigation

4" TechZone™ Compatible Square LED Wall Wash with Lens

by Kurt Versen 

Parallel and Perpendicular Wall Wash with Lens. Compatible with Armstrong® TechZone™ ceiling grid systems in 3 ceiling panel styles. Square LED wall washers are designed to illuminate walls uniformly with soft photometric patterns with excellent deep-shielded brightness control. The frosted Solite lens redistributes light both vertically and horizontally across the wall. The shallow housing allows full fixture performing while addressing plenum depth limitations.

  • Lumen Packages: 1100 lm, 1500 lm, 2100 lm
  • Standard 80 CRI, Xicato Artist and Vibrant series available
  • 2700K, 3000K, 3500K, 4000K available
  • Rated Life is 50,000 hours at 70% lumen output.
  • Dimming is standard 0-10V/10%. Available with: Lutron to 1%, 3 wire control. Lutron EcoSystem to 1%, digital 4 wire. DALI to 1%. 0-10V to 1%. 0-1-V to .1%. DMX Enabled.

Product Details

General

Aperture 4-5 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Environmental Conditions Damp Location
Fire Resistance No
LED Yes
Lamp Type LED
Light Distribution Wall Wash
Light Source LED
Lumen Range
  • 0-2,000 lm
  • 2,001-5,000 lm
Lumens
  • 0-2000
  • 2000-4000
Style Square
Trim Type Lensed
Type
  • Architectural Indoor
  • Downlighting

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V
Wattage Range
  • <20
  • 20-49

Resources/Downloads

Photometry