text.skipToContent text.skipToNavigation

MOD™ 2L LED Recessed Wall Direct

by Litecontrol 

Collection Name:  MOD

The MOD™ 2L LED Recessed Wall Direct (2L-RW-D) is part of the MODx family, which is an affordably-priced, full-featured offering with best-in-class attention to detail.

  • Variable Intensity technology provides specifiable lumen output/wattage
  • End cap design eliminates visible diffuser seams/gaps
  • 2 SDCM color variation
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Aperture 2 in
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Occupancy & Daylight Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Direct
Light Source LED
Mounting Type Recessed wall
SpectraSync™ Color Tuning
  • Tunable White
  • Dim-to-Warm
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Dimensions

Width 2.0 in

Electrical Ratings

Lumens Per Watt 91 - 102
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 2.9 - 12.1 W

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
2L-RW-AD-4-ASYM-X-CX-35K-D030
IES file
3500 °K 80 CRI 1200 lm 97 12 W Direct: Asymmetric
2L-RW-AD-4-ASYM-X-CX-35K-D035
IES file
3500 °K 80 CRI 1400 lm 98 14 W Direct: Asymmetric
2L-RW-AD-4-ASYM-X-CX-35K-D040
IES file
3500 °K 80 CRI 1600 lm 99 16 W Direct: Asymmetric
2L-RW-AD-4-ASYM-X-CX-35K-D045
IES file
3500 °K 80 CRI 1800 lm 99 18 W Direct: Asymmetric
2L-RW-AD-4-ASYM-X-CX-35K-D050
IES file
3500 °K 80 CRI 2000 lm 100 20 W Direct: Asymmetric
2L-RW-AD-4-ASYM-X-CX-35K-D055
IES file
3500 °K 80 CRI 2200 lm 100 22 W Direct: Asymmetric
2L-RW-AD-4-ASYM-X-CX-35K-D060
IES file
3500 °K 80 CRI 2400 lm 99 24 W Direct: Asymmetric
2L-RW-AD-4-ASYM-X-CX-35K-D065
IES file
3500 °K 80 CRI 2600 lm 99 26 W Direct: Asymmetric
2L-RW-AD-4-ASYM-X-CX-35K-D070
IES file
3500 °K 80 CRI 2800 lm 98 28 W Direct: Asymmetric
2L-RW-AD-4-ASYM-X-CX-35K-D075
IES file
3500 °K 80 CRI 3000 lm 98 31 W Direct: Asymmetric
2L-RW-AD-4-ASYM-X-CX-35K-D080
IES file
3500 °K 80 CRI 3200 lm 98 33 W Direct: Asymmetric
2L-RW-AD-4-ASYM-X-CX-35K-D085
IES file
3500 °K 80 CRI 3400 lm 97 35 W Direct: Asymmetric
2L-RW-D-4-BAT-X-CX-35K-D030
IES file
3500 °K 80 CRI 1200 lm 92 13 W Direct: Batwing
2L-RW-D-4-BAT-X-CX-35K-D035
IES file
3500 °K 80 CRI 1400 lm 93 15 W Direct: Batwing
2L-RW-D-4-BAT-X-CX-35K-D040
IES file
3500 °K 80 CRI 1600 lm 94 17 W Direct: Batwing
2L-RW-D-4-BAT-X-CX-35K-D045
IES file
3500 °K 80 CRI 1800 lm 95 19 W Direct: Batwing
2L-RW-D-4-BAT-X-CX-35K-D050
IES file
3500 °K 80 CRI 2000 lm 95 21 W Direct: Batwing
2L-RW-D-4-BAT-X-CX-35K-D055
IES file
3500 °K 80 CRI 2200 lm 96 23 W Direct: Batwing
2L-RW-D-4-BAT-X-CX-35K-D060
IES file
3500 °K 80 CRI 2400 lm 96 25 W Direct: Batwing
2L-RW-D-4-BAT-X-CX-35K-D065
IES file
3500 °K 80 CRI 2600 lm 96 27 W Direct: Batwing
2L-RW-D-4-BAT-X-CX-35K-D070
IES file
3500 °K 80 CRI 2800 lm 97 29 W Direct: Batwing
2L-RW-D-4-BAT-X-CX-35K-D075
IES file
3500 °K 80 CRI 3000 lm 97 31 W Direct: Batwing
2L-RW-D-4-BAT-X-CX-35K-D080
IES file
3500 °K 80 CRI 3200 lm 97 33 W Direct: Batwing
2L-RW-D-4-BAT-X-CX-35K-D085
IES file
3500 °K 80 CRI 3400 lm 97 35 W Direct: Batwing
2L-RW-D-4-DRP-X-CX-35K-D030
IES file
3500 °K 80 CRI 1200 lm 92 13 W Direct: Lambertian
2L-RW-D-4-DRP-X-CX-35K-D035
IES file
3500 °K 80 CRI 1400 lm 93 15 W Direct: Lambertian
2L-RW-D-4-DRP-X-CX-35K-D040
IES file
3500 °K 80 CRI 1600 lm 94 17 W Direct: Lambertian
2L-RW-D-4-DRP-X-CX-35K-D045
IES file
3500 °K 80 CRI 1800 lm 95 19 W Direct: Lambertian
2L-RW-D-4-DRP-X-CX-35K-D050
IES file
3500 °K 80 CRI 2000 lm 95 21 W Direct: Lambertian
2L-RW-D-4-DRP-X-CX-35K-D055
IES file
3500 °K 80 CRI 2200 lm 96 23 W Direct: Lambertian
2L-RW-D-4-DRP-X-CX-35K-D060
IES file
3500 °K 80 CRI 2400 lm 96 25 W Direct: Lambertian
2L-RW-D-4-DRP-X-CX-35K-D065
IES file
3500 °K 80 CRI 2600 lm 96 27 W Direct: Lambertian
2L-RW-D-4-DRP-X-CX-35K-D070
IES file
3500 °K 80 CRI 2800 lm 97 29 W Direct: Lambertian
2L-RW-D-4-DRP-X-CX-35K-D075
IES file
3500 °K 80 CRI 3000 lm 97 31 W Direct: Lambertian
2L-RW-D-4-DRP-X-CX-35K-D080
IES file
3500 °K 80 CRI 3200 lm 97 33 W Direct: Lambertian
2L-RW-D-4-DRP-X-CX-35K-D085
IES file
3500 °K 80 CRI 3400 lm 97 35 W Direct: Lambertian
2L-RW-D-4-SOF-X-CX-35K-D030
IES file
3500 °K 80 CRI 1200 lm 97 12 W Direct: Lambertian
2L-RW-D-4-SOF-X-CX-35K-D035
IES file
3500 °K 80 CRI 1400 lm 98 14 W Direct: Lambertian
2L-RW-D-4-SOF-X-CX-35K-D040
IES file
3500 °K 80 CRI 1600 lm 99 16 W Direct: Lambertian
2L-RW-D-4-SOF-X-CX-35K-D045
IES file
3500 °K 80 CRI 1800 lm 99 18 W Direct: Lambertian
2L-RW-D-4-SOF-X-CX-35K-D050
IES file
3500 °K 80 CRI 2000 lm 100 20 W Direct: Lambertian
2L-RW-D-4-SOF-X-CX-35K-D055
IES file
3500 °K 80 CRI 2200 lm 100 22 W Direct: Lambertian
2L-RW-D-4-SOF-X-CX-35K-D060
IES file
3500 °K 80 CRI 2400 lm 99 24 W Direct: Lambertian
2L-RW-D-4-SOF-X-CX-35K-D065
IES file
3500 °K 80 CRI 2600 lm 99 26 W Direct: Lambertian
2L-RW-D-4-SOF-X-CX-35K-D070
IES file
3500 °K 80 CRI 2800 lm 98 28 W Direct: Lambertian
2L-RW-D-4-SOF-X-CX-35K-D075
IES file
3500 °K 80 CRI 3000 lm 98 31 W Direct: Lambertian
2L-RW-D-4-SOF-X-CX-35K-D080
IES file
3500 °K 80 CRI 3200 lm 98 33 W Direct: Lambertian
2L-RW-D-4-SOF-X-CX-35K-D085
IES file
3500 °K 80 CRI 3400 lm 97 35 W Direct: Lambertian