text.skipToContent text.skipToNavigation

MOD™ 44 Recessed

By Litecontrol 

Collection Name:  MOD

By Litecontrol
Collection Name:  MOD
Mod fixtures (44-R) provide a range of aesthetically clean solutions for wall, pendant, and recessed applications. The Mod 44 recessed family consists of linear modular fixtures that provide direct lighting for numerous lighting applications such as offices, schools and libraries. "R" fixtures are designed for plaster, drywall, concealed spline ceilings. "LG" fixtures are designed for exposed grid ceilings.
  • Choice of T8, T5, T5HO lamping and three baffle types
  • Two housing heights allow flush or regressed diffuser placement
  • R-D for drywall applications, RP-D for plaster ceilings
  • R-D and RP-D available in 1-T8 and 1- or 2-T5 or T5HO cross-sections
  • LG-D fits screw slot, 15/16 inch and 9/16 inch T-Bar ceilings
  • LG-D is available 1-T8 and 1- or 2-T5 or T5HO cross-sections
  • Lighted 90-degree and 135-degree corners available
  • Mounts in rows for continuous-line-of-light

Product Details

General

Application
  • Laboratory
  • Commercial Indoor
  • Institutional
  • Education
  • Library
  • Office
  • Public Space
  • Retail
Lamp Type
  • T8
  • T5 & T5HO
Light Distribution Direct
Light Source Fluorescent
Mounting Type Recessed

Photometry (12)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
44-xx-D-04-BW-1T5HO
44-xx-D-04-BW-1T8
44-xx-D-04-BW-2T5
44-xx-D-04-BW-2T5HO
44-xx-D-04-PS-1T5HO
44-xx-D-04-PS-1T8
44-xx-D-04-PS-2T5
44-xx-D-04-PS-2T5HO
44-xx-D-04-SGL-1T5HO
44-xx-D-04-SGL-1T8
44-xx-D-04-SGL-2T5
44-xx-D-04-SGL-2T5HO