- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Architectural Slots
- MOD™ 6L LED Recessed Slot
Item Added to Your Cart!
MOD™ 6L LED Recessed Slot
by Litecontrol
Collection Name: MOD
MOD™ 6L LED Recessed Slot
by Litecontrol
Collection Name: MOD
The MOD™ 6L LED Recessed Slot (6L-R-D) is part of the MODx family, which is an affordably-priced, full-featured offering with best-in-class attention to detail.
- Variable Intensity technology provides specifiable lumen output/wattage
- End cap design eliminates visible diffuser seams/gaps
- 2 SDCM color variation
- Available on Litespeed 10-Day Quick Ship program in select configurations
- SpectraSync™ Color Tuning Technology available
- NX Distributed Intelligence™ wired and wireless controls capability available
Product Details
General
Aperture | 6 in |
Color Rendering Index (CRI) |
|
Color Temperature |
|
Controls - Integral Sensors (Non-Networked) | Occupancy & Daylight Sensor |
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Distribution | Direct |
Light Source | LED |
Mounting Type | Recessed |
SpectraSync™ Color Tuning |
|
Warranty Length |
|
Electrical Ratings
Lumens Per Watt | 110 - 116 |
Voltage Rating |
|
Wattage | 2.6 - 10.1 W |
Certifications and Compliance
Compliance |
|
Resources/Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
6L-R-D-4-BAT-X-CX-35K-D030
IES file |
3500 °K | 80 CRI | 1200 lm | 120 | 10 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D035
IES file |
3500 °K | 80 CRI | 1400 lm | 117 | 12 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D040
IES file |
3500 °K | 80 CRI | 1600 lm | 114 | 14 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D045
IES file |
3500 °K | 80 CRI | 1800 lm | 113 | 16 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D050
IES file |
3500 °K | 80 CRI | 2000 lm | 118 | 17 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D055
IES file |
3500 °K | 80 CRI | 2200 lm | 116 | 19 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D060
IES file |
3500 °K | 80 CRI | 2400 lm | 114 | 21 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D065
IES file |
3500 °K | 80 CRI | 2600 lm | 113 | 23 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D070
IES file |
3500 °K | 80 CRI | 2800 lm | 117 | 24 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D075
IES file |
3500 °K | 80 CRI | 3000 lm | 115 | 26 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D080
IES file |
3500 °K | 80 CRI | 3200 lm | 114 | 28 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D085
IES file |
3500 °K | 80 CRI | 3400 lm | 113 | 30 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D090
IES file |
3500 °K | 80 CRI | 3600 lm | 113 | 32 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D095
IES file |
3500 °K | 80 CRI | 3800 lm | 112 | 34 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D100
IES file |
3500 °K | 80 CRI | 4000 lm | 111 | 36 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D105
IES file |
3500 °K | 80 CRI | 4200 lm | 114 | 37 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D110
IES file |
3500 °K | 80 CRI | 4400 lm | 110 | 40 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D115
IES file |
3500 °K | 80 CRI | 4600 lm | 110 | 42 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D120
IES file |
3500 °K | 80 CRI | 4800 lm | 109 | 44 W | Direct: Batwing |
![]() |
6L-R-D-4-BAT-X-CX-35K-D125
IES file |
3500 °K | 80 CRI | 5000 lm | 114 | 44 W | Direct: Batwing |
![]() |
6L-R-D-4-SOF-X-CX-35K-D030
IES file |
3500 °K | 80 CRI | 1200 lm | 109 | 11 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D035
IES file |
3500 °K | 80 CRI | 1400 lm | 117 | 12 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D040
IES file |
3500 °K | 80 CRI | 1600 lm | 114 | 14 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D045
IES file |
3500 °K | 80 CRI | 1800 lm | 113 | 16 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D050
IES file |
3500 °K | 80 CRI | 2000 lm | 111 | 18 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D055
IES file |
3500 °K | 80 CRI | 2200 lm | 116 | 19 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D060
IES file |
3500 °K | 80 CRI | 2400 lm | 114 | 21 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D065
IES file |
3500 °K | 80 CRI | 2600 lm | 113 | 23 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D070
IES file |
3500 °K | 80 CRI | 2800 lm | 112 | 25 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D075
IES file |
3500 °K | 80 CRI | 3000 lm | 115 | 26 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D080
IES file |
3500 °K | 80 CRI | 3200 lm | 114 | 28 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D085
IES file |
3500 °K | 80 CRI | 3400 lm | 113 | 30 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D090
IES file |
3500 °K | 80 CRI | 3600 lm | 109 | 33 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D095
IES file |
3500 °K | 80 CRI | 3800 lm | 112 | 34 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D100
IES file |
3500 °K | 80 CRI | 4000 lm | 111 | 36 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D105
IES file |
3500 °K | 80 CRI | 4200 lm | 111 | 38 W | Direct: Lambertian |
![]() |
6L-R-D-4-SOF-X-CX-35K-D110
IES file |
3500 °K | 80 CRI | 4400 lm | 107 | 41 W | Direct: Lambertian |
![]() |
Please wait, preparing to download your file.