text.skipToContent text.skipToNavigation

Arcos® 59 LED Pendant Indirect with SpectraClean™ 254

By Litecontrol 
By Litecontrol
Arcos LED (59L-P-ID-SC254) is a high performance indirect fixture with a small-scale steel housing. Its contemporary curved shape complements any interior. It offers SpectraClean™ germicidal technology
  • Safe and effective architecturally styled LED lighting with UVC upper air disinfection
  • Arcos, an arcuate formfactor available in 4’ and 8’ lengths (individual or continuous row)
  • Choice of visible light distributions, Indirect/Direct or Indirect, both with upper UVC air disinfection option
  • Cable pendant mounting
  • UVC lamp is recessed within the luminaire, shielded to ensure UVC rays are targeting the required upper air zone
  • Minimum 7’ mounting above finished floor to ensure proper safety for occupants per ANSI guidelines
  • UL1598 annex L upper air UVC design guidelines
  • Simple time based “on/off” scheduling to control using onboard Hubbell NX Distributed Intelligence™ controls or customer provided control system
  • Use the SpectraClean™ Estimator to determine estimated time to reduce pathogen up to 99%, guides user on how to calculate maximum operation time, calculate minimum dosing time, provides proposed plan view and export PDF of results.
  • Available via web-browser or download the free SpectraClean™ Estimator app from the Google Play™ or Apple® App Store.

Product Details

General

Application - For Use On Upper Air Disinfection
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
Light Distribution Indirect
Light Source LED
Mounting Type Pendant
Technology SpectraClean™ 254

Resources and Downloads

Photometry (3)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
59L-P-I-SC254-SOF-4-4-CX-35K-I080
3500 °K 2905 lm 154 18.8 W Indirect
59L-P-I-SC254-SOF-4-4-CX-35K-I130
3500 °K 5099 lm 150 34.0 W Indirect
59L-P-I-SC254-SOF-4-4-CX-35K-I190
3500 °K 7684 lm 140 55.0 W Indirect