text.skipToContent text.skipToNavigation

Arcos® 59 LED Pendant Indirect/Direct with SpectraClean™ 254

by Litecontrol 

Arcos LED (59L-P-ID) is a high performance Indirect/Direct fixture with a small-scale steel housing. Its contemporary curved shape complements any interior. It offers SpectraClean germicidal technology

  • Safe and effective architecturally styled LED lighting with UVC upper air disinfection
  • Arcos, an arcuate form-factor available in 4’ and 8’ lengths (individual or continuous row)
  • Choice of visible light distributions, Indirect/Direct or Indirect, both with upper UVC air disinfection option
  • Cable pendant mounting
  • UVC lamp is recessed within the luminaire, shielded to ensure UVC rays are targeting the required upper air zone
  • Minimum 7’ mounting above finished floor to ensure proper safety for occupants per ANSI guidelines
  • UL1598 annex L upper air UVC design guidelines
  • Simple time based “on/off” scheduling to control using onboard Hubbell NX Distributed Intelligence™ controls or customer provided control system

Product Details

General

Application - For Use On Upper Air Disinfection
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
Light Distribution Indirect/Direct
Light Source LED
Mounting Type Pendant
Technology SpectraClean™ 254

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
59L-P-D-SC254-SOF-4-4-CX-35K-D040
IES file
3500 K 1755 lm 94 18.8 W Direct
59L-P-D-SC254-SOF-4-4-CX-35K-D080
IES file
3500 °K 3071 lm 91 33.7 W Direct
59L-P-D-SC254-SOF-4-4-CX-35K-D110
IES file
3500 °K 4597 lm 85 54.0 W Direct
59L-P-I-SC254-SOF-4-4-CX-35K-I080
IES file
3500 °K 2905 lm 154 18.8 W Indirect
59L-P-I-SC254-SOF-4-4-CX-35K-I130
IES file
3500 °K 5099 lm 150 34.0 W Indirect
59L-P-I-SC254-SOF-4-4-CX-35K-I190
IES file
3500 °K 7684 lm 140 55.0 W Indirect
59L-P-ID-SC254-SOF-4-4-CX-35K-I130-D080
IES file
3500 °K 8170 lm 121 67.7 W Indirect/Direct