- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Pendant Lighting
- Arcos® 59 Pendant Indirect
Item Added to Your Cart!
Arcos® 59 Pendant Indirect
By Litecontrol
Collection Name: Arcos
Arcos® 59 Pendant Indirect
By Litecontrol
Collection Name:
Arcos
Arcos Perf (59-P-I) is an indirect fixture with a classic curve clean, simple, efficient. A superior optical system with T5, T5HO, and T8 lamping options provides flexibility for a wide variety of architectural space requirements.
- Sculpted end cap detail for a unique appearance
- Easy on-module row mounting and clean, smooth row joints
- T8 lamping in 2, 3 and 4-lamp cross-sections
- T5 and T5HO lamping in 1, 2 and 3-lamp cross-sections
Product Details
General
Application |
|
Lamp Type |
|
Light Distribution | Indirect |
Light Source | Fluorescent |
Mounting Type | Pendant |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (6)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
59-P-I-04-SGL-Cx-1T5HO
|
5000 lm | 80.6 | 62 W | ||||
59-P-I-04-SGL-Cx-2T5HO
|
|||||||
59-P-I-04-SGL-Cx-2T8
|
|||||||
59-P-I-04-SGL-Cx-3T5HO
|
|||||||
59-P-I-04-SGL-Cx-3T8
|
|||||||
59-P-I-04-SGL-Cx-4T8
|
Please wait, preparing to download your file.