- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Pendant Lighting
- Inde-Pendant 32 LED Cylinder Pendant Indirect/Direct
Item Added to Your Cart!
Inde-Pendant 32 LED Cylinder Pendant Indirect/Direct
By Litecontrol
Inde-Pendant 32 LED Cylinder Pendant Indirect/Direct
By Litecontrol
The Inde-Pendant 32L Cylinder Pendant has concentric layers of light with a frosted and clear glass effect, architectural elegance with versatile performance.
- Variable Intensity Technology provides independently adjustable uplight and downlight levels
- Powered Suspension System (POAC) provides power for class 2 luminaires without the need of secondary power cord for a clean, elegant look
- Recessed J-Box with die cast aluminum canopy interface allows installation from below the ceiling surface and the canopy cover is flush mounted for a seamless transition into the ceiling plane
- PowerHUBB™ PoE Lighting and Control options available
Product Details
General
Color Rendering Index (CRI) | 80 CRI |
Color Temperature |
|
Controls - Networked | PowerHUBB |
Dimming Protocol |
|
Dimming Range |
|
Light Distribution | Indirect/Direct |
Light Source | LED |
Mounting Type | Pendant |
Warranty Length |
|
Electrical Ratings
Lumens Per Watt | 88 - 102 |
Voltage Rating |
|
Wattage | 11.0 - 49.0 W |
Certifications and Compliance
Compliance |
|
Resources and Downloads
Videos
32L Cylinder Installation
32L Ceiling Preparation
32L POAC Power Over Aircraft Cable
32L Cylinder and Ring J-box Installation
32L Installation Structural Mounting Configuration and Orientation
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (2254)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
32L-C-P-ID-CX-ACX-35K-I075-D060
|
3500 °K | 80 CRI | 1350 lm | 90 | 15 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D065
|
3500 °K | 80 CRI | 1400 lm | 88 | 16 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D070
|
3500 °K | 80 CRI | 1450 lm | 91 | 16 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D075
|
3500 °K | 80 CRI | 1500 lm | 88 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D080
|
3500 °K | 80 CRI | 1550 lm | 91 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D085
|
3500 °K | 80 CRI | 1600 lm | 94 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D090
|
3500 °K | 80 CRI | 1650 lm | 92 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D095
|
3500 °K | 80 CRI | 1700 lm | 94 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D100
|
3500 °K | 80 CRI | 1750 lm | 92 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D105
|
3500 °K | 80 CRI | 1800 lm | 95 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D110
|
3500 °K | 80 CRI | 1850 lm | 97 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D115
|
3500 °K | 80 CRI | 1900 lm | 95 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D120
|
3500 °K | 80 CRI | 1950 lm | 98 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D125
|
3500 °K | 80 CRI | 2000 lm | 95 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D130
|
3500 °K | 80 CRI | 2050 lm | 98 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D135
|
3500 °K | 80 CRI | 2100 lm | 95 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D140
|
3500 °K | 80 CRI | 2150 lm | 98 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D145
|
3500 °K | 80 CRI | 2200 lm | 96 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D150
|
3500 °K | 80 CRI | 2250 lm | 98 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D155
|
3500 °K | 80 CRI | 2300 lm | 96 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D160
|
3500 °K | 80 CRI | 2350 lm | 98 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D165
|
3500 °K | 80 CRI | 2400 lm | 96 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D170
|
3500 °K | 80 CRI | 2450 lm | 94 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D175
|
3500 °K | 80 CRI | 2500 lm | 96 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D180
|
3500 °K | 80 CRI | 2550 lm | 94 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D185
|
3500 °K | 80 CRI | 2600 lm | 96 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D190
|
3500 °K | 80 CRI | 2650 lm | 95 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D195
|
3500 °K | 80 CRI | 2700 lm | 96 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D200
|
3500 °K | 80 CRI | 2750 lm | 95 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D205
|
3500 °K | 80 CRI | 2800 lm | 93 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D210
|
3500 °K | 80 CRI | 2850 lm | 95 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D215
|
3500 °K | 80 CRI | 2900 lm | 94 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D220
|
3500 °K | 80 CRI | 2950 lm | 92 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D225
|
3500 °K | 80 CRI | 3000 lm | 94 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D230
|
3500 °K | 80 CRI | 3050 lm | 92 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D235
|
3500 °K | 80 CRI | 3100 lm | 91 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D240
|
3500 °K | 80 CRI | 3150 lm | 93 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D245
|
3500 °K | 80 CRI | 3200 lm | 91 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D250
|
3500 °K | 80 CRI | 3250 lm | 93 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D255
|
3500 °K | 80 CRI | 3300 lm | 92 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D260
|
3500 °K | 80 CRI | 3350 lm | 93 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D265
|
3500 °K | 80 CRI | 3400 lm | 92 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D270
|
3500 °K | 80 CRI | 3450 lm | 93 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D275
|
3500 °K | 80 CRI | 3500 lm | 92 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D280
|
3500 °K | 80 CRI | 3550 lm | 93 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D285
|
3500 °K | 80 CRI | 3600 lm | 95 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D290
|
3500 °K | 80 CRI | 3650 lm | 94 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D295
|
3500 °K | 80 CRI | 3700 lm | 95 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I075-D300
|
3500 °K | 80 CRI | 3750 lm | 94 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D060
|
3500 °K | 80 CRI | 1400 lm | 88 | 16 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D065
|
3500 °K | 80 CRI | 1450 lm | 91 | 16 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D070
|
3500 °K | 80 CRI | 1500 lm | 94 | 16 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D075
|
3500 °K | 80 CRI | 1550 lm | 91 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D080
|
3500 °K | 80 CRI | 1600 lm | 94 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D085
|
3500 °K | 80 CRI | 1650 lm | 92 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D090
|
3500 °K | 80 CRI | 1700 lm | 94 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D095
|
3500 °K | 80 CRI | 1750 lm | 92 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D100
|
3500 °K | 80 CRI | 1800 lm | 95 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D105
|
3500 °K | 80 CRI | 1850 lm | 97 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D110
|
3500 °K | 80 CRI | 1900 lm | 95 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D115
|
3500 °K | 80 CRI | 1950 lm | 98 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D120
|
3500 °K | 80 CRI | 2000 lm | 95 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D125
|
3500 °K | 80 CRI | 2050 lm | 98 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D130
|
3500 °K | 80 CRI | 2100 lm | 95 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D135
|
3500 °K | 80 CRI | 2150 lm | 98 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D140
|
3500 °K | 80 CRI | 2200 lm | 96 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D145
|
3500 °K | 80 CRI | 2250 lm | 98 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D150
|
3500 °K | 80 CRI | 2300 lm | 96 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D155
|
3500 °K | 80 CRI | 2350 lm | 98 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D160
|
3500 °K | 80 CRI | 2400 lm | 96 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D165
|
3500 °K | 80 CRI | 2450 lm | 98 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D170
|
3500 °K | 80 CRI | 2500 lm | 96 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D175
|
3500 °K | 80 CRI | 2550 lm | 98 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D180
|
3500 °K | 80 CRI | 2600 lm | 96 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D185
|
3500 °K | 80 CRI | 2650 lm | 95 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D190
|
3500 °K | 80 CRI | 2700 lm | 96 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D195
|
3500 °K | 80 CRI | 2750 lm | 95 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D200
|
3500 °K | 80 CRI | 2800 lm | 97 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D205
|
3500 °K | 80 CRI | 2850 lm | 95 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D210
|
3500 °K | 80 CRI | 2900 lm | 94 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D215
|
3500 °K | 80 CRI | 2950 lm | 95 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D220
|
3500 °K | 80 CRI | 3000 lm | 94 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D225
|
3500 °K | 80 CRI | 3050 lm | 92 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D230
|
3500 °K | 80 CRI | 3100 lm | 94 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D235
|
3500 °K | 80 CRI | 3150 lm | 93 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D240
|
3500 °K | 80 CRI | 3200 lm | 94 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D245
|
3500 °K | 80 CRI | 3250 lm | 93 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D250
|
3500 °K | 80 CRI | 3300 lm | 92 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D255
|
3500 °K | 80 CRI | 3350 lm | 93 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D260
|
3500 °K | 80 CRI | 3400 lm | 92 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D265
|
3500 °K | 80 CRI | 3450 lm | 93 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D270
|
3500 °K | 80 CRI | 3500 lm | 92 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D275
|
3500 °K | 80 CRI | 3550 lm | 93 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D280
|
3500 °K | 80 CRI | 3600 lm | 95 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D285
|
3500 °K | 80 CRI | 3650 lm | 94 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D290
|
3500 °K | 80 CRI | 3700 lm | 95 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D295
|
3500 °K | 80 CRI | 3750 lm | 94 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I080-D300
|
3500 °K | 80 CRI | 3800 lm | 95 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D060
|
3500 °K | 80 CRI | 1450 lm | 91 | 16 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D065
|
3500 °K | 80 CRI | 1500 lm | 94 | 16 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D070
|
3500 °K | 80 CRI | 1550 lm | 91 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D075
|
3500 °K | 80 CRI | 1600 lm | 94 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D080
|
3500 °K | 80 CRI | 1650 lm | 92 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D085
|
3500 °K | 80 CRI | 1700 lm | 94 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D090
|
3500 °K | 80 CRI | 1750 lm | 97 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D095
|
3500 °K | 80 CRI | 1800 lm | 95 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D100
|
3500 °K | 80 CRI | 1850 lm | 97 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D105
|
3500 °K | 80 CRI | 1900 lm | 95 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D110
|
3500 °K | 80 CRI | 1950 lm | 98 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D115
|
3500 °K | 80 CRI | 2000 lm | 95 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D120
|
3500 °K | 80 CRI | 2050 lm | 98 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D125
|
3500 °K | 80 CRI | 2100 lm | 100 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D130
|
3500 °K | 80 CRI | 2150 lm | 98 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D135
|
3500 °K | 80 CRI | 2200 lm | 100 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D140
|
3500 °K | 80 CRI | 2250 lm | 98 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D145
|
3500 °K | 80 CRI | 2300 lm | 96 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D150
|
3500 °K | 80 CRI | 2350 lm | 98 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D155
|
3500 °K | 80 CRI | 2400 lm | 96 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D160
|
3500 °K | 80 CRI | 2450 lm | 98 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D165
|
3500 °K | 80 CRI | 2500 lm | 96 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D170
|
3500 °K | 80 CRI | 2550 lm | 98 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D175
|
3500 °K | 80 CRI | 2600 lm | 96 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D180
|
3500 °K | 80 CRI | 2650 lm | 98 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D185
|
3500 °K | 80 CRI | 2700 lm | 96 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D190
|
3500 °K | 80 CRI | 2750 lm | 98 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D195
|
3500 °K | 80 CRI | 2800 lm | 97 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D200
|
3500 °K | 80 CRI | 2850 lm | 95 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D205
|
3500 °K | 80 CRI | 2900 lm | 97 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D210
|
3500 °K | 80 CRI | 2950 lm | 95 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D215
|
3500 °K | 80 CRI | 3000 lm | 94 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D220
|
3500 °K | 80 CRI | 3050 lm | 95 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D225
|
3500 °K | 80 CRI | 3100 lm | 94 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D230
|
3500 °K | 80 CRI | 3150 lm | 93 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D235
|
3500 °K | 80 CRI | 3200 lm | 94 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D240
|
3500 °K | 80 CRI | 3250 lm | 93 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D245
|
3500 °K | 80 CRI | 3300 lm | 94 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D250
|
3500 °K | 80 CRI | 3350 lm | 93 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D255
|
3500 °K | 80 CRI | 3400 lm | 92 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D260
|
3500 °K | 80 CRI | 3450 lm | 93 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D265
|
3500 °K | 80 CRI | 3500 lm | 95 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D270
|
3500 °K | 80 CRI | 3550 lm | 93 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D275
|
3500 °K | 80 CRI | 3600 lm | 95 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D280
|
3500 °K | 80 CRI | 3650 lm | 94 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D285
|
3500 °K | 80 CRI | 3700 lm | 95 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D290
|
3500 °K | 80 CRI | 3750 lm | 96 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D295
|
3500 °K | 80 CRI | 3800 lm | 95 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I085-D300
|
3500 °K | 80 CRI | 3850 lm | 94 | 41 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D060
|
3500 °K | 80 CRI | 1500 lm | 94 | 16 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D065
|
3500 °K | 80 CRI | 1550 lm | 91 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D070
|
3500 °K | 80 CRI | 1600 lm | 94 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D075
|
3500 °K | 80 CRI | 1650 lm | 92 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D080
|
3500 °K | 80 CRI | 1700 lm | 94 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D085
|
3500 °K | 80 CRI | 1750 lm | 97 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D090
|
3500 °K | 80 CRI | 1800 lm | 95 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D095
|
3500 °K | 80 CRI | 1850 lm | 97 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D100
|
3500 °K | 80 CRI | 1900 lm | 95 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D105
|
3500 °K | 80 CRI | 1950 lm | 98 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D110
|
3500 °K | 80 CRI | 2000 lm | 95 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D115
|
3500 °K | 80 CRI | 2050 lm | 98 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D120
|
3500 °K | 80 CRI | 2100 lm | 100 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D125
|
3500 °K | 80 CRI | 2150 lm | 98 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D130
|
3500 °K | 80 CRI | 2200 lm | 100 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D135
|
3500 °K | 80 CRI | 2250 lm | 98 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D140
|
3500 °K | 80 CRI | 2300 lm | 100 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D145
|
3500 °K | 80 CRI | 2350 lm | 98 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D150
|
3500 °K | 80 CRI | 2400 lm | 100 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D155
|
3500 °K | 80 CRI | 2450 lm | 98 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D160
|
3500 °K | 80 CRI | 2500 lm | 100 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D165
|
3500 °K | 80 CRI | 2550 lm | 98 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D170
|
3500 °K | 80 CRI | 2600 lm | 96 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D175
|
3500 °K | 80 CRI | 2650 lm | 98 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D180
|
3500 °K | 80 CRI | 2700 lm | 96 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D185
|
3500 °K | 80 CRI | 2750 lm | 98 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D190
|
3500 °K | 80 CRI | 2800 lm | 97 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D195
|
3500 °K | 80 CRI | 2850 lm | 98 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D200
|
3500 °K | 80 CRI | 2900 lm | 97 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D205
|
3500 °K | 80 CRI | 2950 lm | 95 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D210
|
3500 °K | 80 CRI | 3000 lm | 97 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D215
|
3500 °K | 80 CRI | 3050 lm | 95 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D220
|
3500 °K | 80 CRI | 3100 lm | 94 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D225
|
3500 °K | 80 CRI | 3150 lm | 95 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D230
|
3500 °K | 80 CRI | 3200 lm | 94 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D235
|
3500 °K | 80 CRI | 3250 lm | 93 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D240
|
3500 °K | 80 CRI | 3300 lm | 94 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D245
|
3500 °K | 80 CRI | 3350 lm | 93 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D250
|
3500 °K | 80 CRI | 3400 lm | 94 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D255
|
3500 °K | 80 CRI | 3450 lm | 93 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D260
|
3500 °K | 80 CRI | 3500 lm | 95 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D265
|
3500 °K | 80 CRI | 3550 lm | 93 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D270
|
3500 °K | 80 CRI | 3600 lm | 95 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D275
|
3500 °K | 80 CRI | 3650 lm | 94 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D280
|
3500 °K | 80 CRI | 3700 lm | 95 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D285
|
3500 °K | 80 CRI | 3750 lm | 96 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D290
|
3500 °K | 80 CRI | 3800 lm | 95 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D295
|
3500 °K | 80 CRI | 3850 lm | 96 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I090-D300
|
3500 °K | 80 CRI | 3900 lm | 95 | 41 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D060
|
3500 °K | 80 CRI | 1550 lm | 91 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D065
|
3500 °K | 80 CRI | 1600 lm | 94 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D070
|
3500 °K | 80 CRI | 1650 lm | 97 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D075
|
3500 °K | 80 CRI | 1700 lm | 94 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D080
|
3500 °K | 80 CRI | 1750 lm | 97 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D085
|
3500 °K | 80 CRI | 1800 lm | 95 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D090
|
3500 °K | 80 CRI | 1850 lm | 97 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D095
|
3500 °K | 80 CRI | 1900 lm | 95 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D100
|
3500 °K | 80 CRI | 1950 lm | 98 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D105
|
3500 °K | 80 CRI | 2000 lm | 100 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D110
|
3500 °K | 80 CRI | 2050 lm | 98 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D115
|
3500 °K | 80 CRI | 2100 lm | 100 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D120
|
3500 °K | 80 CRI | 2150 lm | 98 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D125
|
3500 °K | 80 CRI | 2200 lm | 100 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D130
|
3500 °K | 80 CRI | 2250 lm | 98 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D135
|
3500 °K | 80 CRI | 2300 lm | 100 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D140
|
3500 °K | 80 CRI | 2350 lm | 98 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D145
|
3500 °K | 80 CRI | 2400 lm | 100 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D150
|
3500 °K | 80 CRI | 2450 lm | 98 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D155
|
3500 °K | 80 CRI | 2500 lm | 100 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D160
|
3500 °K | 80 CRI | 2550 lm | 98 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D165
|
3500 °K | 80 CRI | 2600 lm | 100 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D170
|
3500 °K | 80 CRI | 2650 lm | 98 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D175
|
3500 °K | 80 CRI | 2700 lm | 100 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D180
|
3500 °K | 80 CRI | 2750 lm | 98 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D185
|
3500 °K | 80 CRI | 2800 lm | 97 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D190
|
3500 °K | 80 CRI | 2850 lm | 98 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D195
|
3500 °K | 80 CRI | 2900 lm | 97 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D200
|
3500 °K | 80 CRI | 2950 lm | 98 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D205
|
3500 °K | 80 CRI | 3000 lm | 97 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D210
|
3500 °K | 80 CRI | 3050 lm | 95 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D215
|
3500 °K | 80 CRI | 3100 lm | 97 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D220
|
3500 °K | 80 CRI | 3150 lm | 95 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D225
|
3500 °K | 80 CRI | 3200 lm | 94 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D230
|
3500 °K | 80 CRI | 3250 lm | 96 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D235
|
3500 °K | 80 CRI | 3300 lm | 94 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D240
|
3500 °K | 80 CRI | 3350 lm | 96 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D245
|
3500 °K | 80 CRI | 3400 lm | 94 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D250
|
3500 °K | 80 CRI | 3450 lm | 93 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D255
|
3500 °K | 80 CRI | 3500 lm | 95 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D260
|
3500 °K | 80 CRI | 3550 lm | 93 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D265
|
3500 °K | 80 CRI | 3600 lm | 95 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D270
|
3500 °K | 80 CRI | 3650 lm | 94 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D275
|
3500 °K | 80 CRI | 3700 lm | 95 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D280
|
3500 °K | 80 CRI | 3750 lm | 96 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D285
|
3500 °K | 80 CRI | 3800 lm | 95 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D290
|
3500 °K | 80 CRI | 3850 lm | 96 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D295
|
3500 °K | 80 CRI | 3900 lm | 95 | 41 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I095-D300
|
3500 °K | 80 CRI | 3950 lm | 96 | 41 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D060
|
3500 °K | 80 CRI | 1600 lm | 94 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D065
|
3500 °K | 80 CRI | 1650 lm | 97 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D070
|
3500 °K | 80 CRI | 1700 lm | 94 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D075
|
3500 °K | 80 CRI | 1750 lm | 97 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D080
|
3500 °K | 80 CRI | 1800 lm | 95 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D085
|
3500 °K | 80 CRI | 1850 lm | 97 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D090
|
3500 °K | 80 CRI | 1900 lm | 100 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D095
|
3500 °K | 80 CRI | 1950 lm | 98 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D100
|
3500 °K | 80 CRI | 2000 lm | 100 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D105
|
3500 °K | 80 CRI | 2050 lm | 98 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D110
|
3500 °K | 80 CRI | 2100 lm | 100 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D115
|
3500 °K | 80 CRI | 2150 lm | 98 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D120
|
3500 °K | 80 CRI | 2200 lm | 100 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D125
|
3500 °K | 80 CRI | 2250 lm | 102 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D130
|
3500 °K | 80 CRI | 2300 lm | 100 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D135
|
3500 °K | 80 CRI | 2350 lm | 102 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D140
|
3500 °K | 80 CRI | 2400 lm | 100 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D145
|
3500 °K | 80 CRI | 2450 lm | 98 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D150
|
3500 °K | 80 CRI | 2500 lm | 100 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D155
|
3500 °K | 80 CRI | 2550 lm | 98 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D160
|
3500 °K | 80 CRI | 2600 lm | 100 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D165
|
3500 °K | 80 CRI | 2650 lm | 98 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D170
|
3500 °K | 80 CRI | 2700 lm | 100 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D175
|
3500 °K | 80 CRI | 2750 lm | 98 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D180
|
3500 °K | 80 CRI | 2800 lm | 100 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D185
|
3500 °K | 80 CRI | 2850 lm | 98 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D190
|
3500 °K | 80 CRI | 2900 lm | 100 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D195
|
3500 °K | 80 CRI | 2950 lm | 98 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D200
|
3500 °K | 80 CRI | 3000 lm | 97 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D205
|
3500 °K | 80 CRI | 3050 lm | 98 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D210
|
3500 °K | 80 CRI | 3100 lm | 97 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D215
|
3500 °K | 80 CRI | 3150 lm | 95 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D220
|
3500 °K | 80 CRI | 3200 lm | 97 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D225
|
3500 °K | 80 CRI | 3250 lm | 96 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D230
|
3500 °K | 80 CRI | 3300 lm | 94 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D235
|
3500 °K | 80 CRI | 3350 lm | 96 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D240
|
3500 °K | 80 CRI | 3400 lm | 94 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D245
|
3500 °K | 80 CRI | 3450 lm | 96 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D250
|
3500 °K | 80 CRI | 3500 lm | 95 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D255
|
3500 °K | 80 CRI | 3550 lm | 93 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D260
|
3500 °K | 80 CRI | 3600 lm | 95 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D265
|
3500 °K | 80 CRI | 3650 lm | 96 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D270
|
3500 °K | 80 CRI | 3700 lm | 95 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D275
|
3500 °K | 80 CRI | 3750 lm | 96 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D280
|
3500 °K | 80 CRI | 3800 lm | 95 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D285
|
3500 °K | 80 CRI | 3850 lm | 96 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D290
|
3500 °K | 80 CRI | 3900 lm | 98 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D295
|
3500 °K | 80 CRI | 3950 lm | 96 | 41 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I100-D300
|
3500 °K | 80 CRI | 4000 lm | 95 | 42 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D060
|
3500 °K | 80 CRI | 1650 lm | 97 | 17 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D065
|
3500 °K | 80 CRI | 1700 lm | 94 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D070
|
3500 °K | 80 CRI | 1750 lm | 97 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D075
|
3500 °K | 80 CRI | 1800 lm | 95 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D080
|
3500 °K | 80 CRI | 1850 lm | 97 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D085
|
3500 °K | 80 CRI | 1900 lm | 100 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D090
|
3500 °K | 80 CRI | 1950 lm | 98 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D095
|
3500 °K | 80 CRI | 2000 lm | 100 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D100
|
3500 °K | 80 CRI | 2050 lm | 98 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D105
|
3500 °K | 80 CRI | 2100 lm | 100 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D110
|
3500 °K | 80 CRI | 2150 lm | 98 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D115
|
3500 °K | 80 CRI | 2200 lm | 100 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D120
|
3500 °K | 80 CRI | 2250 lm | 102 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D125
|
3500 °K | 80 CRI | 2300 lm | 100 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D130
|
3500 °K | 80 CRI | 2350 lm | 102 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D135
|
3500 °K | 80 CRI | 2400 lm | 100 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D140
|
3500 °K | 80 CRI | 2450 lm | 102 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D145
|
3500 °K | 80 CRI | 2500 lm | 100 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D150
|
3500 °K | 80 CRI | 2550 lm | 102 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D155
|
3500 °K | 80 CRI | 2600 lm | 100 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D160
|
3500 °K | 80 CRI | 2650 lm | 102 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D165
|
3500 °K | 80 CRI | 2700 lm | 100 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D170
|
3500 °K | 80 CRI | 2750 lm | 98 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D175
|
3500 °K | 80 CRI | 2800 lm | 100 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D180
|
3500 °K | 80 CRI | 2850 lm | 98 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D185
|
3500 °K | 80 CRI | 2900 lm | 100 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D190
|
3500 °K | 80 CRI | 2950 lm | 98 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D195
|
3500 °K | 80 CRI | 3000 lm | 100 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D200
|
3500 °K | 80 CRI | 3050 lm | 98 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D205
|
3500 °K | 80 CRI | 3100 lm | 97 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D210
|
3500 °K | 80 CRI | 3150 lm | 98 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D215
|
3500 °K | 80 CRI | 3200 lm | 97 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D220
|
3500 °K | 80 CRI | 3250 lm | 96 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D225
|
3500 °K | 80 CRI | 3300 lm | 97 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D230
|
3500 °K | 80 CRI | 3350 lm | 96 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D235
|
3500 °K | 80 CRI | 3400 lm | 94 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D240
|
3500 °K | 80 CRI | 3450 lm | 96 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D245
|
3500 °K | 80 CRI | 3500 lm | 95 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D250
|
3500 °K | 80 CRI | 3550 lm | 96 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D255
|
3500 °K | 80 CRI | 3600 lm | 95 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D260
|
3500 °K | 80 CRI | 3650 lm | 96 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D265
|
3500 °K | 80 CRI | 3700 lm | 95 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D270
|
3500 °K | 80 CRI | 3750 lm | 96 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D275
|
3500 °K | 80 CRI | 3800 lm | 95 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D280
|
3500 °K | 80 CRI | 3850 lm | 96 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D285
|
3500 °K | 80 CRI | 3900 lm | 98 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D290
|
3500 °K | 80 CRI | 3950 lm | 96 | 41 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D295
|
3500 °K | 80 CRI | 4000 lm | 98 | 41 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I105-D300
|
3500 °K | 80 CRI | 4050 lm | 96 | 42 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D060
|
3500 °K | 80 CRI | 1700 lm | 94 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D065
|
3500 °K | 80 CRI | 1750 lm | 97 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D070
|
3500 °K | 80 CRI | 1800 lm | 100 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D075
|
3500 °K | 80 CRI | 1850 lm | 97 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D080
|
3500 °K | 80 CRI | 1900 lm | 100 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D085
|
3500 °K | 80 CRI | 1950 lm | 98 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D090
|
3500 °K | 80 CRI | 2000 lm | 100 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D095
|
3500 °K | 80 CRI | 2050 lm | 98 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D100
|
3500 °K | 80 CRI | 2100 lm | 100 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D105
|
3500 °K | 80 CRI | 2150 lm | 102 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D110
|
3500 °K | 80 CRI | 2200 lm | 100 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D115
|
3500 °K | 80 CRI | 2250 lm | 102 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D120
|
3500 °K | 80 CRI | 2300 lm | 100 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D125
|
3500 °K | 80 CRI | 2350 lm | 102 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D130
|
3500 °K | 80 CRI | 2400 lm | 100 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D135
|
3500 °K | 80 CRI | 2450 lm | 102 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D140
|
3500 °K | 80 CRI | 2500 lm | 100 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D145
|
3500 °K | 80 CRI | 2550 lm | 102 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D150
|
3500 °K | 80 CRI | 2600 lm | 100 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D155
|
3500 °K | 80 CRI | 2650 lm | 102 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D160
|
3500 °K | 80 CRI | 2700 lm | 100 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D165
|
3500 °K | 80 CRI | 2750 lm | 102 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D170
|
3500 °K | 80 CRI | 2800 lm | 100 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D175
|
3500 °K | 80 CRI | 2850 lm | 102 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D180
|
3500 °K | 80 CRI | 2900 lm | 100 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D185
|
3500 °K | 80 CRI | 2950 lm | 98 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D190
|
3500 °K | 80 CRI | 3000 lm | 100 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D195
|
3500 °K | 80 CRI | 3050 lm | 98 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D200
|
3500 °K | 80 CRI | 3100 lm | 100 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D205
|
3500 °K | 80 CRI | 3150 lm | 98 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D210
|
3500 °K | 80 CRI | 3200 lm | 97 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D215
|
3500 °K | 80 CRI | 3250 lm | 98 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D220
|
3500 °K | 80 CRI | 3300 lm | 97 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D225
|
3500 °K | 80 CRI | 3350 lm | 96 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D230
|
3500 °K | 80 CRI | 3400 lm | 97 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D235
|
3500 °K | 80 CRI | 3450 lm | 96 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D240
|
3500 °K | 80 CRI | 3500 lm | 97 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D245
|
3500 °K | 80 CRI | 3550 lm | 96 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D250
|
3500 °K | 80 CRI | 3600 lm | 95 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D255
|
3500 °K | 80 CRI | 3650 lm | 96 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D260
|
3500 °K | 80 CRI | 3700 lm | 95 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D265
|
3500 °K | 80 CRI | 3750 lm | 96 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D270
|
3500 °K | 80 CRI | 3800 lm | 95 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D275
|
3500 °K | 80 CRI | 3850 lm | 96 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D280
|
3500 °K | 80 CRI | 3900 lm | 98 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D285
|
3500 °K | 80 CRI | 3950 lm | 96 | 41 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D290
|
3500 °K | 80 CRI | 4000 lm | 98 | 41 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D295
|
3500 °K | 80 CRI | 4050 lm | 96 | 42 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I110-D300
|
3500 °K | 80 CRI | 4100 lm | 98 | 42 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D060
|
3500 °K | 80 CRI | 1750 lm | 97 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D065
|
3500 °K | 80 CRI | 1800 lm | 100 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D070
|
3500 °K | 80 CRI | 1850 lm | 97 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D075
|
3500 °K | 80 CRI | 1900 lm | 100 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D080
|
3500 °K | 80 CRI | 1950 lm | 98 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D085
|
3500 °K | 80 CRI | 2000 lm | 100 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D090
|
3500 °K | 80 CRI | 2050 lm | 103 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D095
|
3500 °K | 80 CRI | 2100 lm | 100 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D100
|
3500 °K | 80 CRI | 2150 lm | 102 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D105
|
3500 °K | 80 CRI | 2200 lm | 100 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D110
|
3500 °K | 80 CRI | 2250 lm | 102 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D115
|
3500 °K | 80 CRI | 2300 lm | 100 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D120
|
3500 °K | 80 CRI | 2350 lm | 102 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D125
|
3500 °K | 80 CRI | 2400 lm | 104 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D130
|
3500 °K | 80 CRI | 2450 lm | 102 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D135
|
3500 °K | 80 CRI | 2500 lm | 104 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D140
|
3500 °K | 80 CRI | 2550 lm | 102 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D145
|
3500 °K | 80 CRI | 2600 lm | 100 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D150
|
3500 °K | 80 CRI | 2650 lm | 102 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D155
|
3500 °K | 80 CRI | 2700 lm | 100 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D160
|
3500 °K | 80 CRI | 2750 lm | 102 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D165
|
3500 °K | 80 CRI | 2800 lm | 100 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D170
|
3500 °K | 80 CRI | 2850 lm | 102 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D175
|
3500 °K | 80 CRI | 2900 lm | 100 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D180
|
3500 °K | 80 CRI | 2950 lm | 102 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D185
|
3500 °K | 80 CRI | 3000 lm | 100 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D190
|
3500 °K | 80 CRI | 3050 lm | 102 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D195
|
3500 °K | 80 CRI | 3100 lm | 100 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D200
|
3500 °K | 80 CRI | 3150 lm | 98 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D205
|
3500 °K | 80 CRI | 3200 lm | 100 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D210
|
3500 °K | 80 CRI | 3250 lm | 98 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D215
|
3500 °K | 80 CRI | 3300 lm | 97 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D220
|
3500 °K | 80 CRI | 3350 lm | 99 | 34 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D225
|
3500 °K | 80 CRI | 3400 lm | 97 | 35 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D230
|
3500 °K | 80 CRI | 3450 lm | 96 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D235
|
3500 °K | 80 CRI | 3500 lm | 97 | 36 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D240
|
3500 °K | 80 CRI | 3550 lm | 96 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D245
|
3500 °K | 80 CRI | 3600 lm | 97 | 37 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D250
|
3500 °K | 80 CRI | 3650 lm | 96 | 38 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D255
|
3500 °K | 80 CRI | 3700 lm | 95 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D260
|
3500 °K | 80 CRI | 3750 lm | 96 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D265
|
3500 °K | 80 CRI | 3800 lm | 97 | 39 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D270
|
3500 °K | 80 CRI | 3850 lm | 96 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D275
|
3500 °K | 80 CRI | 3900 lm | 98 | 40 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D280
|
3500 °K | 80 CRI | 3950 lm | 96 | 41 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D285
|
3500 °K | 80 CRI | 4000 lm | 98 | 41 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D290
|
3500 °K | 80 CRI | 4050 lm | 99 | 41 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D295
|
3500 °K | 80 CRI | 4100 lm | 98 | 42 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I115-D300
|
3500 °K | 80 CRI | 4150 lm | 97 | 43 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D060
|
3500 °K | 80 CRI | 1800 lm | 100 | 18 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D065
|
3500 °K | 80 CRI | 1850 lm | 97 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D070
|
3500 °K | 80 CRI | 1900 lm | 100 | 19 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D075
|
3500 °K | 80 CRI | 1950 lm | 98 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D080
|
3500 °K | 80 CRI | 2000 lm | 100 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D085
|
3500 °K | 80 CRI | 2050 lm | 103 | 20 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D090
|
3500 °K | 80 CRI | 2100 lm | 100 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D095
|
3500 °K | 80 CRI | 2150 lm | 102 | 21 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D100
|
3500 °K | 80 CRI | 2200 lm | 100 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D105
|
3500 °K | 80 CRI | 2250 lm | 102 | 22 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D110
|
3500 °K | 80 CRI | 2300 lm | 100 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D115
|
3500 °K | 80 CRI | 2350 lm | 102 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D120
|
3500 °K | 80 CRI | 2400 lm | 104 | 23 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D125
|
3500 °K | 80 CRI | 2450 lm | 102 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D130
|
3500 °K | 80 CRI | 2500 lm | 104 | 24 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D135
|
3500 °K | 80 CRI | 2550 lm | 102 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D140
|
3500 °K | 80 CRI | 2600 lm | 104 | 25 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D145
|
3500 °K | 80 CRI | 2650 lm | 102 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D150
|
3500 °K | 80 CRI | 2700 lm | 104 | 26 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D155
|
3500 °K | 80 CRI | 2750 lm | 102 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D160
|
3500 °K | 80 CRI | 2800 lm | 104 | 27 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D165
|
3500 °K | 80 CRI | 2850 lm | 102 | 28 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D170
|
3500 °K | 80 CRI | 2900 lm | 100 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D175
|
3500 °K | 80 CRI | 2950 lm | 102 | 29 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D180
|
3500 °K | 80 CRI | 3000 lm | 100 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D185
|
3500 °K | 80 CRI | 3050 lm | 102 | 30 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D190
|
3500 °K | 80 CRI | 3100 lm | 100 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D195
|
3500 °K | 80 CRI | 3150 lm | 102 | 31 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D200
|
3500 °K | 80 CRI | 3200 lm | 100 | 32 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D205
|
3500 °K | 80 CRI | 3250 lm | 98 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D210
|
3500 °K | 80 CRI | 3300 lm | 100 | 33 W | Indirect/Direct: Lambertian | |
32L-C-P-ID-CX-ACX-35K-I120-D215
|
3500 °K | 80 CRI | 3350 lm | 99 | 34 W | Indirect/Direct: Lambe |