text.skipToContent text.skipToNavigation

Inde-Pendant 32 LED Cylinder & Ring Pendant Direct

By Litecontrol 
By Litecontrol
The combination of both Ring and Cylinder Pendant is an inspirational statement piece, a complete package with performance versatility.
  • Variable Intensity Technology
  • The Ring is extruded aluminum, providing a minimalistic form factor to house an internal flexible LED source, and is available in all 3 sizes: 20", 30", & 40" diameters
  • Powered Suspension System (POAC) provides power for class 2 luminaires without the need of secondary power cord for a clean, elegant look
  • A blend of aesthetics & functionality, the Ring's cast aluminum joiner bracket provides POAC isolation in addition to structural alignment and field adjust-ability for finer leveling
  • Recessed J-Box with die cast aluminum canopy interface allows installation from below the ceiling surface and the canopy cover is flush mounted for a seamless transition into the ceiling plane
  • PowerHUBB™ PoE Lighting and Control options available

Product Details

General

Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
Controls - Networked PowerHUBB
Dimming Protocol
  • 0-10V
  • DALI
Dimming Range
  • 0%
  • 1%
Light Distribution Direct
Light Source LED
Mounting Type Pendant
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Electrical Ratings

Lumens Per Watt 69 - 79
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 12.0 - 55.0 W

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Resources and Downloads

Videos

32L Cylinder Installation

32L Ceiling Preparation

32L POAC Power Over Aircraft Cable

32L Cylinder and Ring J-box Installation

32L Installation Structural Mounting Configuration and Orientation

Photometry (169)

Product Name Color Temp CRI Lumens Lm/W WattsWatts Dist. Type Resources
32L-C-P-D-CX-ACX-35K-D060
3500 °K 80 CRI 600 lm 75 8 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D065
3500 °K 80 CRI 650 lm 81 8 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D070
3500 °K 80 CRI 700 lm 78 9 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D075
3500 °K 80 CRI 750 lm 83 9 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D080
3500 °K 80 CRI 800 lm 89 9 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D085
3500 °K 80 CRI 850 lm 85 10 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D090
3500 °K 80 CRI 900 lm 90 10 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D095
3500 °K 80 CRI 950 lm 86 11 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D100
3500 °K 80 CRI 1000 lm 91 11 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D105
3500 °K 80 CRI 1050 lm 88 12 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D110
3500 °K 80 CRI 1100 lm 92 12 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D115
3500 °K 80 CRI 1150 lm 96 12 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D120
3500 °K 80 CRI 1200 lm 92 13 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D125
3500 °K 80 CRI 1250 lm 96 13 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D130
3500 °K 80 CRI 1300 lm 93 14 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D135
3500 °K 80 CRI 1350 lm 96 14 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D140
3500 °K 80 CRI 1400 lm 93 15 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D145
3500 °K 80 CRI 1450 lm 97 15 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D150
3500 °K 80 CRI 1500 lm 94 16 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D155
3500 °K 80 CRI 1550 lm 97 16 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D160
3500 °K 80 CRI 1600 lm 94 17 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D165
3500 °K 80 CRI 1650 lm 97 17 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D170
3500 °K 80 CRI 1700 lm 94 18 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D175
3500 °K 80 CRI 1750 lm 92 19 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D180
3500 °K 80 CRI 1800 lm 95 19 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D185
3500 °K 80 CRI 1850 lm 93 20 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D190
3500 °K 80 CRI 1900 lm 95 20 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D195
3500 °K 80 CRI 1950 lm 93 21 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D200
3500 °K 80 CRI 2000 lm 95 21 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D205
3500 °K 80 CRI 2050 lm 93 22 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D210
3500 °K 80 CRI 2100 lm 91 23 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D215
3500 °K 80 CRI 2150 lm 93 23 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D220
3500 °K 80 CRI 2200 lm 92 24 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D225
3500 °K 80 CRI 2250 lm 90 25 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D230
3500 °K 80 CRI 2300 lm 92 25 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D235
3500 °K 80 CRI 2350 lm 90 26 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D240
3500 °K 80 CRI 2400 lm 89 27 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D245
3500 °K 80 CRI 2450 lm 91 27 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D250
3500 °K 80 CRI 2500 lm 89 28 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D255
3500 °K 80 CRI 2550 lm 91 28 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D260
3500 °K 80 CRI 2600 lm 90 29 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D265
3500 °K 80 CRI 2650 lm 91 29 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D270
3500 °K 80 CRI 2700 lm 90 30 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D275
3500 °K 80 CRI 2750 lm 92 30 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D280
3500 °K 80 CRI 2800 lm 93 30 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D285
3500 °K 80 CRI 2850 lm 92 31 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D290
3500 °K 80 CRI 2900 lm 94 31 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D295
3500 °K 80 CRI 2950 lm 92 32 W Direct: Lambertian
32L-C-P-D-CX-ACX-35K-D300
3500 °K 80 CRI 3000 lm 91 33 W Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R035
3500 °K 80 CRI 350 lm 58 6 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R040
3500 °K 80 CRI 400 lm 67 6 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R045
3500 °K 80 CRI 450 lm 64 7 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R050
3500 °K 80 CRI 500 lm 63 8 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R055
3500 °K 80 CRI 550 lm 69 8 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R060
3500 °K 80 CRI 600 lm 67 9 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R065
3500 °K 80 CRI 650 lm 65 10 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R070
3500 °K 80 CRI 700 lm 70 10 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R075
3500 °K 80 CRI 750 lm 68 11 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R080
3500 °K 80 CRI 800 lm 67 12 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R085
3500 °K 80 CRI 850 lm 71 12 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R090
3500 °K 80 CRI 900 lm 69 13 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R095
3500 °K 80 CRI 950 lm 68 14 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R100
3500 °K 80 CRI 1000 lm 71 14 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R105
3500 °K 80 CRI 1050 lm 70 15 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R110
3500 °K 80 CRI 1100 lm 69 16 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R115
3500 °K 80 CRI 1150 lm 72 16 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R120
3500 °K 80 CRI 1200 lm 71 17 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R125
3500 °K 80 CRI 1250 lm 69 18 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R130
3500 °K 80 CRI 1300 lm 72 18 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R135
3500 °K 80 CRI 1350 lm 71 19 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R140
3500 °K 80 CRI 1400 lm 70 20 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R145
3500 °K 80 CRI 1450 lm 69 21 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R150
3500 °K 80 CRI 1500 lm 71 21 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R155
3500 °K 80 CRI 1550 lm 70 22 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R160
3500 °K 80 CRI 1600 lm 70 23 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R165
3500 °K 80 CRI 1650 lm 72 23 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R170
3500 °K 80 CRI 1700 lm 71 24 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R175
3500 °K 80 CRI 1750 lm 70 25 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R180
3500 °K 80 CRI 1800 lm 69 26 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R185
3500 °K 80 CRI 1850 lm 71 26 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R190
3500 °K 80 CRI 1900 lm 70 27 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R195
3500 °K 80 CRI 1950 lm 70 28 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R200
3500 °K 80 CRI 2000 lm 69 29 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R205
3500 °K 80 CRI 2050 lm 71 29 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R210
3500 °K 80 CRI 2100 lm 70 30 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R215
3500 °K 80 CRI 2150 lm 69 31 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R220
3500 °K 80 CRI 2200 lm 69 32 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R225
3500 °K 80 CRI 2250 lm 68 33 W Indirect/Direct: Lambertian
32L-R20-P-ID-CX-ACX-35K-R230
3500 °K 80 CRI 2300 lm 70 33 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R035
3500 °K 80 CRI 350 lm 58 6 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R040
3500 °K 80 CRI 400 lm 67 6 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R045
3500 °K 80 CRI 450 lm 64 7 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R050
3500 °K 80 CRI 500 lm 63 8 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R055
3500 °K 80 CRI 550 lm 69 8 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R060
3500 °K 80 CRI 600 lm 67 9 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R065
3500 °K 80 CRI 650 lm 65 10 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R070
3500 °K 80 CRI 700 lm 70 10 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R075
3500 °K 80 CRI 750 lm 68 11 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R080
3500 °K 80 CRI 800 lm 67 12 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R085
3500 °K 80 CRI 850 lm 71 12 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R090
3500 °K 80 CRI 900 lm 69 13 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R095
3500 °K 80 CRI 950 lm 68 14 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R100
3500 °K 80 CRI 1000 lm 71 14 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R105
3500 °K 80 CRI 1050 lm 70 15 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R110
3500 °K 80 CRI 1100 lm 69 16 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R115
3500 °K 80 CRI 1150 lm 72 16 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R120
3500 °K 80 CRI 1200 lm 71 17 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R125
3500 °K 80 CRI 1250 lm 69 18 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R130
3500 °K 80 CRI 1300 lm 72 18 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R135
3500 °K 80 CRI 1350 lm 71 19 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R140
3500 °K 80 CRI 1400 lm 70 20 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R145
3500 °K 80 CRI 1450 lm 69 21 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R150
3500 °K 80 CRI 1500 lm 71 21 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R155
3500 °K 80 CRI 1550 lm 70 22 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R160
3500 °K 80 CRI 1600 lm 70 23 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R165
3500 °K 80 CRI 1650 lm 72 23 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R170
3500 °K 80 CRI 1700 lm 71 24 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R175
3500 °K 80 CRI 1750 lm 70 25 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R180
3500 °K 80 CRI 1800 lm 69 26 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R185
3500 °K 80 CRI 1850 lm 71 26 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R190
3500 °K 80 CRI 1900 lm 70 27 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R195
3500 °K 80 CRI 1950 lm 70 28 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R200
3500 °K 80 CRI 2000 lm 69 29 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R205
3500 °K 80 CRI 2050 lm 71 29 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R210
3500 °K 80 CRI 2100 lm 70 30 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R215
3500 °K 80 CRI 2150 lm 69 31 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R220
3500 °K 80 CRI 2200 lm 69 32 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R225
3500 °K 80 CRI 2250 lm 68 33 W Indirect/Direct: Lambertian
32L-R30-P-ID-CX-ACX-35K-R230
3500 °K 80 CRI 2300 lm 70 33 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R035
3500 °K 80 CRI 350 lm 58 6 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R040
3500 °K 80 CRI 400 lm 67 6 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R045
3500 °K 80 CRI 450 lm 64 7 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R050
3500 °K 80 CRI 500 lm 63 8 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R055
3500 °K 80 CRI 550 lm 69 8 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R060
3500 °K 80 CRI 600 lm 67 9 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R065
3500 °K 80 CRI 650 lm 65 10 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R070
3500 °K 80 CRI 700 lm 70 10 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R075
3500 °K 80 CRI 750 lm 68 11 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R080
3500 °K 80 CRI 800 lm 67 12 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R085
3500 °K 80 CRI 850 lm 71 12 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R090
3500 °K 80 CRI 900 lm 69 13 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R095
3500 °K 80 CRI 950 lm 68 14 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R100
3500 °K 80 CRI 1000 lm 71 14 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R105
3500 °K 80 CRI 1050 lm 70 15 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R110
3500 °K 80 CRI 1100 lm 69 16 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R115
3500 °K 80 CRI 1150 lm 72 16 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R120
3500 °K 80 CRI 1200 lm 71 17 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R125
3500 °K 80 CRI 1250 lm 69 18 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R130
3500 °K 80 CRI 1300 lm 72 18 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R135
3500 °K 80 CRI 1350 lm 71 19 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R140
3500 °K 80 CRI 1400 lm 70 20 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R145
3500 °K 80 CRI 1450 lm 69 21 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R150
3500 °K 80 CRI 1500 lm 71 21 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R155
3500 °K 80 CRI 1550 lm 70 22 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R160
3500 °K 80 CRI 1600 lm 70 23 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R165
3500 °K 80 CRI 1650 lm 72 23 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R170
3500 °K 80 CRI 1700 lm 71 24 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R175
3500 °K 80 CRI 1750 lm 70 25 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R180
3500 °K 80 CRI 1800 lm 69 26 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R185
3500 °K 80 CRI 1850 lm 71 26 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R190
3500 °K 80 CRI 1900 lm 70 27 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R195
3500 °K 80 CRI 1950 lm 70 28 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R200
3500 °K 80 CRI 2000 lm 69 29 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R205
3500 °K 80 CRI 2050 lm 71 29 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R210
3500 °K 80 CRI 2100 lm 70 30 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R215
3500 °K 80 CRI 2150 lm 69 31 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R220
3500 °K 80 CRI 2200 lm 69 32 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R225
3500 °K 80 CRI 2250 lm 68 33 W Indirect/Direct: Lambertian
32L-R40-P-ID-CX-ACX-35K-R230
3500 °K 80 CRI 2300 lm 70 33 W Indirect/Direct: Lambertian