- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Surface
- Inde-Pendant 32 LED Cylinder Surface Direct
Item Added to Your Cart!
Inde-Pendant 32 LED Cylinder Surface Direct
By Litecontrol
Inde-Pendant 32 LED Cylinder Surface Direct
By Litecontrol
The Inde-Pendant 32L Cylinder has concentric layers of light with a frosted and clear glass effect, architectural elegance with versatile performance.
- Variable Intensity Technology
- Powered Suspension System (POAC) provides power for class 2 luminaires without the need of secondary power cord for a clean, elegant look
- Recessed J-Box with die cast aluminum canopy interface allows installation from below the ceiling surface and the canopy cover is flush mounted for a seamless transition into the ceiling plane
- PowerHUBB™ PoE Lighting and Control options available
Product Details
General
Color Rendering Index (CRI) | 80 CRI |
Color Temperature |
|
Controls - Networked | PowerHUBB |
Dimming Protocol |
|
Dimming Range |
|
Light Distribution | Direct |
Light Source | LED |
Mounting Type | Surface |
Warranty Length |
|
Electrical Ratings
Lumens Per Watt | 77 - 93 |
Voltage Rating |
|
Wattage | 6.0 - 21.0 W |
Certifications and Compliance
Compliance |
|
Resources and Downloads
Videos
32L Ceiling Preparation
32L Cylinder and Ring J-box Installation
32L Installation Structural Mounting Configuration and Orientation
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (49)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
32L-C-S-D-CX-ACX-35K-D060
|
3500 °K | 80 CRI | 600 lm | 75 | 8 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D065
|
3500 °K | 80 CRI | 650 lm | 81 | 8 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D070
|
3500 °K | 80 CRI | 700 lm | 78 | 9 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D075
|
3500 °K | 80 CRI | 750 lm | 83 | 9 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D080
|
3500 °K | 80 CRI | 800 lm | 89 | 9 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D085
|
3500 °K | 80 CRI | 850 lm | 85 | 10 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D090
|
3500 °K | 80 CRI | 900 lm | 90 | 10 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D095
|
3500 °K | 80 CRI | 950 lm | 86 | 11 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D100
|
3500 °K | 80 CRI | 1000 lm | 91 | 11 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D105
|
3500 °K | 80 CRI | 1050 lm | 88 | 12 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D110
|
3500 °K | 80 CRI | 1100 lm | 92 | 12 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D115
|
3500 °K | 80 CRI | 1150 lm | 96 | 12 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D120
|
3500 °K | 80 CRI | 1200 lm | 92 | 13 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D125
|
3500 °K | 80 CRI | 1250 lm | 96 | 13 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D130
|
3500 °K | 80 CRI | 1300 lm | 93 | 14 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D135
|
3500 °K | 80 CRI | 1350 lm | 96 | 14 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D140
|
3500 °K | 80 CRI | 1400 lm | 93 | 15 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D145
|
3500 °K | 80 CRI | 1450 lm | 97 | 15 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D150
|
3500 °K | 80 CRI | 1500 lm | 94 | 16 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D155
|
3500 °K | 80 CRI | 1550 lm | 97 | 16 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D160
|
3500 °K | 80 CRI | 1600 lm | 94 | 17 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D165
|
3500 °K | 80 CRI | 1650 lm | 97 | 17 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D170
|
3500 °K | 80 CRI | 1700 lm | 94 | 18 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D175
|
3500 °K | 80 CRI | 1750 lm | 92 | 19 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D180
|
3500 °K | 80 CRI | 1800 lm | 95 | 19 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D185
|
3500 °K | 80 CRI | 1850 lm | 93 | 20 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D190
|
3500 °K | 80 CRI | 1900 lm | 95 | 20 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D195
|
3500 °K | 80 CRI | 1950 lm | 93 | 21 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D200
|
3500 °K | 80 CRI | 2000 lm | 95 | 21 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D205
|
3500 °K | 80 CRI | 2050 lm | 93 | 22 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D210
|
3500 °K | 80 CRI | 2100 lm | 91 | 23 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D215
|
3500 °K | 80 CRI | 2150 lm | 93 | 23 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D220
|
3500 °K | 80 CRI | 2200 lm | 92 | 24 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D225
|
3500 °K | 80 CRI | 2250 lm | 90 | 25 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D230
|
3500 °K | 80 CRI | 2300 lm | 92 | 25 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D235
|
3500 °K | 80 CRI | 2350 lm | 90 | 26 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D240
|
3500 °K | 80 CRI | 2400 lm | 89 | 27 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D245
|
3500 °K | 80 CRI | 2450 lm | 91 | 27 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D250
|
3500 °K | 80 CRI | 2500 lm | 89 | 28 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D255
|
3500 °K | 80 CRI | 2550 lm | 91 | 28 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D260
|
3500 °K | 80 CRI | 2600 lm | 90 | 29 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D265
|
3500 °K | 80 CRI | 2650 lm | 91 | 29 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D270
|
3500 °K | 80 CRI | 2700 lm | 90 | 30 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D275
|
3500 °K | 80 CRI | 2750 lm | 92 | 30 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D280
|
3500 °K | 80 CRI | 2800 lm | 93 | 30 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D285
|
3500 °K | 80 CRI | 2850 lm | 92 | 31 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D290
|
3500 °K | 80 CRI | 2900 lm | 94 | 31 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D295
|
3500 °K | 80 CRI | 2950 lm | 92 | 32 W | Direct: Lambertian | |
32L-C-S-D-CX-ACX-35K-D300
|
3500 °K | 80 CRI | 3000 lm | 91 | 33 W | Direct: Lambertian |
Please wait, preparing to download your file.
Related Products