text.skipToContent text.skipToNavigation

MOD™ 22 Pendant Direct

By Litecontrol 

Collection Name:  MOD

By Litecontrol
Collection Name:  MOD
MOD 22 Pendant Direct (22-P-D) is a small-scale extruded aluminum fixture available with three lamp choices with a lens or baffle on the downlight portion, allowing for greater design flexibility. Its small housing provides a clean, minimalist look in both small and large areas.
  • Small profile
  • T8, T5, and T5HO lamps
  • Extruded aluminum housings
  • Lens or baffle option
  • On-module mounting

Product Details

General

Application
  • Commercial Indoor
  • Library
  • Office
  • Public Space
  • Retail
Lamp Type
  • T8
  • T5 & T5HO
Light Distribution Direct
Light Source Fluorescent
Mounting Type Pendant

Photometry (4)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
22-P-D-04-BW-Cx-T5HO
22-P-D-04-BW-Cx-T8
22-P-D-04-SGL-Cx-T5HO
22-P-D-04-SGL-Cx-T8