- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Pendant Lighting
- MOD™ 44 Pendant Direct
Item Added to Your Cart!
MOD™ 44 Pendant Direct
by Litecontrol
Collection Name: MOD
MOD™ 44 Pendant Direct
by Litecontrol
Collection Name: MOD
MOD 44 (44-P-D) offers a choice of T8, T5, T5HO lamping. Downlight shielding available in two baffle options or a soft glow lens. LED versions (44L) also available.
- Provides 100% downlight
- Available in 1-T8 and 1- or 2-T5 or T5HO cross-sections
- Aircraft cable or rigid stem mounting
- Easy row joining
Product Details
General
Application |
|
Lamp Type |
|
Light Distribution | Direct |
Light Source | Fluorescent |
Mounting Type | Pendant |
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
44-P-D-04-BW-Cx-1T5HO
IES file |
![]() |
||||||
44-P-D-04-BW-Cx-1T8
IES file |
![]() |
||||||
44-P-D-04-BW-Cx-2T5
IES file |
![]() |
||||||
44-P-D-04-BW-Cx-2T5HO
IES file |
![]() |
||||||
44-P-D-04-PS-Cx-1T5HO
IES file |
![]() |
||||||
44-P-D-04-PS-Cx-1T8
IES file |
![]() |
||||||
44-P-D-04-PS-Cx-2T5
IES file |
![]() |
||||||
44-P-D-04-PS-Cx-2T5HO
IES file |
![]() |
Please wait, preparing to download your file.