- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Pendant Lighting
- MOD™ 46 Pendant Indirect/Direct
Item Added to Your Cart!
MOD™ 46 Pendant Indirect/Direct
By Litecontrol
Collection Name: MOD
MOD™ 46 Pendant Indirect/Direct
By Litecontrol
Collection Name:
MOD
MOD fixtures provide a range of aesthetically clean solutions for wall, pendant, and recessed applications. The MOD 46 offers a versatile indirect/direct fixture with separate lamp chambers for uplight and downlight. With either T8, T5 or T5HO lamping and a choice of diffusers, 46-P-ID allows full control of output and distribution in a compact, crisp form.
- Indirect/direct distribution in a small-scale rectilinear profile
- Separate lamp chambers for uplight and downlight offer maximum light output control
- Three diffuser options allow fixtures' appearance to match a wide range of interior design objectives
- Lift-and-shift diffuser detail for tool-free installation and maintenance
- System connectors provide flexibility in layout design
Product Details
General
Application |
|
Lamp Type |
|
Light Distribution | Indirect-Direct |
Light Source | Fluorescent |
Mounting Type | Pendant |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (16)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
46-P-ID-04-BW-Cx-1T5HO-1T5HO
|
|||||||
46-P-ID-04-BW-Cx-1T5HO-2T5HO
|
|||||||
46-P-ID-04-BW-Cx-1T8-1T8
|
|||||||
46-P-ID-04-BW-Cx-1T8-2T8
|
|||||||
46-P-ID-04-BW-Cx-2T5HO-1T5HO
|
|||||||
46-P-ID-04-BW-Cx-2T5HO-2T5HO
|
|||||||
46-P-ID-04-BW-Cx-2T8-1T8
|
|||||||
46-P-ID-04-BW-Cx-2T8-2T8
|
|||||||
46-P-ID-04-SGL-Cx-1T5HO-1T5HO
|
|||||||
46-P-ID-04-SGL-Cx-1T5HO-2T5HO
|
|||||||
46-P-ID-04-SGL-Cx-1T8-1T8
|
|||||||
46-P-ID-04-SGL-Cx-1T8-2T8
|
|||||||
46-P-ID-04-SGL-Cx-2T5HO-1T5HO
|
|||||||
46-P-ID-04-SGL-Cx-2T5HO-2T5HO
|
|||||||
46-P-ID-04-SGL-Cx-2T8-1T8
|
|||||||
46-P-ID-04-SGL-Cx-2T8-2T8
|
Please wait, preparing to download your file.