- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Pendant Lighting
- MOD™ 4L LED Pendant Direct with SpectraClean™ 254
Item Added to Your Cart!
MOD™ 4L LED Pendant Direct with SpectraClean™ 254
by Litecontrol
MOD™ 4L LED Pendant Direct with SpectraClean™ 254
by Litecontrol
The MOD™ 4L LED Pendant Direct with SpectraClean™ (4L-P-D-SC254) is part of the MODx family, which is an affordably-priced, full-featured offering with best-in-class attention to detail. It offers SpectraClean Germicidal Technology.
- Safe and Effective Architecturally Styled LED lighting with UV-C upper air disinfection
- MOD 4L, a 4” rectilinear formfactor available in 4’ and 8’ lengths (individual or continuous row)
- Direct visible light distribution with upper UV-C coverage
- Specially designed “stacked V” UVC lamp baffle system to ensure UV-C rays are targeting the required upper air zone
- Cable pendant mounting
- Minimum 7’ mounting above finished floor to ensure proper safety for occupants per ANSI guidelines
- UL1598 annex L upper air UVC design guidelines
- Simple time based “on/off” scheduling to control using onboard Hubbell NX controls or customer provided control system.
Product Details
General
Aperture | 4 in |
Application - For Use On | Upper Air Disinfection |
Color Rendering Index (CRI) |
|
Color Temperature |
|
Controls - Integral Sensors (Non-Networked) | Occupancy & Daylight Sensor |
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Distribution | Direct |
Light Source | LED |
Mounting Type | Pendant |
SpectraSync™ Color Tuning |
|
Technology | SpectraClean™ 254 |
Warranty Length |
|
Electrical Ratings
Lumens Per Watt | 107 - 116 |
Voltage Rating |
|
Wattage | 2.6 - 12 W |
Certifications and Compliance
Compliance |
|
Resources/Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
4L-P-AD-4-ASYM-X-CX-35K-D030
IES file |
1200 lm | 109.000 | 11.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D035
IES file |
1400 lm | 117.000 | 12.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D040
IES file |
1600 lm | 114.000 | 14.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D045
IES file |
1800 lm | 113.000 | 16.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D050
IES file |
2000 lm | 111.000 | 18.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D055
IES file |
2200 lm | 116.000 | 19.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D060
IES file |
2400 lm | 114.000 | 21.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D065
IES file |
2600 lm | 113.000 | 23.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D070
IES file |
2800 lm | 112.000 | 25.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D075
IES file |
3000 lm | 115.000 | 26.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D080
IES file |
3200 lm | 114.000 | 28.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D085
IES file |
3400 lm | 113.000 | 30.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D090
IES file |
3600 lm | 109.000 | 33.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D095
IES file |
3800 lm | 112.000 | 34.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D100
IES file |
4000 lm | 111.000 | 36.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D105
IES file |
4200 lm | 111.000 | 38.000 W | ||||
4L-P-AD-4-ASYM-X-CX-35K-D110
IES file |
4400 lm | 107.000 | 41.000 W | ||||
4L-P-D-4-BAT-X-CX-35K-D030
IES file |
3500 °K | 80 CRI | 1200 lm | 120 | 10 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D035
IES file |
3500 °K | 80 CRI | 1400 lm | 117 | 12 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D040
IES file |
3500 °K | 80 CRI | 1600 lm | 114 | 14 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D045
IES file |
3500 °K | 80 CRI | 1800 lm | 113 | 16 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D050
IES file |
3500 °K | 80 CRI | 2000 lm | 118 | 17 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D055
IES file |
3500 °K | 80 CRI | 2200 lm | 116 | 19 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D060
IES file |
3500 °K | 80 CRI | 2400 lm | 114 | 21 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D065
IES file |
3500 °K | 80 CRI | 2600 lm | 113 | 23 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D070
IES file |
3500 °K | 80 CRI | 2800 lm | 117 | 24 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D075
IES file |
3500 °K | 80 CRI | 3000 lm | 115 | 26 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D080
IES file |
3500 °K | 80 CRI | 3200 lm | 114 | 28 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D085
IES file |
3500 °K | 80 CRI | 3400 lm | 113 | 30 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D090
IES file |
3500 °K | 80 CRI | 3600 lm | 113 | 32 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D095
IES file |
3500 °K | 80 CRI | 3800 lm | 112 | 34 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D100
IES file |
3500 °K | 80 CRI | 4000 lm | 111 | 36 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D105
IES file |
3500 °K | 80 CRI | 4200 lm | 114 | 37 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D110
IES file |
3500 °K | 80 CRI | 4400 lm | 110 | 40 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D115
IES file |
3500 °K | 80 CRI | 4600 lm | 110 | 42 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D120
IES file |
3500 °K | 80 CRI | 4800 lm | 109 | 44 W | Direct: Batwing |
![]() |
4L-P-D-4-BAT-X-CX-35K-D125
IES file |
3500 °K | 80 CRI | 5000 lm | 114 | 44 W | Direct: Batwing |
![]() |
4L-P-D-4-DRP-X-CX-35K-D030
IES file |
3500 °K | 80 CRI | 1200 lm | 120 | 10 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D035
IES file |
3500 °K | 80 CRI | 1400 lm | 117 | 12 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D040
IES file |
3500 °K | 80 CRI | 1600 lm | 114 | 14 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D045
IES file |
3500 °K | 80 CRI | 1800 lm | 113 | 16 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D050
IES file |
3500 °K | 80 CRI | 2000 lm | 118 | 17 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D055
IES file |
3500 °K | 80 CRI | 2200 lm | 116 | 19 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D060
IES file |
3500 °K | 80 CRI | 2400 lm | 114 | 21 W | Direct: Lambertian | |
4L-P-D-4-DRP-X-CX-35K-D065
IES file |
3500 °K | 80 CRI | 2600 lm | 113 | 23 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D070
IES file |
3500 °K | 80 CRI | 2800 lm | 117 | 24 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D075
IES file |
3500 °K | 80 CRI | 3000 lm | 115 | 26 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D080
IES file |
3500 °K | 80 CRI | 3200 lm | 114 | 28 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D085
IES file |
3500 °K | 80 CRI | 3400 lm | 113 | 30 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D090
IES file |
3500 °K | 80 CRI | 3600 lm | 113 | 32 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D095
IES file |
3500 °K | 80 CRI | 3800 lm | 112 | 34 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D100
IES file |
3500 °K | 80 CRI | 4000 lm | 111 | 36 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D105
IES file |
3500 °K | 80 CRI | 4200 lm | 114 | 37 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D110
IES file |
3500 °K | 80 CRI | 4400 lm | 110 | 40 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D115
IES file |
3500 °K | 80 CRI | 4600 lm | 110 | 42 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D120
IES file |
3500 °K | 80 CRI | 4800 lm | 109 | 44 W | Direct: Lambertian |
![]() |
4L-P-D-4-DRP-X-CX-35K-D125
IES file |
3500 °K | 80 CRI | 5000 lm | 114 | 44 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D030
IES file |
3500 °K | 80 CRI | 1200 lm | 109 | 11 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D035
IES file |
3500 °K | 80 CRI | 1400 lm | 117 | 12 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D040
IES file |
3500 °K | 80 CRI | 1600 lm | 114 | 14 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D045
IES file |
3500 °K | 80 CRI | 1800 lm | 113 | 16 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D050
IES file |
3500 °K | 80 CRI | 2000 lm | 111 | 18 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D055
IES file |
3500 °K | 80 CRI | 2200 lm | 116 | 19 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D060
IES file |
3500 °K | 80 CRI | 2400 lm | 114 | 21 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D065
IES file |
3500 °K | 80 CRI | 2600 lm | 113 | 23 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D070
IES file |
3500 °K | 80 CRI | 2800 lm | 112 | 25 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D075
IES file |
3500 °K | 80 CRI | 3000 lm | 73 | 41 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D080
IES file |
3500 °K | 80 CRI | 3200 lm | 78 | 41 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D085
IES file |
3500 °K | 80 CRI | 3400 lm | 83 | 41 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D090
IES file |
3500 °K | 80 CRI | 3600 lm | 88 | 41 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D095
IES file |
3500 °K | 80 CRI | 3800 lm | 93 | 41 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D100
IES file |
3500 °K | 80 CRI | 4000 lm | 98 | 41 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D105
IES file |
3500 °K | 80 CRI | 4200 lm | 102 | 41 W | Direct: Lambertian |
![]() |
4L-P-D-4-SOF-X-CX-35K-D110
IES file |
3500 °K | 80 CRI | 4400 lm | 107 | 41 W | Direct: Lambertian |
![]() |
Please wait, preparing to download your file.
Related Products