- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Pendant Lighting
- MOD™ 66 Pendant Direct
Item Added to Your Cart!
MOD™ 66 Pendant Direct
By Litecontrol
Collection Name: MOD
MOD™ 66 Pendant Direct
By Litecontrol
Collection Name:
MOD
MOD fixtures (66-P-D) provide a range of aesthetically clean solutions for wall, pendant, and recessed applications. MOD66 direct fixtures offer T8 lor T5/T5HO lamping and three baffle types.
- Direct lighting in 1 or 2-lamp T8/T5/T5HO cross section
- A classic architectural shape for lighting a variety of tasks
- Variety of system connectors offer pattern flexibility
Product Details
General
Application |
|
Lamp Type |
|
Light Distribution | Direct |
Light Source | Fluorescent |
Mounting Type | Pendant |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (4)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
66-P-D-04-BW-Cx-1T8
|
|||||||
66-P-D-04-BW-Cx-2T8
|
|||||||
66-P-D-04-PS-Cx-1T8
|
|||||||
66-P-D-04-PS-Cx-2T8
|
Please wait, preparing to download your file.