text.skipToContent text.skipToNavigation

MOD™ 6L LED Pendant Indirect/Direct

by Litecontrol 

Collection Name:  MOD

The MOD™ 6L LED Pendant Indirect/Direct (6L-P-ID) is part of the MODx family, which is an affordably-priced, full-featured offering with best-in-class attention to detail.

  • Variable Intensity technology provides specifiable uplight and downlight light levels
  • End cap design eliminates visible diffuser seams/gaps
  • 2 SDCM color variation
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Available on Litespeed 10-Day Quick Ship program in select configurations
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Aperture 6 in
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked)
  • Occupancy & Daylight Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Indirect/Direct
Light Source LED
Mounting Type Pendant
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Electrical Ratings

Lumens Per Watt 110 - 128
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 5.7 - 23.5 W

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
6L-P-D-4-BAT-X-CX-35K-D030
IES file
3500 °K 80 CRI 1200 lm 120 10 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D035
IES file
3500 °K 80 CRI 1400 lm 117 12 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D040
IES file
3500 °K 80 CRI 1600 lm 114 14 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D045
IES file
3500 °K 80 CRI 1800 lm 113 16 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D050
IES file
3500 °K 80 CRI 2000 lm 118 17 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D055
IES file
3500 °K 80 CRI 2200 lm 116 19 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D060
IES file
3500 °K 80 CRI 2400 lm 114 21 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D065
IES file
3500 °K 80 CRI 2600 lm 113 23 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D070
IES file
3500 °K 80 CRI 2800 lm 117 24 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D075
IES file
3500 °K 80 CRI 3000 lm 115 26 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D080
IES file
3500 °K 80 CRI 3200 lm 114 28 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D085
IES file
3500 °K 80 CRI 3400 lm 113 30 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D090
IES file
3500 °K 80 CRI 3600 lm 113 32 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D095
IES file
3500 °K 80 CRI 3800 lm 112 34 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D100
IES file
3500 °K 80 CRI 4000 lm 111 36 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D105
IES file
3500 °K 80 CRI 4200 lm 114 37 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D110
IES file
3500 °K 80 CRI 4400 lm 110 40 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D115
IES file
3500 °K 80 CRI 4600 lm 110 42 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D120
IES file
3500 °K 80 CRI 4800 lm 109 44 W Direct: Batwing
6L-P-D-4-BAT-X-CX-35K-D125
IES file
3500 °K 80 CRI 5000 lm 114 44 W Direct: Batwing
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D030
IES file
3500 °K 80 CRI 2400 lm 109 22 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D035
IES file
3500 °K 80 CRI 2600 lm 113 23 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D040
IES file
3500 °K 80 CRI 2800 lm 112 25 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D045
IES file
3500 °K 80 CRI 3000 lm 111 27 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D050
IES file
3500 °K 80 CRI 3200 lm 110 29 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D055
IES file
3500 °K 80 CRI 3400 lm 110 31 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D060
IES file
3500 °K 80 CRI 3600 lm 109 33 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D065
IES file
3500 °K 80 CRI 3800 lm 109 35 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D070
IES file
3500 °K 80 CRI 4000 lm 108 37 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D075
IES file
3500 °K 80 CRI 4200 lm 108 39 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D080
IES file
3500 °K 80 CRI 4400 lm 107 41 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D085
IES file
3500 °K 80 CRI 4600 lm 107 43 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D090
IES file
3500 °K 80 CRI 4800 lm 107 45 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D095
IES file
3500 °K 80 CRI 5000 lm 106 47 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D100
IES file
3500 °K 80 CRI 5200 lm 106 49 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D105
IES file
3500 °K 80 CRI 5400 lm 104 52 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I030-D110
IES file
3500 °K 80 CRI 5600 lm 104 54 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D030
IES file
3500 °K 80 CRI 2600 lm 113 23 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D035
IES file
3500 °K 80 CRI 2800 lm 112 25 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D040
IES file
3500 °K 80 CRI 3000 lm 111 27 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D045
IES file
3500 °K 80 CRI 3200 lm 110 29 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D050
IES file
3500 °K 80 CRI 3400 lm 110 31 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D055
IES file
3500 °K 80 CRI 3600 lm 109 33 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D060
IES file
3500 °K 80 CRI 3800 lm 112 34 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D065
IES file
3500 °K 80 CRI 4000 lm 111 36 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D070
IES file
3500 °K 80 CRI 4200 lm 111 38 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D075
IES file
3500 °K 80 CRI 4400 lm 110 40 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D080
IES file
3500 °K 80 CRI 4600 lm 107 43 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D085
IES file
3500 °K 80 CRI 4800 lm 107 45 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D090
IES file
3500 °K 80 CRI 5000 lm 106 47 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D095
IES file
3500 °K 80 CRI 5200 lm 106 49 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D100
IES file
3500 °K 80 CRI 5400 lm 106 51 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D105
IES file
3500 °K 80 CRI 5600 lm 106 53 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I035-D110
IES file
3500 °K 80 CRI 5800 lm 105 55 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D030
IES file
3500 °K 80 CRI 2800 lm 112 25 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D035
IES file
3500 °K 80 CRI 3000 lm 115 26 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D040
IES file
3500 °K 80 CRI 3200 lm 114 28 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D045
IES file
3500 °K 80 CRI 3400 lm 113 30 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D050
IES file
3500 °K 80 CRI 3600 lm 113 32 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D055
IES file
3500 °K 80 CRI 3800 lm 112 34 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D060
IES file
3500 °K 80 CRI 4000 lm 111 36 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D065
IES file
3500 °K 80 CRI 4200 lm 111 38 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D070
IES file
3500 °K 80 CRI 4400 lm 110 40 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D075
IES file
3500 °K 80 CRI 4600 lm 110 42 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D080
IES file
3500 °K 80 CRI 4800 lm 109 44 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D085
IES file
3500 °K 80 CRI 5000 lm 109 46 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D090
IES file
3500 °K 80 CRI 5200 lm 108 48 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D095
IES file
3500 °K 80 CRI 5400 lm 108 50 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D100
IES file
3500 °K 80 CRI 5600 lm 108 52 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D105
IES file
3500 °K 80 CRI 5800 lm 105 55 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I040-D110
IES file
3500 °K 80 CRI 6000 lm 105 57 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D030
IES file
3500 °K 80 CRI 3000 lm 115 26 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D035
IES file
3500 °K 80 CRI 3200 lm 114 28 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D040
IES file
3500 °K 80 CRI 3400 lm 113 30 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D045
IES file
3500 °K 80 CRI 3600 lm 113 32 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D050
IES file
3500 °K 80 CRI 3800 lm 112 34 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D055
IES file
3500 °K 80 CRI 4000 lm 111 36 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D060
IES file
3500 °K 80 CRI 4200 lm 111 38 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D065
IES file
3500 °K 80 CRI 4400 lm 110 40 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D070
IES file
3500 °K 80 CRI 4600 lm 112 41 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D075
IES file
3500 °K 80 CRI 4800 lm 109 44 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D080
IES file
3500 °K 80 CRI 5000 lm 109 46 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D085
IES file
3500 °K 80 CRI 5200 lm 108 48 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D090
IES file
3500 °K 80 CRI 5400 lm 108 50 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D095
IES file
3500 °K 80 CRI 5600 lm 108 52 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D100
IES file
3500 °K 80 CRI 5800 lm 107 54 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D105
IES file
3500 °K 80 CRI 6000 lm 107 56 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I045-D110
IES file
3500 °K 80 CRI 6200 lm 107 58 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D030
IES file
3500 °K 80 CRI 3200 lm 114 28 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D035
IES file
3500 °K 80 CRI 3400 lm 117 29 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D040
IES file
3500 °K 80 CRI 3600 lm 116 31 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D045
IES file
3500 °K 80 CRI 3800 lm 115 33 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D050
IES file
3500 °K 80 CRI 4000 lm 114 35 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D055
IES file
3500 °K 80 CRI 4200 lm 114 37 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D060
IES file
3500 °K 80 CRI 4400 lm 113 39 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D065
IES file
3500 °K 80 CRI 4600 lm 112 41 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D070
IES file
3500 °K 80 CRI 4800 lm 112 43 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D075
IES file
3500 °K 80 CRI 5000 lm 111 45 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D080
IES file
3500 °K 80 CRI 5200 lm 111 47 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D085
IES file
3500 °K 80 CRI 5400 lm 110 49 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D090
IES file
3500 °K 80 CRI 5600 lm 110 51 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D095
IES file
3500 °K 80 CRI 5800 lm 109 53 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D100
IES file
3500 °K 80 CRI 6000 lm 109 55 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D105
IES file
3500 °K 80 CRI 6200 lm 107 58 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I050-D110
IES file
3500 °K 80 CRI 6400 lm 107 60 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D030
IES file
3500 °K 80 CRI 3400 lm 117 29 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D035
IES file
3500 °K 80 CRI 3600 lm 116 31 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D040
IES file
3500 °K 80 CRI 3800 lm 115 33 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D045
IES file
3500 °K 80 CRI 4000 lm 114 35 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D050
IES file
3500 °K 80 CRI 4200 lm 114 37 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D055
IES file
3500 °K 80 CRI 4400 lm 113 39 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D060
IES file
3500 °K 80 CRI 4600 lm 112 41 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D065
IES file
3500 °K 80 CRI 4800 lm 112 43 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D070
IES file
3500 °K 80 CRI 5000 lm 111 45 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D075
IES file
3500 °K 80 CRI 5200 lm 111 47 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D080
IES file
3500 °K 80 CRI 5400 lm 110 49 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D085
IES file
3500 °K 80 CRI 5600 lm 110 51 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D090
IES file
3500 °K 80 CRI 5800 lm 109 53 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D095
IES file
3500 °K 80 CRI 6000 lm 109 55 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D100
IES file
3500 °K 80 CRI 6200 lm 109 57 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D105
IES file
3500 °K 80 CRI 6400 lm 108 59 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I055-D110
IES file
3500 °K 80 CRI 6600 lm 108 61 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D030
IES file
3500 °K 80 CRI 3600 lm 116 31 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D035
IES file
3500 °K 80 CRI 3800 lm 115 33 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D040
IES file
3500 °K 80 CRI 4000 lm 114 35 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D045
IES file
3500 °K 80 CRI 4200 lm 117 36 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D050
IES file
3500 °K 80 CRI 4400 lm 116 38 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D055
IES file
3500 °K 80 CRI 4600 lm 115 40 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D060
IES file
3500 °K 80 CRI 4800 lm 114 42 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D065
IES file
3500 °K 80 CRI 5000 lm 114 44 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D070
IES file
3500 °K 80 CRI 5200 lm 113 46 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D075
IES file
3500 °K 80 CRI 5400 lm 113 48 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D080
IES file
3500 °K 80 CRI 5600 lm 112 50 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D085
IES file
3500 °K 80 CRI 5800 lm 112 52 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D090
IES file
3500 °K 80 CRI 6000 lm 111 54 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D095
IES file
3500 °K 80 CRI 6200 lm 109 57 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D100
IES file
3500 °K 80 CRI 6400 lm 108 59 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D105
IES file
3500 °K 80 CRI 6600 lm 108 61 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I060-D110
IES file
3500 °K 80 CRI 6800 lm 108 63 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D030
IES file
3500 °K 80 CRI 3800 lm 119 32 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D035
IES file
3500 °K 80 CRI 4000 lm 118 34 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D040
IES file
3500 °K 80 CRI 4200 lm 117 36 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D045
IES file
3500 °K 80 CRI 4400 lm 116 38 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D050
IES file
3500 °K 80 CRI 4600 lm 115 40 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D055
IES file
3500 °K 80 CRI 4800 lm 114 42 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D060
IES file
3500 °K 80 CRI 5000 lm 114 44 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D065
IES file
3500 °K 80 CRI 5200 lm 113 46 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D070
IES file
3500 °K 80 CRI 5400 lm 113 48 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D075
IES file
3500 °K 80 CRI 5600 lm 112 50 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D080
IES file
3500 °K 80 CRI 5800 lm 112 52 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D085
IES file
3500 °K 80 CRI 6000 lm 111 54 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D090
IES file
3500 °K 80 CRI 6200 lm 111 56 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D095
IES file
3500 °K 80 CRI 6400 lm 110 58 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D100
IES file
3500 °K 80 CRI 6600 lm 110 60 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D105
IES file
3500 °K 80 CRI 6800 lm 110 62 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I065-D110
IES file
3500 °K 80 CRI 7000 lm 108 65 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D030
IES file
3500 °K 80 CRI 4000 lm 118 34 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D035
IES file
3500 °K 80 CRI 4200 lm 117 36 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D040
IES file
3500 °K 80 CRI 4400 lm 116 38 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D045
IES file
3500 °K 80 CRI 4600 lm 115 40 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D050
IES file
3500 °K 80 CRI 4800 lm 114 42 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D055
IES file
3500 °K 80 CRI 5000 lm 114 44 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D060
IES file
3500 °K 80 CRI 5200 lm 113 46 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D065
IES file
3500 °K 80 CRI 5400 lm 113 48 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D070
IES file
3500 °K 80 CRI 5600 lm 112 50 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D075
IES file
3500 °K 80 CRI 5800 lm 112 52 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D080
IES file
3500 °K 80 CRI 6000 lm 111 54 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D085
IES file
3500 °K 80 CRI 6200 lm 111 56 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D090
IES file
3500 °K 80 CRI 6400 lm 110 58 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D095
IES file
3500 °K 80 CRI 6600 lm 110 60 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D100
IES file
3500 °K 80 CRI 6800 lm 110 62 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D105
IES file
3500 °K 80 CRI 7000 lm 109 64 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I070-D110
IES file
3500 °K 80 CRI 7200 lm 109 66 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D030
IES file
3500 °K 80 CRI 4200 lm 117 36 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D035
IES file
3500 °K 80 CRI 4400 lm 116 38 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D040
IES file
3500 °K 80 CRI 4600 lm 115 40 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D045
IES file
3500 °K 80 CRI 4800 lm 117 41 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D050
IES file
3500 °K 80 CRI 5000 lm 116 43 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D055
IES file
3500 °K 80 CRI 5200 lm 116 45 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D060
IES file
3500 °K 80 CRI 5400 lm 115 47 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D065
IES file
3500 °K 80 CRI 5600 lm 114 49 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D070
IES file
3500 °K 80 CRI 5800 lm 114 51 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D075
IES file
3500 °K 80 CRI 6000 lm 113 53 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D080
IES file
3500 °K 80 CRI 6200 lm 113 55 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D085
IES file
3500 °K 80 CRI 6400 lm 112 57 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D090
IES file
3500 °K 80 CRI 6600 lm 112 59 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D095
IES file
3500 °K 80 CRI 6800 lm 110 62 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D100
IES file
3500 °K 80 CRI 7000 lm 109 64 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D105
IES file
3500 °K 80 CRI 7200 lm 109 66 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I075-D110
IES file
3500 °K 80 CRI 7400 lm 109 68 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D030
IES file
3500 °K 80 CRI 4400 lm 116 38 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D035
IES file
3500 °K 80 CRI 4600 lm 118 39 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D040
IES file
3500 °K 80 CRI 4800 lm 117 41 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D045
IES file
3500 °K 80 CRI 5000 lm 116 43 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D050
IES file
3500 °K 80 CRI 5200 lm 116 45 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D055
IES file
3500 °K 80 CRI 5400 lm 115 47 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D060
IES file
3500 °K 80 CRI 5600 lm 114 49 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D065
IES file
3500 °K 80 CRI 5800 lm 114 51 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D070
IES file
3500 °K 80 CRI 6000 lm 113 53 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D075
IES file
3500 °K 80 CRI 6200 lm 113 55 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D080
IES file
3500 °K 80 CRI 6400 lm 112 57 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D085
IES file
3500 °K 80 CRI 6600 lm 112 59 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D090
IES file
3500 °K 80 CRI 6800 lm 111 61 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D095
IES file
3500 °K 80 CRI 7000 lm 111 63 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D100
IES file
3500 °K 80 CRI 7200 lm 111 65 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D105
IES file
3500 °K 80 CRI 7400 lm 110 67 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I080-D110
IES file
3500 °K 80 CRI 7600 lm 109 70 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D030
IES file
3500 °K 80 CRI 4600 lm 118 39 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D035
IES file
3500 °K 80 CRI 4800 lm 117 41 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D040
IES file
3500 °K 80 CRI 5000 lm 116 43 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D045
IES file
3500 °K 80 CRI 5200 lm 116 45 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D050
IES file
3500 °K 80 CRI 5400 lm 115 47 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D055
IES file
3500 °K 80 CRI 5600 lm 114 49 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D060
IES file
3500 °K 80 CRI 5800 lm 114 51 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D065
IES file
3500 °K 80 CRI 6000 lm 113 53 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D070
IES file
3500 °K 80 CRI 6200 lm 113 55 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D075
IES file
3500 °K 80 CRI 6400 lm 112 57 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D080
IES file
3500 °K 80 CRI 6600 lm 112 59 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D085
IES file
3500 °K 80 CRI 6800 lm 111 61 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D090
IES file
3500 °K 80 CRI 7000 lm 111 63 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D095
IES file
3500 °K 80 CRI 7200 lm 111 65 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D100
IES file
3500 °K 80 CRI 7400 lm 110 67 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D105
IES file
3500 °K 80 CRI 7600 lm 110 69 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I085-D110
IES file
3500 °K 80 CRI 7800 lm 110 71 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D030
IES file
3500 °K 80 CRI 4800 lm 117 41 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D035
IES file
3500 °K 80 CRI 5000 lm 116 43 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D040
IES file
3500 °K 80 CRI 5200 lm 116 45 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D045
IES file
3500 °K 80 CRI 5400 lm 115 47 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D050
IES file
3500 °K 80 CRI 5600 lm 114 49 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D055
IES file
3500 °K 80 CRI 5800 lm 114 51 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D060
IES file
3500 °K 80 CRI 6000 lm 113 53 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D065
IES file
3500 °K 80 CRI 6200 lm 113 55 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D070
IES file
3500 °K 80 CRI 6400 lm 112 57 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D075
IES file
3500 °K 80 CRI 6600 lm 112 59 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D080
IES file
3500 °K 80 CRI 6800 lm 111 61 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D085
IES file
3500 °K 80 CRI 7000 lm 111 63 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D090
IES file
3500 °K 80 CRI 7200 lm 111 65 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D095
IES file
3500 °K 80 CRI 7400 lm 110 67 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D100
IES file
3500 °K 80 CRI 7600 lm 110 69 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D105
IES file
3500 °K 80 CRI 7800 lm 110 71 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I090-D110
IES file
3500 °K 80 CRI 8000 lm 110 73 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D030
IES file
3500 °K 80 CRI 5000 lm 116 43 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D035
IES file
3500 °K 80 CRI 5200 lm 116 45 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D040
IES file
3500 °K 80 CRI 5400 lm 115 47 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D045
IES file
3500 °K 80 CRI 5600 lm 114 49 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D050
IES file
3500 °K 80 CRI 5800 lm 116 50 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D055
IES file
3500 °K 80 CRI 6000 lm 115 52 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D060
IES file
3500 °K 80 CRI 6200 lm 115 54 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D065
IES file
3500 °K 80 CRI 6400 lm 114 56 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D070
IES file
3500 °K 80 CRI 6600 lm 114 58 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D075
IES file
3500 °K 80 CRI 6800 lm 113 60 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D080
IES file
3500 °K 80 CRI 7000 lm 113 62 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D085
IES file
3500 °K 80 CRI 7200 lm 113 64 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D090
IES file
3500 °K 80 CRI 7400 lm 110 67 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D095
IES file
3500 °K 80 CRI 7600 lm 110 69 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D100
IES file
3500 °K 80 CRI 7800 lm 110 71 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D105
IES file
3500 °K 80 CRI 8000 lm 110 73 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I095-D110
IES file
3500 °K 80 CRI 8200 lm 109 75 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D030
IES file
3500 °K 80 CRI 5200 lm 116 45 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D035
IES file
3500 °K 80 CRI 5400 lm 115 47 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D040
IES file
3500 °K 80 CRI 5600 lm 114 49 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D045
IES file
3500 °K 80 CRI 5800 lm 116 50 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D050
IES file
3500 °K 80 CRI 6000 lm 115 52 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D055
IES file
3500 °K 80 CRI 6200 lm 115 54 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D060
IES file
3500 °K 80 CRI 6400 lm 114 56 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D065
IES file
3500 °K 80 CRI 6600 lm 114 58 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D070
IES file
3500 °K 80 CRI 6800 lm 113 60 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D075
IES file
3500 °K 80 CRI 7000 lm 113 62 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D080
IES file
3500 °K 80 CRI 7200 lm 113 64 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D085
IES file
3500 °K 80 CRI 7400 lm 112 66 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D090
IES file
3500 °K 80 CRI 7600 lm 112 68 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D095
IES file
3500 °K 80 CRI 7800 lm 110 71 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D100
IES file
3500 °K 80 CRI 8000 lm 110 73 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D105
IES file
3500 °K 80 CRI 8200 lm 109 75 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I100-D110
IES file
3500 °K 80 CRI 8400 lm 109 77 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D030
IES file
3500 °K 80 CRI 5400 lm 115 47 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D035
IES file
3500 °K 80 CRI 5600 lm 114 49 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D040
IES file
3500 °K 80 CRI 5800 lm 114 51 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D045
IES file
3500 °K 80 CRI 6000 lm 115 52 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D050
IES file
3500 °K 80 CRI 6200 lm 115 54 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D055
IES file
3500 °K 80 CRI 6400 lm 114 56 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D060
IES file
3500 °K 80 CRI 6600 lm 114 58 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D065
IES file
3500 °K 80 CRI 6800 lm 113 60 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D070
IES file
3500 °K 80 CRI 7000 lm 113 62 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D075
IES file
3500 °K 80 CRI 7200 lm 113 64 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D080
IES file
3500 °K 80 CRI 7400 lm 112 66 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D085
IES file
3500 °K 80 CRI 7600 lm 112 68 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D090
IES file
3500 °K 80 CRI 7800 lm 111 70 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D095
IES file
3500 °K 80 CRI 8000 lm 110 73 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D100
IES file
3500 °K 80 CRI 8200 lm 109 75 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D105
IES file
3500 °K 80 CRI 8400 lm 109 77 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I105-D110
IES file
3500 °K 80 CRI 8600 lm 109 79 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D030
IES file
3500 °K 80 CRI 5600 lm 114 49 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D035
IES file
3500 °K 80 CRI 5800 lm 114 51 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D040
IES file
3500 °K 80 CRI 6000 lm 113 53 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D045
IES file
3500 °K 80 CRI 6200 lm 115 54 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D050
IES file
3500 °K 80 CRI 6400 lm 114 56 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D055
IES file
3500 °K 80 CRI 6600 lm 114 58 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D060
IES file
3500 °K 80 CRI 6800 lm 113 60 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D065
IES file
3500 °K 80 CRI 7000 lm 113 62 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D070
IES file
3500 °K 80 CRI 7200 lm 113 64 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D075
IES file
3500 °K 80 CRI 7400 lm 112 66 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D080
IES file
3500 °K 80 CRI 7600 lm 112 68 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D085
IES file
3500 °K 80 CRI 7800 lm 111 70 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D090
IES file
3500 °K 80 CRI 8000 lm 111 72 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D095
IES file
3500 °K 80 CRI 8200 lm 109 75 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D100
IES file
3500 °K 80 CRI 8400 lm 109 77 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D105
IES file
3500 °K 80 CRI 8600 lm 109 79 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I110-D110
IES file
3500 °K 80 CRI 8800 lm 109 81 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D030
IES file
3500 °K 80 CRI 5800 lm 114 51 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D035
IES file
3500 °K 80 CRI 6000 lm 113 53 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D040
IES file
3500 °K 80 CRI 6200 lm 113 55 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D045
IES file
3500 °K 80 CRI 6400 lm 114 56 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D050
IES file
3500 °K 80 CRI 6600 lm 114 58 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D055
IES file
3500 °K 80 CRI 6800 lm 113 60 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D060
IES file
3500 °K 80 CRI 7000 lm 113 62 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D065
IES file
3500 °K 80 CRI 7200 lm 113 64 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D070
IES file
3500 °K 80 CRI 7400 lm 112 66 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D075
IES file
3500 °K 80 CRI 7600 lm 112 68 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D080
IES file
3500 °K 80 CRI 7800 lm 111 70 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D085
IES file
3500 °K 80 CRI 8000 lm 111 72 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D090
IES file
3500 °K 80 CRI 8200 lm 111 74 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D095
IES file
3500 °K 80 CRI 8400 lm 109 77 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D100
IES file
3500 °K 80 CRI 8600 lm 109 79 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D105
IES file
3500 °K 80 CRI 8800 lm 109 81 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I115-D110
IES file
3500 °K 80 CRI 9000 lm 108 83 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D030
IES file
3500 °K 80 CRI 6000 lm 113 53 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D035
IES file
3500 °K 80 CRI 6200 lm 113 55 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D040
IES file
3500 °K 80 CRI 6400 lm 112 57 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D045
IES file
3500 °K 80 CRI 6600 lm 112 59 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D050
IES file
3500 °K 80 CRI 6800 lm 111 61 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D055
IES file
3500 °K 80 CRI 7000 lm 113 62 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D060
IES file
3500 °K 80 CRI 7200 lm 113 64 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D065
IES file
3500 °K 80 CRI 7400 lm 112 66 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D070
IES file
3500 °K 80 CRI 7600 lm 112 68 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D075
IES file
3500 °K 80 CRI 7800 lm 111 70 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D080
IES file
3500 °K 80 CRI 8000 lm 111 72 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D085
IES file
3500 °K 80 CRI 8200 lm 111 74 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D090
IES file
3500 °K 80 CRI 8400 lm 109 77 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D095
IES file
3500 °K 80 CRI 8600 lm 109 79 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D100
IES file
3500 °K 80 CRI 8800 lm 109 81 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D105
IES file
3500 °K 80 CRI 9000 lm 108 83 W Indirect/Direct: Lambertian
6L-P-ID-STD-4-SOF-X-CX-35K-I120-D110
IES file
3500 °K 80 CRI 9200 lm 108 85 W Indirect/Direct: Lambertian