
Featuring four aperture widths, a selection of mounting types, output distributions, lumen output, diffuser types along with dozens of features and options, the MOD™x family is the perfect solution to any space or environment.

COMPREHENSIVE FAMILY
Full-featured offering with four widths & five mounting types

PERFORMANCE
Outputs up to 1350 lm/ft and efficacies up to 118 lm/w Direct and 148 lm/w Indirect

ATTENTION TO DETAIL
Industry-best diffuser uniformity, simple & consistent fixture alignment, elimination of light leak and a focus on fit/finish

TECHNOLOGY
Vi Technology & Two SDCM color variation accommodate a wide variety of applications to your exact specifications

MOD™ LED Pendant Direct & Indirect/Direct

MOD™ LED Wall Direct & Indirect/Direct

MOD™ LED Surface Direct

MOD™ LED Recessed Slot

MOD™ LED Perimeter Wall/Slot®

Patterns available for all MOD™ LED Pendant, Wall, Surface, Recessed & Perimeter Wall/Slot® Products

NON-ILLUMINATED BOXES

LPA DIFFUSER

SIMPLE ROW JOINING

PATENTED END CAP DESIGN

UPLIGHT OPTIONS

DIFFUSER OPTIONS




FORMED STEEL RECESSED DESIGN

WALL WASH

SIMPLE ROW JOINING





SpectraSync™ is an easy and intuitive white tuning solution offered in two modes to accommodate a variety of applications.
DIM TO WARM
Dim to Warm mimics the familiar warming effect that occurs with traditional incandescent sources as they are dimmed. (Available with 2200K-3000K)
TUNABLE WHITE
Tunable White offers users the ability to tailor CCT to their personal preference, enhancing task visibility, material and colors, or the aesthetics of the space. (Available with 2700K-5000K or 2700K-6500K)
Resources/Downloads
Please wait, preparing to download your file.