text.skipToContent text.skipToNavigation

NOTE 67L-P-D

by Litecontrol 

Collection Name: NOTE

The NOTE 67L Pendant brings direct illumination, performance and versatility, all within a slim profile and a fresh, contemporary style.

  • Variable Intensity technology provides specifiable output or wattage
  • Available with three distinct lens types to fit a wide range of architectural styles
  • Up to 127 LPW
  • Output range from 550-1800 lumens/ft
  • Removable lens
  • SpectraSyncā„¢ Color Tuning Technology available
  • NX Distributed Intelligenceā„¢ wired and wireless controls capability available

Product Details

General

3rd Party Control Enabled Enlighted
Application
  • Offices, Retail
  • Public Spaces
  • Schools, Library
  • Healthcare, Commercial Indoor
Category General Pendants
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked)
  • Photocell
  • Occupancy Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron 2-wire, 3-wire
  • Lutron EcoSystem
Dimming Range
  • 1%
  • 10%
  • Dim-to-off
Environmental Conditions Damp Location
Finish Type Powder Coat
Light Source LED
Material - Housing Extruded Aluminum
Mounting Type Pendant
New Products Yes
Type Architectural Pendant
Warranty Length
  • LED Board- 5 years
  • LED Driver(Standard)- 5 years

Dimensions

Width 3.5 in

Certifications and Compliance

Compliance CSAus

Resources/Downloads

Videos

Note Installation Video

Photometry

IES Files
67L-P-D-4-4-BL-C1-35K-D055
67L-P-D-4-4-BL-C1-35K-D060
67L-P-D-4-4-BL-C1-35K-D065
67L-P-D-4-4-BL-C1-35K-D070
67L-P-D-4-4-BL-C1-35K-D075
67L-P-D-4-4-BL-C1-35K-D080
67L-P-D-4-4-BL-C1-35K-D085
67L-P-D-4-4-BL-C1-35K-D090
67L-P-D-4-4-BL-C1-35K-D095
67L-P-D-4-4-BL-C1-35K-D100
67L-P-D-4-4-BL-C1-35K-D105
67L-P-D-4-4-BL-C1-35K-D110
67L-P-D-4-4-BL-C1-35K-D115
67L-P-D-4-4-BL-C1-35K-D120
67L-P-D-4-4-BL-C1-35K-D125
67L-P-D-4-4-BL-C1-35K-D130
67L-P-D-4-4-BL-C1-35K-D135
67L-P-D-4-4-BL-C1-35K-D140
67L-P-D-4-4-BL-C1-35K-D145
67L-P-D-4-4-BL-C1-35K-D150
67L-P-D-4-4-BL-C1-35K-D155
67L-P-D-4-4-BL-C1-35K-D160
67L-P-D-4-4-BL-C1-35K-D165
67L-P-D-4-4-BL-C1-35K-D170
67L-P-D-4-4-BL-C1-35K-D175
67L-P-D-4-4-BL-C1-35K-D180
67L-P-D-4-4-DM-C1-35K-D055
67L-P-D-4-4-DM-C1-35K-D060
67L-P-D-4-4-DM-C1-35K-D065
67L-P-D-4-4-DM-C1-35K-D070
67L-P-D-4-4-DM-C1-35K-D075
67L-P-D-4-4-DM-C1-35K-D080
67L-P-D-4-4-DM-C1-35K-D085
67L-P-D-4-4-DM-C1-35K-D090
67L-P-D-4-4-DM-C1-35K-D095
67L-P-D-4-4-DM-C1-35K-D100
67L-P-D-4-4-DM-C1-35K-D105
67L-P-D-4-4-DM-C1-35K-D110
67L-P-D-4-4-DM-C1-35K-D115
67L-P-D-4-4-DM-C1-35K-D120
67L-P-D-4-4-DM-C1-35K-D125
67L-P-D-4-4-DM-C1-35K-D130
67L-P-D-4-4-DM-C1-35K-D135
67L-P-D-4-4-DM-C1-35K-D140
67L-P-D-4-4-DM-C1-35K-D145
67L-P-D-4-4-DM-C1-35K-D150
67L-P-D-4-4-DM-C1-35K-D155
67L-P-D-4-4-DM-C1-35K-D160
67L-P-D-4-4-DM-C1-35K-D165
67L-P-D-4-4-DM-C1-35K-D170
67L-P-D-4-4-DM-C1-35K-D175
67L-P-D-4-4-DM-C1-35K-D180
67L-P-D-4-4-SQ-C1-35K-D055
67L-P-D-4-4-SQ-C1-35K-D060
67L-P-D-4-4-SQ-C1-35K-D065
67L-P-D-4-4-SQ-C1-35K-D070
67L-P-D-4-4-SQ-C1-35K-D075
67L-P-D-4-4-SQ-C1-35K-D080
67L-P-D-4-4-SQ-C1-35K-D085
67L-P-D-4-4-SQ-C1-35K-D090
67L-P-D-4-4-SQ-C1-35K-D095
67L-P-D-4-4-SQ-C1-35K-D100
67L-P-D-4-4-SQ-C1-35K-D105
67L-P-D-4-4-SQ-C1-35K-D110
67L-P-D-4-4-SQ-C1-35K-D115
67L-P-D-4-4-SQ-C1-35K-D120
67L-P-D-4-4-SQ-C1-35K-D125
67L-P-D-4-4-SQ-C1-35K-D130
67L-P-D-4-4-SQ-C1-35K-D135
67L-P-D-4-4-SQ-C1-35K-D140
67L-P-D-4-4-SQ-C1-35K-D145
67L-P-D-4-4-SQ-C1-35K-D150
67L-P-D-4-4-SQ-C1-35K-D155
67L-P-D-4-4-SQ-C1-35K-D160
67L-P-D-4-4-SQ-C1-35K-D165
67L-P-D-4-4-SQ-C1-35K-D170
67L-P-D-4-4-SQ-C1-35K-D175
67L-P-D-4-4-SQ-C1-35K-D180