text.skipToContent text.skipToNavigation

Nelo

NELO is the culmination of Litecontrol’s five decades of architectural slot experience and superior optical capabilities coupled with a modern, open design architecture.



Nelo Nelo Nelo Nelo

two sizes

NELO 70L
2.5" x 3" nominal profile with 1.8" aperture

NELO+ 75L
4" x 4" nominal profile with 2.8" aperture

two distributions

Direct
Lambertian downlight distribution

Indirect/Direct
Lambertian (STD) or extruded acrylic indirect low peak angle (LPA) uplight distribution

two endcaps

Open (ECO) and Solid (ECC) designs available

Image


Nelo Nelo Nelo Nelo

row joining

Patent pending Con-Join (conical joiner) system ensures both vertical & horizontal alignment of mating fixture lengths. Litecontrol’s Nelo fixture interlocking-tab design provides a reliable barrier to ensure any potential light leak is blocked.

remote enclosure

Nelo’s 70L features a remote driver and battery enclosure to maintain a miniature cross section.

optic

High-reflectance matte white reflector insert provides excellent optical efficiency and unsurpassed uniformity.

Nelo

Vora Spectrasync

SpectraSync™ is an easy and intuitive white tuning solution offered in two modes to accommodate a variety of applications.

DIM TO WARM

Dim to Warm mimics the familiar warming effect that occurs with traditional incandescent sources as they are dimmed. (Available with 2200K-3000K)

TUNABLE WHITE

Tunable White offers users the ability to tailor CCT to their personal preference, enhancing task visibility, material and colors, or the aesthetics of the space. (Available with 2700K-5000K or 2700K-6500K)


Product Details

General

Aperture 1.8" in
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Occupancy & Daylight Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem
Dimming Range
  • 1%
  • 5%
Light Distribution Direct
Light Source LED
Mounting Type Pendant
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Photometry (19)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
70L-X-D-4-CX-35K-D030-ECC
3500 K 80 CRI 1200 lm 109.1 11 W Direct: Lambertian
70L-X-D-4-CX-35K-D035-ECC
3500 K 80 CRI 1400 lm 107.7 13 W Direct: Lambertian
70L-X-D-4-CX-35K-D040-ECC
3500 K 80 CRI 1600 lm 114.3 14 W Direct: Lambertian
70L-X-D-4-CX-35K-D045-ECC
3500 K 80 CRI 1800 lm 120.0 15 W Direct: Lambertian
70L-X-D-4-CX-35K-D050-ECC
3500 K 80 CRI 2000 lm 117.6 17 W Direct: Lambertian
70L-X-D-4-CX-35K-D055-ECC
3500 K 80 CRI 2200 lm 115.8 19 W Direct: Lambertian
70L-X-D-4-CX-35K-D060-ECC
3500 K 80 CRI 2400 lm 120.0 20 W Direct: Lambertian
70L-X-D-4-CX-35K-D065-ECC
3500 K 80 CRI 2600 lm 118.2 22 W Direct: Lambertian
70L-X-D-4-CX-35K-D070-ECC
3500 K 80 CRI 2800 lm 121.7 23 W Direct: Lambertian
70L-X-D-4-CX-35K-D075-ECC
3500 K 80 CRI 3000 lm 120.0 25 W Direct: Lambertian
70L-X-D-4-CX-35K-D080-ECC
3500 K 80 CRI 3200 lm 118.5 27 W Direct: Lambertian
70L-X-D-4-CX-35K-D085-ECC
3500 K 80 CRI 3400 lm 117.2 29 W Direct: Lambertian
70L-X-D-4-CX-35K-D090-ECC
3500 K 80 CRI 3600 lm 116.1 31 W Direct: Lambertian
70L-X-D-4-CX-35K-D095-ECC
3500 K 80 CRI 3800 lm 115.2 33 W Direct: Lambertian
70L-X-D-4-CX-35K-D100-ECC
3500 K 80 CRI 4000 lm 114.3 35 W Direct: Lambertian
70L-X-D-4-CX-35K-D105-ECC
3500 K 80 CRI 4200 lm 116.7 36 W Direct: Lambertian
70L-X-D-4-CX-35K-D110-ECC
3500 K 80 CRI 4400 lm 115.8 38 W Direct: Lambertian
70L-X-D-4-CX-35K-D115-ECC
3500 K 80 CRI 4600 lm 115.0 40 W Direct: Lambertian
70L-X-D-4-CX-35K-D120-ECC
3500 K 80 CRI 4800 lm 114.3 42 W Direct: Lambertian