text.skipToContent text.skipToNavigation

15L LED Concealed Cove

by Litecontrol 

Collection Name:  Concealed Cove Systems

Concealed LED Cove-15 (15L-CC) is designed for installation into a field-constructed architectural cove.

  • Variable Intensity technology provides a range of specifiable outputs and resulting fixture wattages
  • 2 SDCM color consistency
  • 10 color temperature choices
  • Available with optional High Performance Reflector (HPR)
  • Asymmetric distribution

Product Details

General

Application
  • Commercial Indoor
  • Institutional
  • Education
  • Healthcare
  • Office
  • Perimeter Lighting
Lamp Type LED
Light Distribution Asymmetric Indirect
Light Source LED
Mounting Type Perimeter

Resources/Downloads

Photometry

IES Files
15L-CC-AI-2-X-C1-35K-I030
IES file
15L-CC-AI-2-X-C1-35K-I030-HPR
IES file
15L-CC-AI-2-X-C1-35K-I035
IES file
15L-CC-AI-2-X-C1-35K-I035-HPR
IES file
15L-CC-AI-2-X-C1-35K-I040
IES file
15L-CC-AI-2-X-C1-35K-I040-HPR
IES file
15L-CC-AI-2-X-C1-35K-I045
IES file
15L-CC-AI-2-X-C1-35K-I045-HPR
IES file
15L-CC-AI-2-X-C1-35K-I050
IES file
15L-CC-AI-2-X-C1-35K-I050-HPR
IES file
15L-CC-AI-2-X-C1-35K-I055
IES file
15L-CC-AI-2-X-C1-35K-I055-HPR
IES file
15L-CC-AI-2-X-C1-35K-I060
IES file
15L-CC-AI-2-X-C1-35K-I060-HPR
IES file
15L-CC-AI-2-X-C1-35K-I065
IES file
15L-CC-AI-2-X-C1-35K-I065-HPR
IES file
15L-CC-AI-2-X-C1-35K-I070
IES file
15L-CC-AI-2-X-C1-35K-I070-HPR
IES file
15L-CC-AI-2-X-C1-35K-I075
IES file
15L-CC-AI-2-X-C1-35K-I075-HPR
IES file
15L-CC-AI-2-X-C1-35K-I080
IES file
15L-CC-AI-2-X-C1-35K-I080-HPR
IES file
15L-CC-AI-2-X-C1-35K-I085
IES file
15L-CC-AI-2-X-C1-35K-I085-HPR
IES file
15L-CC-AI-2-X-C1-35K-I090
IES file
15L-CC-AI-2-X-C1-35K-I090-HPR
IES file
15L-CC-AI-2-X-C1-35K-I095
IES file
15L-CC-AI-2-X-C1-35K-I095-HPR
IES file
15L-CC-AI-2-X-C1-35K-I100
IES file
15L-CC-AI-2-X-C1-35K-I100-HPR
IES file