text.skipToContent text.skipToNavigation

MOD™ 3L LED Perimeter Wall/Slot®

By Litecontrol 

Collection Name:  MOD

By Litecontrol
Collection Name:  MOD
The MOD™ 3L LED Perimeter Wall/Slot® (3L-WS-D) is part of the MODx family, which is an affordably-priced, full-featured offering with best-in-class attention to detail.
  • Perimeter mount with 4 regression depths
  • Variable Intensity technology provides specifiable lumen output/wattage
  • 2 SDCM color variation

Product Details

General

Aperture 3 in
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Direct
Light Source LED
Mounting Type Perimeter
SpectraSync™ Color Tuning
  • Tunable White
  • Dim-to-Warm
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Dimensions

Width 2.0 in

Electrical Ratings

Lumens Per Watt 110 - 116
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 2.6 - 10.1 W

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Photometry (40)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
3L-WSx-D-4-NRW-X-CX-35K-D030
3500 °K 80 CRI 1200 lm 120 10 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D035
3500 °K 80 CRI 1400 lm 117 12 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D040
3500 °K 80 CRI 1600 lm 114 14 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D045
3500 °K 80 CRI 1800 lm 113 16 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D050
3500 °K 80 CRI 2000 lm 118 17 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D055
3500 °K 80 CRI 2200 lm 116 19 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D060
3500 °K 80 CRI 2400 lm 114 21 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D065
3500 °K 80 CRI 2600 lm 113 23 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D070
3500 °K 80 CRI 2800 lm 117 24 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D075
3500 °K 80 CRI 3000 lm 115 26 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D080
3500 °K 80 CRI 3200 lm 114 28 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D085
3500 °K 80 CRI 3400 lm 113 30 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D090
3500 °K 80 CRI 3600 lm 113 32 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D095
3500 °K 80 CRI 3800 lm 112 34 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D100
3500 °K 80 CRI 4000 lm 111 36 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D105
3500 °K 80 CRI 4200 lm 114 37 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D110
3500 °K 80 CRI 4400 lm 110 40 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D115
3500 °K 80 CRI 4600 lm 110 42 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D120
3500 °K 80 CRI 4800 lm 109 44 W Direct: Narrow
3L-WSx-D-4-NRW-X-CX-35K-D125
3500 °K 80 CRI 5000 lm 114 44 W Direct: Narrow
3L-WSx-D-4-SOF-X-CX-35K-D030
3500 °K 80 CRI 1200 lm 120 10 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D035
3500 °K 80 CRI 1400 lm 117 12 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D040
3500 °K 80 CRI 1600 lm 114 14 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D045
3500 °K 80 CRI 1800 lm 113 16 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D050
3500 °K 80 CRI 2000 lm 118 17 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D055
3500 °K 80 CRI 2200 lm 116 19 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D060
3500 °K 80 CRI 2400 lm 114 21 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D065
3500 °K 80 CRI 2600 lm 113 23 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D070
3500 °K 80 CRI 2800 lm 117 24 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D075
3500 °K 80 CRI 3000 lm 115 26 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D080
3500 °K 80 CRI 3200 lm 114 28 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D085
3500 °K 80 CRI 3400 lm 113 30 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D090
3500 °K 80 CRI 3600 lm 113 32 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D095
3500 °K 80 CRI 3800 lm 112 34 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D100
3500 °K 80 CRI 4000 lm 111 36 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D105
3500 °K 80 CRI 4200 lm 114 37 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D110
3500 °K 80 CRI 4400 lm 110 40 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D115
3500 °K 80 CRI 4600 lm 110 42 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D120
3500 °K 80 CRI 4800 lm 109 44 W Direct: Lambertian
3L-WSx-D-4-SOF-X-CX-35K-D125
3500 °K 80 CRI 5000 lm 114 44 W Direct: Lambertian