text.skipToContent text.skipToNavigation

Wall/Slot® 2000

By Litecontrol 

Collection Name:  Wall/Slot Systems

By Litecontrol
Collection Name:  Wall/Slot Systems
Perimeter lighting system with an open slot at the ceiling and wall. The lamps are completely hidden from view, creating a pure floating ceiling effect.
  • T8, T5, and T5HO lamps
  • PR reflector option boosts light down wall
  • Continuous, shadow-free wall lighting, even around corners
  • Easy installation onto wall-mounting rail
  • Luminance Control Deflector eliminates socket shadows

Product Details

General

Application
  • Commercial Indoor
  • Institutional
  • Retail
  • Education
  • Healthcare
  • Library
  • Office
  • Perimeter Lighting
  • Public Space
Chicago Code Compliant Life Safety Yes
Lamp Type
  • T8
  • T5 & T5HO
Light Distribution Direct
Light Source Fluorescent
Mounting Type Perimeter

Photometry (5)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
20-Cx-T5HO-4ft-50-WALL
20-Cx-T5HO-PR-4ft-50-WALL
20-Cx-T8-4ft-50-WALL
20-Cx-T8-4ft-70-WALL
20-Cx-T8-PR-4ft-70-WALL