text.skipToContent text.skipToNavigation

Wall/Slot® 2100

by Litecontrol 

Collection Name:  Wall/Slot Systems

The Wall/Slot® 2100 system provides perimeter lighting from a small-scale profile, with the lamps completely hidden from view. The 6" height of the fixture works well in spaces with restricted plenum depths, and the 6" width provides a narrower slot than other fluorescent Wall/Slot® products.

  • Concealed light source creates a floating ceiling effect
  • T5 or T5HO lamping
  • Semi-specular reflector option boosts light down wall
  • Easy installation onto wall-mounting rail
  • Contractor-friendly access to lamp and ballast compartment for maintenance
  • 6" by 6" profile for restricted plenum depths

Product Details

General

Application
  • Commercial Indoor
  • Institutional
  • Retail
  • Education
  • Healthcare
  • Library
  • Office
  • Perimeter Lighting
  • Public Space
Chicago Plenum Yes
Lamp Type T5 & T5HO
Light Distribution Direct
Light Source Fluorescent
Mounting Type Perimeter

Resources/Downloads

Photometry

IES Files
21-xx-Cx-T5HO (4ft)
IES file
21-xx-Cx-T5HO-SSR (4ft)
IES file