text.skipToContent text.skipToNavigation

Wall/Slot® 8400

By Litecontrol 

Collection Name:  Wall/Slot Systems

By Litecontrol
Collection Name:  Wall/Slot Systems
Wall/Slot® 8400 is a perimeter lighting fixture that effectively lights the upper wall at the ceiling line. Shielding is flexible, with choice of lens and baffle. The 8400 offers a smaller profile and shallower plenums than the 85N.
  • Provides perimeter wall lighting through 6 1/2" slot
  • Can be specified open or with lens or baffle hidden in the lamp chamber (S) or lens regressed above the ceiling (R)
  • System connectors allow continuous slot around a room, even around corners
  • Easy installation with wall-mounting rail and hook-and-lock system

Product Details

General

Application
  • Commercial Indoor
  • Institutional
  • Retail
  • Education
  • Healthcare
  • Library
  • Office
  • Perimeter Lighting
  • Public Space
Chicago Code Compliant Life Safety Yes
Lamp Type T8
Light Distribution Direct
Light Source Fluorescent
Mounting Type Perimeter

Photometry (4)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
84-xx-R-SGL-Cx-T8 (4ft)
84-xx-S-BW-Cx-T8 (4ft)
84-xx-S-SGL-Cx-T8 (4ft)
84-xx-x-xxx-Cx-T8 (4ft)