text.skipToContent text.skipToNavigation

MOD™ 44 Surface Direct

by Litecontrol 

Collection Name:  MOD

MOD 44 offers a choice of T8, T5, T5HO lamping. Downlight shielding available in two baffle options or a soft glow lens.

  • Provides 100% downlight
  • Available in 1-T8 and 1- or 2-T5 or T5HO cross-sections
  • Aircraft cable or rigid stem mounting
  • Easy row joining

Product Details

General

Application
  • Commercial Indoor
  • Laboratory
  • Library
  • Office
  • Retail
Lamp Type
  • T8
  • T5 & T5HO
Light Distribution Direct
Light Source Fluorescent
Mounting Type Surface