text.skipToContent text.skipToNavigation

Litewave LHF LED Recessed Troffer

By Litecontrol 
By Litecontrol
It comes standard with a hinged center media tray allowing for specification of a variety of center diffuser types. Litewave LHFL utilizes the Variable Intensity (Vi) technology module which allows specification of LED light output to meet precise application needs.
  • Hinged center media tray allowing for specification of a variety of center diffusers
  • Features VI (Variable Intensity) Technology for specification of output/wattage
  • Available in 2 x 2, 2 x 4 and 1 x 4 sizes
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • PowerHUBB™ PoE Lighting and Control options available

Product Details

General

3rd Party Control Enabled Lutron Vive
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • SpectraSync
Controls - Networked
  • PowerHUBB
  • NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Direct
Light Source LED
Mounting Type Recessed
SpectraSync™ Color Tuning Tunable White
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Electrical Ratings

Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Photometry (100)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LHFL-X-D-14-SOF-CX-35K-D20
3500 K 80 CRI 2000 lm 125 16 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D21
3500 °K 80 CRI 2100 lm 124 17 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D22
3500 °K 80 CRI 2200 lm 122 18 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D23
3500 °K 80 CRI 2300 lm 128 18 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D24
3500 °K 80 CRI 2400 lm 126 19 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D25
3500 °K 80 CRI 2500 lm 125 20 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D26
3500 °K 80 CRI 2600 lm 124 21 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D27
3500 °K 80 CRI 2700 lm 129 21 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D28
3500 °K 80 CRI 2800 lm 127 22 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D29
3500 °K 80 CRI 2900 lm 126 23 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D30
3500 °K 80 CRI 3000 lm 125 24 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D31
3500 °K 80 CRI 3100 lm 129 24 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D32
3500 °K 80 CRI 3200 lm 128 25 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D33
3500 °K 80 CRI 3300 lm 127 26 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D34
3500 °K 80 CRI 3400 lm 126 27 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D35
3500 °K 80 CRI 3500 lm 130 27 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D36
3500 °K 80 CRI 3600 lm 129 28 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D37
3500 °K 80 CRI 3700 lm 128 29 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D38
3500 °K 80 CRI 3800 lm 127 30 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D39
3500 °K 80 CRI 3900 lm 126 31 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D40
3500 °K 80 CRI 4000 lm 125 32 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D41
3500 °K 80 CRI 4100 lm 124 33 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D42
3500 °K 80 CRI 4200 lm 127 33 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D43
3500 °K 80 CRI 4300 lm 126 34 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D44
3500 °K 80 CRI 4400 lm 126 35 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D45
3500 °K 80 CRI 4500 lm 125 36 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D46
3500 °K 80 CRI 4600 lm 124 37 W Lambertian
LHFL-X-D-14-SOF-CX-35K-D47
3500 °K 80 CRI 4700 lm 124 38 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D16
3500 °K 80 CRI 1600 lm 123 13 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D17
3500 °K 80 CRI 1700 lm 121 14 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D18
3500 °K 80 CRI 1800 lm 120 15 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D19
3500 °K 80 CRI 1900 lm 127 15 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D20
3500 °K 80 CRI 2000 lm 125 16 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D21
3500 °K 80 CRI 2100 lm 131 16 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D22
3500 °K 80 CRI 2200 lm 122 18 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D23
3500 °K 80 CRI 2300 lm 128 18 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D24
3500 °K 80 CRI 2400 lm 126 19 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D25
3500 °K 80 CRI 2500 lm 125 20 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D26
3500 °K 80 CRI 2600 lm 130 20 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D27
3500 °K 80 CRI 2700 lm 129 21 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D28
3500 °K 80 CRI 2800 lm 127 22 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D29
3500 °K 80 CRI 2900 lm 126 23 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D30
3500 °K 80 CRI 3000 lm 125 24 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D31
3500 °K 80 CRI 3100 lm 129 24 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D32
3500 °K 80 CRI 3200 lm 128 25 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D33
3500 °K 80 CRI 3300 lm 127 26 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D34
3500 °K 80 CRI 3400 lm 126 27 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D35
3500 °K 80 CRI 3500 lm 125 28 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D36
3500 °K 80 CRI 3600 lm 124 29 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D37
3500 °K 80 CRI 3700 lm 128 29 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D38
3500 °K 80 CRI 3800 lm 127 30 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D39
3500 °K 80 CRI 3900 lm 126 31 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D40
3500 °K 80 CRI 4000 lm 125 32 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D41
3500 °K 80 CRI 4100 lm 124 33 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D42
3500 °K 80 CRI 4200 lm 124 34 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D43
3500 °K 80 CRI 4300 lm 123 35 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D44
3500 °K 80 CRI 4400 lm 122 36 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D45
3500 °K 80 CRI 4500 lm 122 37 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D46
3500 °K 80 CRI 4600 lm 121 38 W Lambertian
LHFL-X-D-22-SOF-CX-35K-D47
3500 °K 80 CRI 4700 lm 121 39 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D20
3500 °K 80 CRI 2000 lm 133 15 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D21
3500 °K 80 CRI 2100 lm 131 16 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D22
3500 °K 80 CRI 2200 lm 129 17 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D23
3500 °K 80 CRI 2300 lm 135 17 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D24
3500 °K 80 CRI 2400 lm 133 18 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D25
3500 °K 80 CRI 2500 lm 139 18 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D26
3500 °K 80 CRI 2600 lm 137 19 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D27
3500 °K 80 CRI 2700 lm 135 20 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D28
3500 °K 80 CRI 2800 lm 133 21 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D29
3500 °K 80 CRI 2900 lm 132 22 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D30
3500 °K 80 CRI 3000 lm 136 22 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D31
3500 °K 80 CRI 3100 lm 135 23 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D32
3500 °K 80 CRI 3200 lm 133 24 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D33
3500 °K 80 CRI 3300 lm 138 24 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D34
3500 °K 80 CRI 3400 lm 136 25 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D35
3500 °K 80 CRI 3500 lm 135 26 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D36
3500 °K 80 CRI 3600 lm 133 27 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D37
3500 °K 80 CRI 3700 lm 137 27 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D38
3500 °K 80 CRI 3800 lm 136 28 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D39
3500 °K 80 CRI 3900 lm 134 29 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D40
3500 °K 80 CRI 4000 lm 133 30 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D41
3500 °K 80 CRI 4100 lm 137 30 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D42
3500 °K 80 CRI 4200 lm 135 31 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D43
3500 °K 80 CRI 4300 lm 134 32 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D44
3500 °K 80 CRI 4400 lm 133 33 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D45
3500 °K 80 CRI 4500 lm 132 34 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D46
3500 °K 80 CRI 4600 lm 135 34 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D47
3500 °K 80 CRI 4700 lm 134 35 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D48
3500 °K 80 CRI 4800 lm 133 36 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D49
3500 °K 80 CRI 4900 lm 132 37 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D50
3500 °K 80 CRI 5000 lm 132 38 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D51
3500 °K 80 CRI 5100 lm 131 39 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D52
3500 °K 80 CRI 5200 lm 133 39 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D53
3500 °K 80 CRI 5300 lm 133 40 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D54
3500 °K 80 CRI 5400 lm 132 41 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D55
3500 °K 80 CRI 5500 lm 131 42 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D56
3500 °K 80 CRI 5600 lm 130 43 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D57
3500 °K 80 CRI 5700 lm 130 44 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D58
3500 °K 80 CRI 5800 lm 129 45 W Lambertian
LHFL-X-D-24-SOF-CX-35K-D59
3500 °K 80 CRI 5900 lm 131 45 W Lambertian