text.skipToContent text.skipToNavigation

Arcos® 54L LED Wall

By Litecontrol 
By Litecontrol
Wall Arcos 54L (54L-W) is an ADA-compliant extruded aluminum LED luminaire in the popular Arcos curved shape.
  • Small arcuate profile is ADA compliant
  • VI technology allows specification of output/wattage
  • Replaceable LED modules in lengths of 2 feet
  • Available with a High Performance Reflector (HPR) to boost light into space
  • Efficacy of 61 LPW at 3500K with HPR
  • Color Rendering Index (CRI) over 80
  • Connects to 3/8" flex conduit with whip and snap-in fitting for mounting directly to wall

Product Details

General

Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
Dimming Protocol 0-10V
Dimming Range
  • 0%
  • 1%
  • Step-Dimming
Light Source LED
Mounting Type Wall
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Electrical Ratings

Lumens Per Watt 61 - 75
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 4.0 - 16.0 W

Resources and Downloads

Photometry (30)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
54L-W-AI-2-CX-35K-I030
3500 K 80 CRI 600 lm 75.0 8 W
54L-W-AI-2-CX-35K-I030-HPR
3500 °K 80 CRI 600 lm 75.0 8 W
54L-W-AI-2-CX-35K-I035
3500 °K 80 CRI 700 lm 70.0 10 W
54L-W-AI-2-CX-35K-I035-HPR
3500 °K 80 CRI 700 lm 70.0 10 W
54L-W-AI-2-CX-35K-I040
3500 °K 80 CRI 800 lm 72.7 11 W
54L-W-AI-2-CX-35K-I040-HPR
3500 °K 80 CRI 800 lm 72.7 11 W
54L-W-AI-2-CX-35K-I045
3500 °K 80 CRI 900 lm 69.2 13 W
54L-W-AI-2-CX-35K-I045-HPR
3500 °K 80 CRI 900 lm 69.2 13 W
54L-W-AI-2-CX-35K-I050
3500 °K 80 CRI 1000 lm 71.4 14 W
54L-W-AI-2-CX-35K-I050-HPR
3500 °K 80 CRI 1000 lm 71.4 14 W
54L-W-AI-2-CX-35K-I055
3500 °K 80 CRI 1100 lm 68.8 16 W
54L-W-AI-2-CX-35K-I055-HPR
3500 °K 80 CRI 1100 lm 68.8 16 W
54L-W-AI-2-CX-35K-I060
3500 °K 80 CRI 1200 lm 66.7 18 W
54L-W-AI-2-CX-35K-I060-HPR
3500 °K 80 CRI 1200 lm 66.7 18 W
54L-W-AI-2-CX-35K-I065
3500 °K 80 CRI 1300 lm 68.4 19 W
54L-W-AI-2-CX-35K-I065-HPR
3500 °K 80 CRI 1300 lm 68.4 19 W
54L-W-AI-2-CX-35K-I070
3500 °K 80 CRI 1400 lm 66.7 21 W
54L-W-AI-2-CX-35K-I070-HPR
3500 °K 80 CRI 1400 lm 66.7 21 W
54L-W-AI-2-CX-35K-I075
3500 °K 80 CRI 1500 lm 65.2 23 W
54L-W-AI-2-CX-35K-I075-HPR
3500 °K 80 CRI 1500 lm 65.2 23 W
54L-W-AI-2-CX-35K-I080
3500 °K 80 CRI 1600 lm 64.0 25 W
54L-W-AI-2-CX-35K-I080-HPR
3500 °K 80 CRI 1600 lm 64.0 25 W
54L-W-AI-2-CX-35K-I085
3500 °K 80 CRI 1700 lm 63.0 27 W
54L-W-AI-2-CX-35K-I085-HPR
3500 °K 80 CRI 1700 lm 63.0 27 W
54L-W-AI-2-CX-35K-I090
3500 °K 80 CRI 1800 lm 62.1 29 W
54L-W-AI-2-CX-35K-I090-HPR
3500 °K 80 CRI 1800 lm 62.1 29 W
54L-W-AI-2-CX-35K-I095
3500 °K 80 CRI 1900 lm 61.3 31 W
54L-W-AI-2-CX-35K-I095-HPR
3500 °K 80 CRI 1900 lm 61.3 31 W
54L-W-AI-2-CX-35K-I100
3500 °K 80 CRI 2000 lm 62.5 32 W
54L-W-AI-2-CX-35K-I100-HPR
3500 °K 2000 lm 62.5 32 W