text.skipToContent text.skipToNavigation

Knife 11L LED Wall Indirect/Direct

By Litecontrol 
By Litecontrol
The wall-mounted Knife LED indirect/direct fixture (11L-W-ID) features Vi (Variable Intensity) technology providing independently-adjustable up and down light levels with little impact on fixture efficacy. The windowless design provides for continuous lens with no breaks and minimal seams along fixture lengths.
  • Vi Technology
  • Two diffuser options
  • Softglo acrylic lens and Baffle with softglo overlay
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Daylight Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Indirect/Direct
Light Source LED
Mounting Type Wall
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Electrical Ratings

Lumens Per Watt 87 - 115
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 3.6 - 23.7 W

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Resources and Downloads

Videos

Knife and Rail

Photometry (300)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D025
3500 °K 80 CRI 2000 lm 111 18 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D030
3500 °K 80 CRI 2200 lm 110 20 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D035
3500 °K 80 CRI 2400 lm 114 21 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D040
3500 °K 80 CRI 2600 lm 113 23 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D045
3500 °K 80 CRI 2800 lm 112 25 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D050
3500 °K 80 CRI 3000 lm 115 26 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D055
3500 °K 80 CRI 3200 lm 114 28 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D060
3500 °K 80 CRI 3400 lm 113 30 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D065
3500 °K 80 CRI 3600 lm 113 32 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D070
3500 °K 80 CRI 3800 lm 112 34 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D075
3500 °K 80 CRI 4000 lm 111 36 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D080
3500 °K 80 CRI 4200 lm 111 38 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D085
3500 °K 80 CRI 4400 lm 110 40 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D090
3500 °K 80 CRI 4600 lm 100 46 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I025-D095
3500 °K 80 CRI 4800 lm 100 48 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D025
3500 °K 80 CRI 2200 lm 116 19 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D030
3500 °K 80 CRI 2400 lm 114 21 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D035
3500 °K 80 CRI 2600 lm 118 22 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D040
3500 °K 80 CRI 2800 lm 117 24 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D045
3500 °K 80 CRI 3000 lm 115 26 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D050
3500 °K 80 CRI 3200 lm 119 27 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D055
3500 °K 80 CRI 3400 lm 117 29 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D060
3500 °K 80 CRI 3600 lm 116 31 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D065
3500 °K 80 CRI 3800 lm 115 33 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D070
3500 °K 80 CRI 4000 lm 114 35 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D075
3500 °K 80 CRI 4200 lm 114 37 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D080
3500 °K 80 CRI 4400 lm 113 39 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D085
3500 °K 80 CRI 4600 lm 112 41 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D090
3500 °K 80 CRI 4800 lm 102 47 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I030-D095
3500 °K 80 CRI 5000 lm 102 49 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D025
3500 °K 80 CRI 2400 lm 120 20 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D030
3500 °K 80 CRI 2600 lm 118 22 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D035
3500 °K 80 CRI 2800 lm 122 23 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D040
3500 °K 80 CRI 3000 lm 120 25 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D045
3500 °K 80 CRI 3200 lm 119 27 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D050
3500 °K 80 CRI 3400 lm 121 28 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D055
3500 °K 80 CRI 3600 lm 120 30 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D060
3500 °K 80 CRI 3800 lm 119 32 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D065
3500 °K 80 CRI 4000 lm 118 34 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D070
3500 °K 80 CRI 4200 lm 117 36 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D075
3500 °K 80 CRI 4400 lm 116 38 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D080
3500 °K 80 CRI 4600 lm 115 40 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D085
3500 °K 80 CRI 4800 lm 114 42 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D090
3500 °K 80 CRI 5000 lm 104 48 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I035-D095
3500 °K 80 CRI 5200 lm 104 50 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D025
3500 °K 80 CRI 2600 lm 124 21 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D030
3500 °K 80 CRI 2800 lm 122 23 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D035
3500 °K 80 CRI 3000 lm 125 24 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D040
3500 °K 80 CRI 3200 lm 123 26 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D045
3500 °K 80 CRI 3400 lm 121 28 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D050
3500 °K 80 CRI 3600 lm 124 29 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D055
3500 °K 80 CRI 3800 lm 123 31 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D060
3500 °K 80 CRI 4000 lm 121 33 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D065
3500 °K 80 CRI 4200 lm 120 35 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D070
3500 °K 80 CRI 4400 lm 119 37 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D075
3500 °K 80 CRI 4600 lm 118 39 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D080
3500 °K 80 CRI 4800 lm 117 41 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D085
3500 °K 80 CRI 5000 lm 116 43 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D090
3500 °K 80 CRI 5200 lm 106 49 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I040-D095
3500 °K 80 CRI 5400 lm 106 51 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D025
3500 °K 80 CRI 2800 lm 127 22 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D030
3500 °K 80 CRI 3000 lm 125 24 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D035
3500 °K 80 CRI 3200 lm 128 25 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D040
3500 °K 80 CRI 3400 lm 126 27 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D045
3500 °K 80 CRI 3600 lm 124 29 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D050
3500 °K 80 CRI 3800 lm 127 30 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D055
3500 °K 80 CRI 4000 lm 125 32 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D060
3500 °K 80 CRI 4200 lm 124 34 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D065
3500 °K 80 CRI 4400 lm 122 36 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D070
3500 °K 80 CRI 4600 lm 121 38 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D075
3500 °K 80 CRI 4800 lm 120 40 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D080
3500 °K 80 CRI 5000 lm 119 42 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D085
3500 °K 80 CRI 5200 lm 118 44 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D090
3500 °K 80 CRI 5400 lm 108 50 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I045-D095
3500 °K 80 CRI 5600 lm 108 52 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D025
3500 °K 80 CRI 3000 lm 125 24 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D030
3500 °K 80 CRI 3200 lm 123 26 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D035
3500 °K 80 CRI 3400 lm 126 27 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D040
3500 °K 80 CRI 3600 lm 124 29 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D045
3500 °K 80 CRI 3800 lm 123 31 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D050
3500 °K 80 CRI 4000 lm 125 32 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D055
3500 °K 80 CRI 4200 lm 124 34 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D060
3500 °K 80 CRI 4400 lm 122 36 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D065
3500 °K 80 CRI 4600 lm 121 38 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D070
3500 °K 80 CRI 4800 lm 120 40 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D075
3500 °K 80 CRI 5000 lm 119 42 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D080
3500 °K 80 CRI 5200 lm 118 44 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D085
3500 °K 80 CRI 5400 lm 117 46 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D090
3500 °K 80 CRI 5600 lm 108 52 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I050-D095
3500 °K 80 CRI 5800 lm 107 54 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D025
3500 °K 80 CRI 3200 lm 128 25 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D030
3500 °K 80 CRI 3400 lm 126 27 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D035
3500 °K 80 CRI 3600 lm 129 28 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D040
3500 °K 80 CRI 3800 lm 127 30 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D045
3500 °K 80 CRI 4000 lm 125 32 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D050
3500 °K 80 CRI 4200 lm 127 33 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D055
3500 °K 80 CRI 4400 lm 126 35 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D060
3500 °K 80 CRI 4600 lm 124 37 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D065
3500 °K 80 CRI 4800 lm 123 39 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D070
3500 °K 80 CRI 5000 lm 122 41 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D075
3500 °K 80 CRI 5200 lm 121 43 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D080
3500 °K 80 CRI 5400 lm 120 45 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D085
3500 °K 80 CRI 5600 lm 119 47 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D090
3500 °K 80 CRI 5800 lm 109 53 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I055-D095
3500 °K 80 CRI 6000 lm 109 55 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D025
3500 °K 80 CRI 3400 lm 131 26 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D030
3500 °K 80 CRI 3600 lm 129 28 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D035
3500 °K 80 CRI 3800 lm 131 29 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D040
3500 °K 80 CRI 4000 lm 129 31 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D045
3500 °K 80 CRI 4200 lm 127 33 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D050
3500 °K 80 CRI 4400 lm 129 34 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D055
3500 °K 80 CRI 4600 lm 128 36 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D060
3500 °K 80 CRI 4800 lm 126 38 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D065
3500 °K 80 CRI 5000 lm 125 40 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D070
3500 °K 80 CRI 5200 lm 124 42 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D075
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D080
3500 °K 80 CRI 5600 lm 122 46 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D085
3500 °K 80 CRI 5800 lm 121 48 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D090
3500 °K 80 CRI 6000 lm 111 54 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I060-D095
3500 °K 80 CRI 6200 lm 111 56 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D025
3500 °K 80 CRI 3600 lm 129 28 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D030
3500 °K 80 CRI 3800 lm 127 30 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D035
3500 °K 80 CRI 4000 lm 129 31 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D040
3500 °K 80 CRI 4200 lm 127 33 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D045
3500 °K 80 CRI 4400 lm 126 35 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D050
3500 °K 80 CRI 4600 lm 128 36 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D055
3500 °K 80 CRI 4800 lm 126 38 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D060
3500 °K 80 CRI 5000 lm 125 40 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D065
3500 °K 80 CRI 5200 lm 124 42 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D070
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D075
3500 °K 80 CRI 5600 lm 122 46 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D080
3500 °K 80 CRI 5800 lm 121 48 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D085
3500 °K 80 CRI 6000 lm 120 50 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D090
3500 °K 80 CRI 6200 lm 111 56 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I065-D095
3500 °K 80 CRI 6400 lm 110 58 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D025
3500 °K 80 CRI 3800 lm 131 29 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D030
3500 °K 80 CRI 4000 lm 129 31 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D035
3500 °K 80 CRI 4200 lm 131 32 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D040
3500 °K 80 CRI 4400 lm 129 34 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D045
3500 °K 80 CRI 4600 lm 128 36 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D050
3500 °K 80 CRI 4800 lm 130 37 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D055
3500 °K 80 CRI 5000 lm 128 39 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D060
3500 °K 80 CRI 5200 lm 127 41 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D065
3500 °K 80 CRI 5400 lm 126 43 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D070
3500 °K 80 CRI 5600 lm 124 45 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D075
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D080
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D085
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D090
3500 °K 80 CRI 6400 lm 112 57 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I070-D095
3500 °K 80 CRI 6600 lm 112 59 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D025
3500 °K 80 CRI 4000 lm 129 31 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D030
3500 °K 80 CRI 4200 lm 127 33 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D035
3500 °K 80 CRI 4400 lm 129 34 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D040
3500 °K 80 CRI 4600 lm 128 36 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D045
3500 °K 80 CRI 4800 lm 126 38 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D050
3500 °K 80 CRI 5000 lm 128 39 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D055
3500 °K 80 CRI 5200 lm 127 41 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D060
3500 °K 80 CRI 5400 lm 126 43 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D065
3500 °K 80 CRI 5600 lm 124 45 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D070
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D075
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D080
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D085
3500 °K 80 CRI 6400 lm 121 53 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D090
3500 °K 80 CRI 6600 lm 112 59 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I075-D095
3500 °K 80 CRI 6800 lm 111 61 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D025
3500 °K 80 CRI 4200 lm 131 32 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D030
3500 °K 80 CRI 4400 lm 129 34 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D035
3500 °K 80 CRI 4600 lm 131 35 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D040
3500 °K 80 CRI 4800 lm 130 37 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D045
3500 °K 80 CRI 5000 lm 128 39 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D050
3500 °K 80 CRI 5200 lm 130 40 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D055
3500 °K 80 CRI 5400 lm 129 42 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D060
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D065
3500 °K 80 CRI 5800 lm 126 46 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D070
3500 °K 80 CRI 6000 lm 125 48 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D075
3500 °K 80 CRI 6200 lm 124 50 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D080
3500 °K 80 CRI 6400 lm 123 52 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D085
3500 °K 80 CRI 6600 lm 122 54 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D090
3500 °K 80 CRI 6800 lm 113 60 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I080-D095
3500 °K 80 CRI 7000 lm 113 62 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D025
3500 °K 80 CRI 4400 lm 129 34 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D030
3500 °K 80 CRI 4600 lm 128 36 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D035
3500 °K 80 CRI 4800 lm 130 37 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D040
3500 °K 80 CRI 5000 lm 128 39 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D045
3500 °K 80 CRI 5200 lm 127 41 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D050
3500 °K 80 CRI 5400 lm 129 42 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D055
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D060
3500 °K 80 CRI 5800 lm 126 46 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D065
3500 °K 80 CRI 6000 lm 125 48 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D070
3500 °K 80 CRI 6200 lm 124 50 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D075
3500 °K 80 CRI 6400 lm 123 52 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D080
3500 °K 80 CRI 6600 lm 122 54 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D085
3500 °K 80 CRI 6800 lm 121 56 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D090
3500 °K 80 CRI 7000 lm 113 62 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I085-D095
3500 °K 80 CRI 7200 lm 113 64 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D025
3500 °K 80 CRI 4600 lm 131 35 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D030
3500 °K 80 CRI 4800 lm 130 37 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D035
3500 °K 80 CRI 5000 lm 132 38 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D040
3500 °K 80 CRI 5200 lm 130 40 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D045
3500 °K 80 CRI 5400 lm 129 42 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D050
3500 °K 80 CRI 5600 lm 130 43 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D055
3500 °K 80 CRI 5800 lm 129 45 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D060
3500 °K 80 CRI 6000 lm 128 47 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D065
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D070
3500 °K 80 CRI 6400 lm 125 51 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D075
3500 °K 80 CRI 6600 lm 125 53 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D080
3500 °K 80 CRI 6800 lm 124 55 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D085
3500 °K 80 CRI 7000 lm 123 57 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D090
3500 °K 80 CRI 7200 lm 114 63 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I090-D095
3500 °K 80 CRI 7400 lm 114 65 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D025
3500 °K 80 CRI 4800 lm 130 37 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D030
3500 °K 80 CRI 5000 lm 128 39 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D035
3500 °K 80 CRI 5200 lm 130 40 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D040
3500 °K 80 CRI 5400 lm 129 42 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D045
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D050
3500 °K 80 CRI 5800 lm 129 45 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D055
3500 °K 80 CRI 6000 lm 128 47 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D060
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D065
3500 °K 80 CRI 6400 lm 125 51 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D070
3500 °K 80 CRI 6600 lm 125 53 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D075
3500 °K 80 CRI 6800 lm 124 55 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D080
3500 °K 80 CRI 7000 lm 123 57 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D085
3500 °K 80 CRI 7200 lm 122 59 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D090
3500 °K 80 CRI 7400 lm 114 65 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I095-D095
3500 °K 80 CRI 7600 lm 113 67 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D025
3500 °K 80 CRI 5000 lm 128 39 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D030
3500 °K 80 CRI 5200 lm 127 41 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D035
3500 °K 80 CRI 5400 lm 129 42 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D040
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D045
3500 °K 80 CRI 5800 lm 126 46 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D050
3500 °K 80 CRI 6000 lm 128 47 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D055
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D060
3500 °K 80 CRI 6400 lm 125 51 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D065
3500 °K 80 CRI 6600 lm 125 53 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D070
3500 °K 80 CRI 6800 lm 124 55 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D075
3500 °K 80 CRI 7000 lm 123 57 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D080
3500 °K 80 CRI 7200 lm 122 59 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D085
3500 °K 80 CRI 7400 lm 121 61 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D090
3500 °K 80 CRI 7600 lm 113 67 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I100-D095
3500 °K 80 CRI 7800 lm 113 69 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D025
3500 °K 80 CRI 5200 lm 127 41 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D030
3500 °K 80 CRI 5400 lm 126 43 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D035
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D040
3500 °K 80 CRI 5800 lm 126 46 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D045
3500 °K 80 CRI 6000 lm 125 48 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D050
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D055
3500 °K 80 CRI 6400 lm 125 51 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D060
3500 °K 80 CRI 6600 lm 125 53 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D065
3500 °K 80 CRI 6800 lm 124 55 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D070
3500 °K 80 CRI 7000 lm 123 57 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D075
3500 °K 80 CRI 7200 lm 122 59 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D080
3500 °K 80 CRI 7400 lm 121 61 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D085
3500 °K 80 CRI 7600 lm 121 63 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D090
3500 °K 80 CRI 7800 lm 113 69 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I105-D095
3500 °K 80 CRI 8000 lm 113 71 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D025
3500 °K 80 CRI 5400 lm 129 42 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D030
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D035
3500 °K 80 CRI 5800 lm 129 45 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D040
3500 °K 80 CRI 6000 lm 128 47 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D045
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D050
3500 °K 80 CRI 6400 lm 128 50 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D055
3500 °K 80 CRI 6600 lm 127 52 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D060
3500 °K 80 CRI 6800 lm 126 54 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D065
3500 °K 80 CRI 7000 lm 125 56 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D070
3500 °K 80 CRI 7200 lm 124 58 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D075
3500 °K 80 CRI 7400 lm 123 60 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D080
3500 °K 80 CRI 7600 lm 123 62 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D085
3500 °K 80 CRI 7800 lm 122 64 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D090
3500 °K 80 CRI 8000 lm 114 70 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I110-D095
3500 °K 80 CRI 8200 lm 114 72 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D025
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D030
3500 °K 80 CRI 5800 lm 126 46 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D035
3500 °K 80 CRI 6000 lm 128 47 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D040
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D045
3500 °K 80 CRI 6400 lm 125 51 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D050
3500 °K 80 CRI 6600 lm 127 52 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D055
3500 °K 80 CRI 6800 lm 126 54 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D060
3500 °K 80 CRI 7000 lm 125 56 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D065
3500 °K 80 CRI 7200 lm 124 58 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D070
3500 °K 80 CRI 7400 lm 123 60 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D075
3500 °K 80 CRI 7600 lm 123 62 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D080
3500 °K 80 CRI 7800 lm 122 64 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D085
3500 °K 80 CRI 8000 lm 121 66 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D090
3500 °K 80 CRI 8200 lm 114 72 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I115-D095
3500 °K 80 CRI 8400 lm 114 74 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D025
3500 °K 80 CRI 5800 lm 126 46 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D030
3500 °K 80 CRI 6000 lm 125 48 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D035
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D040
3500 °K 80 CRI 6400 lm 125 51 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D045
3500 °K 80 CRI 6600 lm 125 53 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D050
3500 °K 80 CRI 6800 lm 126 54 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D055
3500 °K 80 CRI 7000 lm 125 56 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D060
3500 °K 80 CRI 7200 lm 124 58 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D065
3500 °K 80 CRI 7400 lm 123 60 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D070
3500 °K 80 CRI 7600 lm 123 62 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D075
3500 °K 80 CRI 7800 lm 122 64 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D080
3500 °K 80 CRI 8000 lm 121 66 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D085
3500 °K 80 CRI 8200 lm 121 68 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D090
3500 °K 80 CRI 8400 lm 114 74 W Indirect/Direct: Lambertian
11L-W-ID-STD-4-SOF-X-CX-35K-I120-D095
3500 °K 80 CRI 8600 lm 113 76 W Indirect/Direct: Lambertian