text.skipToContent text.skipToNavigation

MOD™ 22 Wall Direct

By Litecontrol 

Collection Name:  MOD

By Litecontrol
Collection Name:  MOD
The ADA-compliant MOD 22 Wall is a small-scale extruded aluminum fixture available three lamp choices. It's small housing provides a clean, minimalist look in both small and large areas and is a complement to any project.
  • High-efficiency reflector system with T8, T5, and T5HO lamping
  • ADA-compliant
  • Extruded aluminum housings
  • Snap-in lensing or blade baffle option

Product Details

General

Application
  • Commercial Indoor
  • Library
  • Office
  • Public Space
  • Retail
Lamp Type
  • T8
  • T5 & T5HO
Light Distribution Direct
Light Source Fluorescent
Mounting Type Wall

Photometry (4)

Product Name Color Temp CRI Lumens Lm/W WattsWatts Dist. Type Resources
22-P-D-04-BW-Cx-T5HO
22-P-D-04-BW-Cx-T8
22-P-D-04-SGL-Cx-T5HO
22-P-D-04-SGL-Cx-T8