text.skipToContent text.skipToNavigation

MOD™ 2L LED Wall Indirect/Direct

By Litecontrol 

Collection Name:  MOD

By Litecontrol
Collection Name:  MOD
The MOD™ 2L LED Wall Indirect/Direct (2L-W-ID) is part of the MODx family, which is an affordably-priced, full-featured offering with best-in-class attention to detail.
  • Variable Intensity technology provides specifiable uplight and downlight light levels
  • End cap design eliminates visible diffuser seams/gaps
  • 2 SDCM color variation
  • LPA distribution available
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Aperture 2 in
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Indirect/Direct
SpectraSync™ Color Tuning
  • Tunable White
  • Dim-to-Warm
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Dimensions

Width 2.0 in

Electrical Ratings

Lumens Per Watt 90 - 111
Voltage Rating Universal Voltage - 120 through 277 V
Wattage 5.4 - 24.9 W

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Photometry (210)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
2L-W-D-4-DRP-X-CX-35K-D030
3500 °K 80 CRI 1200 lm 92 13 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D035
3500 °K 80 CRI 1400 lm 93 15 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D040
3500 °K 80 CRI 1600 lm 94 17 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D045
3500 °K 80 CRI 1800 lm 95 19 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D050
3500 °K 80 CRI 2000 lm 95 21 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D055
3500 °K 80 CRI 2200 lm 96 23 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D060
3500 °K 80 CRI 2400 lm 96 25 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D065
3500 °K 80 CRI 2600 lm 96 27 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D070
3500 °K 80 CRI 2800 lm 97 29 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D075
3500 °K 80 CRI 3000 lm 97 31 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D080
3500 °K 80 CRI 3200 lm 97 33 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D085
3500 °K 80 CRI 3400 lm 97 35 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D090
3500 °K 80 CRI 3600 lm 95 38 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D095
3500 °K 80 CRI 3800 lm 95 40 W Direct: Lambertian
2L-W-D-4-DRP-X-CX-35K-D100
3500 °K 80 CRI 4000 lm 95 42 W Direct: Lambertian
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D030
3500 °K 80 CRI 2400 lm 96 25 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D035
3500 °K 80 CRI 2600 lm 97 27 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D040
3500 °K 80 CRI 2800 lm 97 29 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D045
3500 °K 80 CRI 3000 lm 98 31 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D050
3500 °K 80 CRI 3200 lm 98 33 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D055
3500 °K 80 CRI 3400 lm 98 35 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D060
3500 °K 80 CRI 3600 lm 98 37 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D065
3500 °K 80 CRI 3800 lm 98 39 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D070
3500 °K 80 CRI 4000 lm 98 41 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D075
3500 °K 80 CRI 4200 lm 97 43 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D080
3500 °K 80 CRI 4400 lm 97 45 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D085
3500 °K 80 CRI 4600 lm 97 47 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D090
3500 °K 80 CRI 4800 lm 96 50 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D095
3500 °K 80 CRI 5000 lm 96 52 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I030-D100
3500 °K 80 CRI 5200 lm 96 54 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D030
3500 °K 80 CRI 2600 lm 97 27 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D035
3500 °K 80 CRI 2800 lm 97 29 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D040
3500 °K 80 CRI 3000 lm 98 31 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D045
3500 °K 80 CRI 3200 lm 98 33 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D050
3500 °K 80 CRI 3400 lm 99 34 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D055
3500 °K 80 CRI 3600 lm 99 36 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D060
3500 °K 80 CRI 3800 lm 98 39 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D065
3500 °K 80 CRI 4000 lm 98 41 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D070
3500 °K 80 CRI 4200 lm 98 43 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D075
3500 °K 80 CRI 4400 lm 98 45 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D080
3500 °K 80 CRI 4600 lm 98 47 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D085
3500 °K 80 CRI 4800 lm 97 49 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D090
3500 °K 80 CRI 5000 lm 97 52 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D095
3500 °K 80 CRI 5200 lm 96 54 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I035-D100
3500 °K 80 CRI 5400 lm 96 56 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D030
3500 °K 80 CRI 2800 lm 97 29 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D035
3500 °K 80 CRI 3000 lm 98 31 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D040
3500 °K 80 CRI 3200 lm 98 33 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D045
3500 °K 80 CRI 3400 lm 99 34 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D050
3500 °K 80 CRI 3600 lm 99 36 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D055
3500 °K 80 CRI 3800 lm 99 38 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D060
3500 °K 80 CRI 4000 lm 99 41 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D065
3500 °K 80 CRI 4200 lm 98 43 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D070
3500 °K 80 CRI 4400 lm 98 45 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D075
3500 °K 80 CRI 4600 lm 98 47 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D080
3500 °K 80 CRI 4800 lm 98 49 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D085
3500 °K 80 CRI 5000 lm 98 51 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D090
3500 °K 80 CRI 5200 lm 97 54 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D095
3500 °K 80 CRI 5400 lm 97 56 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I040-D100
3500 °K 80 CRI 5600 lm 96 58 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D030
3500 °K 80 CRI 3000 lm 98 31 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D035
3500 °K 80 CRI 3200 lm 98 33 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D040
3500 °K 80 CRI 3400 lm 99 34 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D045
3500 °K 80 CRI 3600 lm 99 36 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D050
3500 °K 80 CRI 3800 lm 99 38 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D055
3500 °K 80 CRI 4000 lm 99 40 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D060
3500 °K 80 CRI 4200 lm 99 42 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D065
3500 °K 80 CRI 4400 lm 99 45 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D070
3500 °K 80 CRI 4600 lm 99 47 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D075
3500 °K 80 CRI 4800 lm 98 49 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D080
3500 °K 80 CRI 5000 lm 98 51 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D085
3500 °K 80 CRI 5200 lm 98 53 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D090
3500 °K 80 CRI 5400 lm 97 55 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D095
3500 °K 80 CRI 5600 lm 97 58 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I045-D100
3500 °K 80 CRI 5800 lm 96 60 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D030
3500 °K 80 CRI 3200 lm 98 33 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D035
3500 °K 80 CRI 3400 lm 99 34 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D040
3500 °K 80 CRI 3600 lm 99 36 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D045
3500 °K 80 CRI 3800 lm 99 38 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D050
3500 °K 80 CRI 4000 lm 100 40 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D055
3500 °K 80 CRI 4200 lm 100 42 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D060
3500 °K 80 CRI 4400 lm 99 44 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D065
3500 °K 80 CRI 4600 lm 99 46 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D070
3500 °K 80 CRI 4800 lm 99 49 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D075
3500 °K 80 CRI 5000 lm 99 51 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D080
3500 °K 80 CRI 5200 lm 98 53 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D085
3500 °K 80 CRI 5400 lm 98 55 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D090
3500 °K 80 CRI 5600 lm 98 57 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D095
3500 °K 80 CRI 5800 lm 97 60 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I050-D100
3500 °K 80 CRI 6000 lm 97 62 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D030
3500 °K 80 CRI 3400 lm 98 35 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D035
3500 °K 80 CRI 3600 lm 98 37 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D040
3500 °K 80 CRI 3800 lm 99 38 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D045
3500 °K 80 CRI 4000 lm 99 40 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D050
3500 °K 80 CRI 4200 lm 99 42 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D055
3500 °K 80 CRI 4400 lm 99 44 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D060
3500 °K 80 CRI 4600 lm 99 46 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D065
3500 °K 80 CRI 4800 lm 99 49 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D070
3500 °K 80 CRI 5000 lm 99 51 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D075
3500 °K 80 CRI 5200 lm 98 53 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D080
3500 °K 80 CRI 5400 lm 98 55 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D085
3500 °K 80 CRI 5600 lm 98 57 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D090
3500 °K 80 CRI 5800 lm 97 59 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D095
3500 °K 80 CRI 6000 lm 97 62 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I055-D100
3500 °K 80 CRI 6200 lm 97 64 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D030
3500 °K 80 CRI 3600 lm 98 37 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D035
3500 °K 80 CRI 3800 lm 98 39 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D040
3500 °K 80 CRI 4000 lm 98 41 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D045
3500 °K 80 CRI 4200 lm 99 43 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D050
3500 °K 80 CRI 4400 lm 99 45 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D055
3500 °K 80 CRI 4600 lm 99 47 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D060
3500 °K 80 CRI 4800 lm 99 49 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D065
3500 °K 80 CRI 5000 lm 98 51 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D070
3500 °K 80 CRI 5200 lm 98 53 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D075
3500 °K 80 CRI 5400 lm 98 55 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D080
3500 °K 80 CRI 5600 lm 98 57 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D085
3500 °K 80 CRI 5800 lm 98 59 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D090
3500 °K 80 CRI 6000 lm 97 62 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D095
3500 °K 80 CRI 6200 lm 97 64 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I060-D100
3500 °K 80 CRI 6400 lm 96 66 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D030
3500 °K 80 CRI 3800 lm 97 39 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D035
3500 °K 80 CRI 4000 lm 97 41 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D040
3500 °K 80 CRI 4200 lm 98 43 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D045
3500 °K 80 CRI 4400 lm 98 45 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D050
3500 °K 80 CRI 4600 lm 98 47 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D055
3500 °K 80 CRI 4800 lm 98 49 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D060
3500 °K 80 CRI 5000 lm 98 51 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D065
3500 °K 80 CRI 5200 lm 98 53 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D070
3500 °K 80 CRI 5400 lm 98 55 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D075
3500 °K 80 CRI 5600 lm 98 57 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D080
3500 °K 80 CRI 5800 lm 98 59 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D085
3500 °K 80 CRI 6000 lm 97 62 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D090
3500 °K 80 CRI 6200 lm 97 64 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D095
3500 °K 80 CRI 6400 lm 97 66 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I065-D100
3500 °K 80 CRI 6600 lm 96 69 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D030
3500 °K 80 CRI 4000 lm 97 41 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D035
3500 °K 80 CRI 4200 lm 97 43 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D040
3500 °K 80 CRI 4400 lm 97 45 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D045
3500 °K 80 CRI 4600 lm 98 47 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D050
3500 °K 80 CRI 4800 lm 98 49 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D055
3500 °K 80 CRI 5000 lm 98 51 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D060
3500 °K 80 CRI 5200 lm 98 53 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D065
3500 °K 80 CRI 5400 lm 98 55 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D070
3500 °K 80 CRI 5600 lm 97 57 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D075
3500 °K 80 CRI 5800 lm 97 60 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D080
3500 °K 80 CRI 6000 lm 97 62 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D085
3500 °K 80 CRI 6200 lm 97 64 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D090
3500 °K 80 CRI 6400 lm 97 66 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D095
3500 °K 80 CRI 6600 lm 96 69 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I070-D100
3500 °K 80 CRI 6800 lm 96 71 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D030
3500 °K 80 CRI 4200 lm 96 44 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D035
3500 °K 80 CRI 4400 lm 97 46 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D040
3500 °K 80 CRI 4600 lm 97 47 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D045
3500 °K 80 CRI 4800 lm 97 49 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D050
3500 °K 80 CRI 5000 lm 98 51 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D055
3500 °K 80 CRI 5200 lm 98 53 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D060
3500 °K 80 CRI 5400 lm 97 55 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D065
3500 °K 80 CRI 5600 lm 97 58 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D070
3500 °K 80 CRI 5800 lm 97 60 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D075
3500 °K 80 CRI 6000 lm 97 62 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D080
3500 °K 80 CRI 6200 lm 97 64 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D085
3500 °K 80 CRI 6400 lm 97 66 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D090
3500 °K 80 CRI 6600 lm 96 68 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D095
3500 °K 80 CRI 6800 lm 96 71 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I075-D100
3500 °K 80 CRI 7000 lm 96 73 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D030
3500 °K 80 CRI 4400 lm 96 46 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D035
3500 °K 80 CRI 4600 lm 96 48 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D040
3500 °K 80 CRI 4800 lm 97 50 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D045
3500 °K 80 CRI 5000 lm 97 52 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D050
3500 °K 80 CRI 5200 lm 97 54 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D055
3500 °K 80 CRI 5400 lm 97 56 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D060
3500 °K 80 CRI 5600 lm 97 58 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D065
3500 °K 80 CRI 5800 lm 97 60 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D070
3500 °K 80 CRI 6000 lm 97 62 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D075
3500 °K 80 CRI 6200 lm 97 64 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D080
3500 °K 80 CRI 6400 lm 97 66 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D085
3500 °K 80 CRI 6600 lm 96 68 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D090
3500 °K 80 CRI 6800 lm 96 71 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D095
3500 °K 80 CRI 7000 lm 96 73 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I080-D100
3500 °K 80 CRI 7200 lm 96 75 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D030
3500 °K 80 CRI 4600 lm 95 48 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D035
3500 °K 80 CRI 4800 lm 96 50 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D040
3500 °K 80 CRI 5000 lm 96 52 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D045
3500 °K 80 CRI 5200 lm 96 54 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D050
3500 °K 80 CRI 5400 lm 97 56 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D055
3500 °K 80 CRI 5600 lm 97 58 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D060
3500 °K 80 CRI 5800 lm 97 60 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D065
3500 °K 80 CRI 6000 lm 97 62 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D070
3500 °K 80 CRI 6200 lm 97 64 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D075
3500 °K 80 CRI 6400 lm 96 66 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D080
3500 °K 80 CRI 6600 lm 96 69 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D085
3500 °K 80 CRI 6800 lm 96 71 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D090
3500 °K 80 CRI 7000 lm 96 73 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D095
3500 °K 80 CRI 7200 lm 96 75 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I085-D100
3500 °K 80 CRI 7400 lm 95 78 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D030
3500 °K 80 CRI 4800 lm 95 51 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D035
3500 °K 80 CRI 5000 lm 95 52 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D040
3500 °K 80 CRI 5200 lm 96 54 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D045
3500 °K 80 CRI 5400 lm 96 56 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D050
3500 °K 80 CRI 5600 lm 96 58 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D055
3500 °K 80 CRI 5800 lm 96 60 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D060
3500 °K 80 CRI 6000 lm 96 62 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D065
3500 °K 80 CRI 6200 lm 96 64 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D070
3500 °K 80 CRI 6400 lm 96 67 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D075
3500 °K 80 CRI 6600 lm 96 69 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D080
3500 °K 80 CRI 6800 lm 96 71 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D085
3500 °K 80 CRI 7000 lm 96 73 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D090
3500 °K 80 CRI 7200 lm 96 75 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D095
3500 °K 80 CRI 7400 lm 95 78 W Indirect/Direct: Low-Peak Angle/Asymmetric
2L-W-IAD-LPA-4-ASYM-IND-CX-35K-I090-D100
3500 °K 80 CRI 7600 lm 95 80 W Indirect/Direct: Low-Peak Angle/Asymmetric