text.skipToContent text.skipToNavigation

MOD™ 44 Wall Direct

By Litecontrol 

Collection Name:  MOD

By Litecontrol
Collection Name:  MOD
MOD fixtures provide a range of aesthetically clean solutions for wall, pendant, and recessed applications. Mod 44 wall (44-W-D) offers a choice of T8, T5, or T5HO lamping, and a choice of three baffle types. "W-D" fixtures are designed for use in wall-mounted applications. LED versions (44L) also available.
  • Direct perimeter lighting
  • Provides 100% downlight
  • 1-T8 and 1- or 2-T5 or T5HO cross-sections
  • Non-lighted inside and outside corners available
  • Mounts easily in continuous rows

Product Details

General

Application
  • Commercial Indoor
  • Healthcare
  • Office
  • Perimeter Lighting
  • Public Space
  • Retail
Chicago Code Compliant Life Safety Yes
Lamp Type
  • T8
  • T5 & T5HO
Light Distribution Direct
Light Source Fluorescent
Mounting Type Wall