text.skipToContent text.skipToNavigation

MOD™ 4L LED Wall Indirect/Direct

By Litecontrol 

Collection Name:  MOD

By Litecontrol
Collection Name:  MOD
The MOD™ 4L LED Wall Indirect/Direct (4L-W-ID) is part of the MODx family, which is an affordably-priced, full-featured offering with best-in-class attention to detail.
  • Variable Intensity technology provides specifiable uplight and downlight light levels
  • End cap design eliminates visible diffuser seams/gaps
  • 2 SDCM color variation
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • PowerHUBB™ PoE Lighting and Control options available

Product Details

General

Aperture 4 in
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Occupancy & Daylight Sensor
Controls - Networked
  • PowerHUBB
  • NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Indirect/Direct
Light Source LED
Mounting Type Wall
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Electrical Ratings

Lumens Per Watt 110 - 128
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 5.7 - 23.5 W

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Photometry (360)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
4L-W-AD-4-ASYM-X-CX-35K-D030
4L-W-AD-4-ASYM-X-CX-35K-D035
4L-W-AD-4-ASYM-X-CX-35K-D040
4L-W-AD-4-ASYM-X-CX-35K-D045
4L-W-AD-4-ASYM-X-CX-35K-D050
4L-W-AD-4-ASYM-X-CX-35K-D055
4L-W-AD-4-ASYM-X-CX-35K-D060
4L-W-AD-4-ASYM-X-CX-35K-D065
4L-W-AD-4-ASYM-X-CX-35K-D070
4L-W-AD-4-ASYM-X-CX-35K-D075
4L-W-AD-4-ASYM-X-CX-35K-D080
4L-W-AD-4-ASYM-X-CX-35K-D085
4L-W-AD-4-ASYM-X-CX-35K-D090
4L-W-AD-4-ASYM-X-CX-35K-D095
4L-W-AD-4-ASYM-X-CX-35K-D100
4L-W-AD-4-ASYM-X-CX-35K-D105
4L-W-AD-4-ASYM-X-CX-35K-D110
4L-W-D-4-DRP-X-CX-35K-D030
3500 °K 80 CRI 1200 lm 120 10 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D035
3500 °K 80 CRI 1400 lm 117 12 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D040
3500 °K 80 CRI 1600 lm 114 14 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D045
3500 °K 80 CRI 1800 lm 113 16 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D050
3500 °K 80 CRI 2000 lm 118 17 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D055
3500 °K 80 CRI 2200 lm 116 19 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D060
3500 °K 80 CRI 2400 lm 114 21 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D065
3500 °K 80 CRI 2600 lm 113 23 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D070
3500 °K 80 CRI 2800 lm 117 24 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D075
3500 °K 80 CRI 3000 lm 115 26 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D080
3500 °K 80 CRI 3200 lm 114 28 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D085
3500 °K 80 CRI 3400 lm 113 30 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D090
3500 °K 80 CRI 3600 lm 113 32 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D095
3500 °K 80 CRI 3800 lm 112 34 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D100
3500 °K 80 CRI 4000 lm 111 36 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D105
3500 °K 80 CRI 4200 lm 114 37 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D110
3500 °K 80 CRI 4400 lm 110 40 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D115
3500 °K 80 CRI 4600 lm 110 42 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D120
3500 °K 80 CRI 4800 lm 109 44 W Direct: Lambertian
4L-W-D-4-DRP-X-CX-35K-D125
3500 °K 80 CRI 5000 lm 114 44 W Direct: Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D030
3500 °K 80 CRI 2400 lm 126 19 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D035
3500 °K 80 CRI 2600 lm 124 21 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D040
3500 °K 80 CRI 2800 lm 122 23 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D045
3500 °K 80 CRI 3000 lm 125 24 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D050
3500 °K 80 CRI 3200 lm 123 26 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D055
3500 °K 80 CRI 3400 lm 121 28 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D060
3500 °K 80 CRI 3600 lm 120 30 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D065
3500 °K 80 CRI 3800 lm 119 32 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D070
3500 °K 80 CRI 4000 lm 121 33 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D075
3500 °K 80 CRI 4200 lm 120 35 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D080
3500 °K 80 CRI 4400 lm 119 37 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D085
3500 °K 80 CRI 4600 lm 118 39 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D090
3500 °K 80 CRI 4800 lm 117 41 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D095
3500 °K 80 CRI 5000 lm 116 43 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D100
3500 °K 80 CRI 5200 lm 116 45 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D105
3500 °K 80 CRI 5400 lm 115 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I030-D110
3500 °K 80 CRI 5600 lm 114 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D030
3500 °K 80 CRI 2600 lm 124 21 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D035
3500 °K 80 CRI 2800 lm 122 23 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D040
3500 °K 80 CRI 3000 lm 125 24 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D045
3500 °K 80 CRI 3200 lm 123 26 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D050
3500 °K 80 CRI 3400 lm 121 28 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D055
3500 °K 80 CRI 3600 lm 120 30 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D060
3500 °K 80 CRI 3800 lm 119 32 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D065
3500 °K 80 CRI 4000 lm 121 33 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D070
3500 °K 80 CRI 4200 lm 120 35 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D075
3500 °K 80 CRI 4400 lm 119 37 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D080
3500 °K 80 CRI 4600 lm 118 39 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D085
3500 °K 80 CRI 4800 lm 120 40 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D090
3500 °K 80 CRI 5000 lm 116 43 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D095
3500 °K 80 CRI 5200 lm 116 45 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D100
3500 °K 80 CRI 5400 lm 115 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D105
3500 °K 80 CRI 5600 lm 117 48 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I035-D110
3500 °K 80 CRI 5800 lm 114 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D030
3500 °K 80 CRI 2800 lm 127 22 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D035
3500 °K 80 CRI 3000 lm 125 24 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D040
3500 °K 80 CRI 3200 lm 128 25 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D045
3500 °K 80 CRI 3400 lm 126 27 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D050
3500 °K 80 CRI 3600 lm 124 29 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D055
3500 °K 80 CRI 3800 lm 123 31 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D060
3500 °K 80 CRI 4000 lm 125 32 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D065
3500 °K 80 CRI 4200 lm 124 34 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D070
3500 °K 80 CRI 4400 lm 122 36 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D075
3500 °K 80 CRI 4600 lm 121 38 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D080
3500 °K 80 CRI 4800 lm 123 39 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D085
3500 °K 80 CRI 5000 lm 122 41 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D090
3500 °K 80 CRI 5200 lm 118 44 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D095
3500 °K 80 CRI 5400 lm 117 46 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D100
3500 °K 80 CRI 5600 lm 119 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D105
3500 °K 80 CRI 5800 lm 118 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I040-D110
3500 °K 80 CRI 6000 lm 115 52 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D030
3500 °K 80 CRI 3000 lm 125 24 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D035
3500 °K 80 CRI 3200 lm 128 25 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D040
3500 °K 80 CRI 3400 lm 126 27 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D045
3500 °K 80 CRI 3600 lm 124 29 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D050
3500 °K 80 CRI 3800 lm 123 31 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D055
3500 °K 80 CRI 4000 lm 125 32 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D060
3500 °K 80 CRI 4200 lm 124 34 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D065
3500 °K 80 CRI 4400 lm 122 36 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D070
3500 °K 80 CRI 4600 lm 121 38 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D075
3500 °K 80 CRI 4800 lm 123 39 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D080
3500 °K 80 CRI 5000 lm 122 41 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D085
3500 °K 80 CRI 5200 lm 121 43 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D090
3500 °K 80 CRI 5400 lm 117 46 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D095
3500 °K 80 CRI 5600 lm 119 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D100
3500 °K 80 CRI 5800 lm 118 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D105
3500 °K 80 CRI 6000 lm 118 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I045-D110
3500 °K 80 CRI 6200 lm 115 54 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D030
3500 °K 80 CRI 3200 lm 128 25 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D035
3500 °K 80 CRI 3400 lm 126 27 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D040
3500 °K 80 CRI 3600 lm 124 29 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D045
3500 °K 80 CRI 3800 lm 123 31 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D050
3500 °K 80 CRI 4000 lm 125 32 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D055
3500 °K 80 CRI 4200 lm 124 34 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D060
3500 °K 80 CRI 4400 lm 122 36 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D065
3500 °K 80 CRI 4600 lm 121 38 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D070
3500 °K 80 CRI 4800 lm 123 39 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D075
3500 °K 80 CRI 5000 lm 122 41 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D080
3500 °K 80 CRI 5200 lm 121 43 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D085
3500 °K 80 CRI 5400 lm 120 45 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D090
3500 °K 80 CRI 5600 lm 119 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D095
3500 °K 80 CRI 5800 lm 118 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D100
3500 °K 80 CRI 6000 lm 118 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D105
3500 °K 80 CRI 6200 lm 117 53 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I050-D110
3500 °K 80 CRI 6400 lm 116 55 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D030
3500 °K 80 CRI 3400 lm 126 27 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D035
3500 °K 80 CRI 3600 lm 124 29 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D040
3500 °K 80 CRI 3800 lm 123 31 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D045
3500 °K 80 CRI 4000 lm 125 32 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D050
3500 °K 80 CRI 4200 lm 124 34 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D055
3500 °K 80 CRI 4400 lm 122 36 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D060
3500 °K 80 CRI 4600 lm 121 38 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D065
3500 °K 80 CRI 4800 lm 123 39 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D070
3500 °K 80 CRI 5000 lm 122 41 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D075
3500 °K 80 CRI 5200 lm 121 43 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D080
3500 °K 80 CRI 5400 lm 120 45 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D085
3500 °K 80 CRI 5600 lm 122 46 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D090
3500 °K 80 CRI 5800 lm 118 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D095
3500 °K 80 CRI 6000 lm 118 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D100
3500 °K 80 CRI 6200 lm 117 53 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D105
3500 °K 80 CRI 6400 lm 119 54 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I055-D110
3500 °K 80 CRI 6600 lm 116 57 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D030
3500 °K 80 CRI 3600 lm 129 28 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D035
3500 °K 80 CRI 3800 lm 127 30 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D040
3500 °K 80 CRI 4000 lm 129 31 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D045
3500 °K 80 CRI 4200 lm 127 33 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D050
3500 °K 80 CRI 4400 lm 126 35 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D055
3500 °K 80 CRI 4600 lm 124 37 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D060
3500 °K 80 CRI 4800 lm 126 38 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D065
3500 °K 80 CRI 5000 lm 125 40 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D070
3500 °K 80 CRI 5200 lm 124 42 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D075
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D080
3500 °K 80 CRI 5600 lm 122 46 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D085
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D090
3500 °K 80 CRI 6000 lm 120 50 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D095
3500 °K 80 CRI 6200 lm 119 52 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D100
3500 °K 80 CRI 6400 lm 121 53 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D105
3500 °K 80 CRI 6600 lm 120 55 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I060-D110
3500 °K 80 CRI 6800 lm 117 58 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D030
3500 °K 80 CRI 3800 lm 127 30 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D035
3500 °K 80 CRI 4000 lm 129 31 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D040
3500 °K 80 CRI 4200 lm 127 33 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D045
3500 °K 80 CRI 4400 lm 126 35 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D050
3500 °K 80 CRI 4600 lm 124 37 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D055
3500 °K 80 CRI 4800 lm 126 38 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D060
3500 °K 80 CRI 5000 lm 125 40 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D065
3500 °K 80 CRI 5200 lm 124 42 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D070
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D075
3500 °K 80 CRI 5600 lm 122 46 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D080
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D085
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D090
3500 °K 80 CRI 6200 lm 119 52 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D095
3500 °K 80 CRI 6400 lm 121 53 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D100
3500 °K 80 CRI 6600 lm 120 55 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D105
3500 °K 80 CRI 6800 lm 119 57 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I065-D110
3500 °K 80 CRI 7000 lm 117 60 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D030
3500 °K 80 CRI 4000 lm 129 31 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D035
3500 °K 80 CRI 4200 lm 127 33 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D040
3500 °K 80 CRI 4400 lm 126 35 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D045
3500 °K 80 CRI 4600 lm 124 37 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D050
3500 °K 80 CRI 4800 lm 126 38 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D055
3500 °K 80 CRI 5000 lm 125 40 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D060
3500 °K 80 CRI 5200 lm 124 42 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D065
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D070
3500 °K 80 CRI 5600 lm 122 46 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D075
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D080
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D085
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D090
3500 °K 80 CRI 6400 lm 121 53 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D095
3500 °K 80 CRI 6600 lm 120 55 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D100
3500 °K 80 CRI 6800 lm 119 57 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D105
3500 °K 80 CRI 7000 lm 119 59 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I070-D110
3500 °K 80 CRI 7200 lm 118 61 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D030
3500 °K 80 CRI 4200 lm 127 33 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D035
3500 °K 80 CRI 4400 lm 126 35 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D040
3500 °K 80 CRI 4600 lm 124 37 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D045
3500 °K 80 CRI 4800 lm 126 38 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D050
3500 °K 80 CRI 5000 lm 125 40 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D055
3500 °K 80 CRI 5200 lm 124 42 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D060
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D065
3500 °K 80 CRI 5600 lm 124 45 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D070
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D075
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D080
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D085
3500 °K 80 CRI 6400 lm 121 53 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D090
3500 °K 80 CRI 6600 lm 120 55 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D095
3500 °K 80 CRI 6800 lm 119 57 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D100
3500 °K 80 CRI 7000 lm 119 59 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D105
3500 °K 80 CRI 7200 lm 120 60 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I075-D110
3500 °K 80 CRI 7400 lm 117 63 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D030
3500 °K 80 CRI 4400 lm 126 35 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D035
3500 °K 80 CRI 4600 lm 124 37 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D040
3500 °K 80 CRI 4800 lm 126 38 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D045
3500 °K 80 CRI 5000 lm 125 40 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D050
3500 °K 80 CRI 5200 lm 124 42 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D055
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D060
3500 °K 80 CRI 5600 lm 124 45 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D065
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D070
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D075
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D080
3500 °K 80 CRI 6400 lm 121 53 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D085
3500 °K 80 CRI 6600 lm 122 54 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D090
3500 °K 80 CRI 6800 lm 119 57 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D095
3500 °K 80 CRI 7000 lm 119 59 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D100
3500 °K 80 CRI 7200 lm 120 60 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D105
3500 °K 80 CRI 7400 lm 119 62 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I080-D110
3500 °K 80 CRI 7600 lm 117 65 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D030
3500 °K 80 CRI 4600 lm 124 37 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D035
3500 °K 80 CRI 4800 lm 126 38 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D040
3500 °K 80 CRI 5000 lm 125 40 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D045
3500 °K 80 CRI 5200 lm 124 42 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D050
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D055
3500 °K 80 CRI 5600 lm 124 45 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D060
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D065
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D070
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D075
3500 °K 80 CRI 6400 lm 121 53 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D080
3500 °K 80 CRI 6600 lm 122 54 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D085
3500 °K 80 CRI 6800 lm 121 56 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D090
3500 °K 80 CRI 7000 lm 119 59 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D095
3500 °K 80 CRI 7200 lm 120 60 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D100
3500 °K 80 CRI 7400 lm 119 62 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D105
3500 °K 80 CRI 7600 lm 119 64 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I085-D110
3500 °K 80 CRI 7800 lm 116 67 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D030
3500 °K 80 CRI 4800 lm 126 38 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D035
3500 °K 80 CRI 5000 lm 125 40 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D040
3500 °K 80 CRI 5200 lm 124 42 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D045
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D050
3500 °K 80 CRI 5600 lm 124 45 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D055
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D060
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D065
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D070
3500 °K 80 CRI 6400 lm 123 52 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D075
3500 °K 80 CRI 6600 lm 122 54 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D080
3500 °K 80 CRI 6800 lm 121 56 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D085
3500 °K 80 CRI 7000 lm 121 58 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D090
3500 °K 80 CRI 7200 lm 120 60 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D095
3500 °K 80 CRI 7400 lm 119 62 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D100
3500 °K 80 CRI 7600 lm 119 64 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D105
3500 °K 80 CRI 7800 lm 118 66 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I090-D110
3500 °K 80 CRI 8000 lm 118 68 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D030
3500 °K 80 CRI 5000 lm 125 40 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D035
3500 °K 80 CRI 5200 lm 124 42 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D040
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D045
3500 °K 80 CRI 5600 lm 124 45 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D050
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D055
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D060
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D065
3500 °K 80 CRI 6400 lm 123 52 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D070
3500 °K 80 CRI 6600 lm 122 54 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D075
3500 °K 80 CRI 6800 lm 121 56 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D080
3500 °K 80 CRI 7000 lm 121 58 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D085
3500 °K 80 CRI 7200 lm 120 60 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D090
3500 °K 80 CRI 7400 lm 119 62 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D095
3500 °K 80 CRI 7600 lm 119 64 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D100
3500 °K 80 CRI 7800 lm 118 66 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D105
3500 °K 80 CRI 8000 lm 119 67 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I095-D110
3500 °K 80 CRI 8200 lm 117 70 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D030
3500 °K 80 CRI 5200 lm 124 42 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D035
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D040
3500 °K 80 CRI 5600 lm 124 45 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D045
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D050
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D055
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D060
3500 °K 80 CRI 6400 lm 123 52 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D065
3500 °K 80 CRI 6600 lm 122 54 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D070
3500 °K 80 CRI 6800 lm 121 56 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D075
3500 °K 80 CRI 7000 lm 121 58 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D080
3500 °K 80 CRI 7200 lm 122 59 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D085
3500 °K 80 CRI 7400 lm 121 61 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D090
3500 °K 80 CRI 7600 lm 119 64 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D095
3500 °K 80 CRI 7800 lm 118 66 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D100
3500 °K 80 CRI 8000 lm 119 67 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D105
3500 °K 80 CRI 8200 lm 119 69 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I100-D110
3500 °K 80 CRI 8400 lm 117 72 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D030
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D035
3500 °K 80 CRI 5600 lm 124 45 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D040
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D045
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D050
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D055
3500 °K 80 CRI 6400 lm 123 52 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D060
3500 °K 80 CRI 6600 lm 122 54 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D065
3500 °K 80 CRI 6800 lm 121 56 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D070
3500 °K 80 CRI 7000 lm 121 58 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D075
3500 °K 80 CRI 7200 lm 122 59 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D080
3500 °K 80 CRI 7400 lm 121 61 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D085
3500 °K 80 CRI 7600 lm 121 63 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D090
3500 °K 80 CRI 7800 lm 118 66 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D095
3500 °K 80 CRI 8000 lm 119 67 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D100
3500 °K 80 CRI 8200 lm 119 69 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D105
3500 °K 80 CRI 8400 lm 118 71 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I105-D110
3500 °K 80 CRI 8600 lm 116 74 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D030
3500 °K 80 CRI 5600 lm 124 45 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D035
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D040
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D045
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D050
3500 °K 80 CRI 6400 lm 123 52 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D055
3500 °K 80 CRI 6600 lm 122 54 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D060
3500 °K 80 CRI 6800 lm 121 56 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D065
3500 °K 80 CRI 7000 lm 121 58 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D070
3500 °K 80 CRI 7200 lm 122 59 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D075
3500 °K 80 CRI 7400 lm 121 61 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D080
3500 °K 80 CRI 7600 lm 121 63 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D085
3500 °K 80 CRI 7800 lm 120 65 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D090
3500 °K 80 CRI 8000 lm 119 67 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D095
3500 °K 80 CRI 8200 lm 119 69 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D100
3500 °K 80 CRI 8400 lm 118 71 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D105
3500 °K 80 CRI 8600 lm 118 73 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I110-D110
3500 °K 80 CRI 8800 lm 117 75 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D030
3500 °K 80 CRI 5800 lm 121 48 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D035
3500 °K 80 CRI 6000 lm 120 50 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D040
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D045
3500 °K 80 CRI 6400 lm 121 53 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D050
3500 °K 80 CRI 6600 lm 120 55 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D055
3500 °K 80 CRI 6800 lm 119 57 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D060
3500 °K 80 CRI 7000 lm 119 59 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D065
3500 °K 80 CRI 7200 lm 120 60 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D070
3500 °K 80 CRI 7400 lm 119 62 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D075
3500 °K 80 CRI 7600 lm 119 64 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D080
3500 °K 80 CRI 7800 lm 118 66 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D085
3500 °K 80 CRI 8000 lm 119 67 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D090
3500 °K 80 CRI 8200 lm 117 70 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D095
3500 °K 80 CRI 8400 lm 117 72 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D100
3500 °K 80 CRI 8600 lm 116 74 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D105
3500 °K 80 CRI 8800 lm 117 75 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I115-D110
3500 °K 80 CRI 9000 lm 115 78 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D030
3500 °K 80 CRI 6000 lm 120 50 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D035
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D040
3500 °K 80 CRI 6400 lm 121 53 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D045
3500 °K 80 CRI 6600 lm 120 55 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D050
3500 °K 80 CRI 6800 lm 119 57 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D055
3500 °K 80 CRI 7000 lm 119 59 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D060
3500 °K 80 CRI 7200 lm 120 60 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D065
3500 °K 80 CRI 7400 lm 119 62 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D070
3500 °K 80 CRI 7600 lm 119 64 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D075
3500 °K 80 CRI 7800 lm 118 66 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D080
3500 °K 80 CRI 8000 lm 119 67 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D085
3500 °K 80 CRI 8200 lm 119 69 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D090
3500 °K 80 CRI 8400 lm 117 72 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D095
3500 °K 80 CRI 8600 lm 116 74 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D100
3500 °K 80 CRI 8800 lm 117 75 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D105
3500 °K 80 CRI 9000 lm 117 77 W Indirect/Direct: Low-Peak Angle/Lambertian
4L-W-ID-LPA-4-SOF-X-CX-35K-I120-D110
3500 °K 80 CRI 9200 lm 115 80 W Indirect/Direct: Low-Peak Angle/Lambertian