text.skipToContent text.skipToNavigation

MOD™ 66 Wall Indirect/Direct

By Litecontrol 

Collection Name:  MOD

By Litecontrol
Collection Name:  MOD
Mod fixtures provide a range of aesthetically clean solutions for wall, pendant, and recessed applications. Mod 66 wall fixtures offer a T8 lamping and a variety of baffle and diffuser choices. 66 Wall fixtures are designed for use in perimeter lighting applications and come in three distributions: direct and indirect/direct to best suit your lighting needs.
  • Updated with a high-efficiency reflector
  • A classic architectural shape for lighting the perimeter
  • Available with soft glow lens (SGL), blade white baffle (BW) or parabolic baffle (PBSS)

Product Details

General

Application
  • Commercial Indoor
  • Library
  • Office
  • Public Space
  • Retail
Lamp Type T8
Light Source Fluorescent
Mounting Type Wall

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Photometry (4)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
66-W-ID-04-BW-Cx-1T8
66-W-ID-04-BW-Cx-2T8
66-W-ID-04-PS-Cx-1T8
66-W-ID-04-PS-Cx-2T8