- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Wall Mount
- MOD™ 6L LED Wall Indirect/Direct
Item Added to Your Cart!
MOD™ 6L LED Wall Indirect/Direct
By Litecontrol
Collection Name: MOD
MOD™ 6L LED Wall Indirect/Direct
By Litecontrol
Collection Name:
MOD
The MOD™ 6L LED Wall Indirect/Direct (6L-W-ID) is part of the MODx family, which is an affordably-priced, full-featured offering with best-in-class attention to detail.
- Variable Intensity technology provides specifiable uplight and downlight light levels
- End cap design eliminates visible diffuser seams/gaps
- 2 SDCM color variation
- SpectraSync™ Color Tuning Technology available
- NX Distributed Intelligence™ wired and wireless controls capability available
Product Details
General
Aperture | 6 in |
Color Rendering Index (CRI) |
|
Color Temperature |
|
Controls - Integral Sensors (Non-Networked) | Occupancy & Daylight Sensor |
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Distribution | Indirect/Direct |
Light Source | LED |
Mounting Type | Wall |
SpectraSync™ Color Tuning |
|
Warranty Length |
|
Electrical Ratings
Lumens Per Watt | 110 - 128 |
Voltage Rating |
|
Wattage | 5.7 - 23.5 W |
Resources and Downloads
Brochures
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (323)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D030
|
3500 °K | 80 CRI | 2400 lm | 109 | 22 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D035
|
3500 °K | 80 CRI | 2600 lm | 113 | 23 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D040
|
3500 °K | 80 CRI | 2800 lm | 112 | 25 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D045
|
3500 °K | 80 CRI | 3000 lm | 111 | 27 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D050
|
3500 °K | 80 CRI | 3200 lm | 110 | 29 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D055
|
3500 °K | 80 CRI | 3400 lm | 110 | 31 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D060
|
3500 °K | 80 CRI | 3600 lm | 109 | 33 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D065
|
3500 °K | 80 CRI | 3800 lm | 109 | 35 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D070
|
3500 °K | 80 CRI | 4000 lm | 108 | 37 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D075
|
3500 °K | 80 CRI | 4200 lm | 108 | 39 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D080
|
3500 °K | 80 CRI | 4400 lm | 107 | 41 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D085
|
3500 °K | 80 CRI | 4600 lm | 107 | 43 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D090
|
3500 °K | 80 CRI | 4800 lm | 107 | 45 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D095
|
3500 °K | 80 CRI | 5000 lm | 106 | 47 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D100
|
3500 °K | 80 CRI | 5200 lm | 106 | 49 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D105
|
3500 °K | 80 CRI | 5400 lm | 104 | 52 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I030-D110
|
3500 °K | 80 CRI | 5600 lm | 104 | 54 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D030
|
3500 °K | 80 CRI | 2600 lm | 113 | 23 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D035
|
3500 °K | 80 CRI | 2800 lm | 112 | 25 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D040
|
3500 °K | 80 CRI | 3000 lm | 111 | 27 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D045
|
3500 °K | 80 CRI | 3200 lm | 110 | 29 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D050
|
3500 °K | 80 CRI | 3400 lm | 110 | 31 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D055
|
3500 °K | 80 CRI | 3600 lm | 109 | 33 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D060
|
3500 °K | 80 CRI | 3800 lm | 112 | 34 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D065
|
3500 °K | 80 CRI | 4000 lm | 111 | 36 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D070
|
3500 °K | 80 CRI | 4200 lm | 111 | 38 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D075
|
3500 °K | 80 CRI | 4400 lm | 110 | 40 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D080
|
3500 °K | 80 CRI | 4600 lm | 107 | 43 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D085
|
3500 °K | 80 CRI | 4800 lm | 107 | 45 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D090
|
3500 °K | 80 CRI | 5000 lm | 106 | 47 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D095
|
3500 °K | 80 CRI | 5200 lm | 106 | 49 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D100
|
3500 °K | 80 CRI | 5400 lm | 106 | 51 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D105
|
3500 °K | 80 CRI | 5600 lm | 106 | 53 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I035-D110
|
3500 °K | 80 CRI | 5800 lm | 105 | 55 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D030
|
3500 °K | 80 CRI | 2800 lm | 112 | 25 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D035
|
3500 °K | 80 CRI | 3000 lm | 115 | 26 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D040
|
3500 °K | 80 CRI | 3200 lm | 114 | 28 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D045
|
3500 °K | 80 CRI | 3400 lm | 113 | 30 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D050
|
3500 °K | 80 CRI | 3600 lm | 113 | 32 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D055
|
3500 °K | 80 CRI | 3800 lm | 112 | 34 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D060
|
3500 °K | 80 CRI | 4000 lm | 111 | 36 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D065
|
3500 °K | 80 CRI | 4200 lm | 111 | 38 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D070
|
3500 °K | 80 CRI | 4400 lm | 110 | 40 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D075
|
3500 °K | 80 CRI | 4600 lm | 110 | 42 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D080
|
3500 °K | 80 CRI | 4800 lm | 109 | 44 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D085
|
3500 °K | 80 CRI | 5000 lm | 109 | 46 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D090
|
3500 °K | 80 CRI | 5200 lm | 108 | 48 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D095
|
3500 °K | 80 CRI | 5400 lm | 108 | 50 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D100
|
3500 °K | 80 CRI | 5600 lm | 108 | 52 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D105
|
3500 °K | 80 CRI | 5800 lm | 105 | 55 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I040-D110
|
3500 °K | 80 CRI | 6000 lm | 105 | 57 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D030
|
3500 °K | 80 CRI | 3000 lm | 115 | 26 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D035
|
3500 °K | 80 CRI | 3200 lm | 114 | 28 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D040
|
3500 °K | 80 CRI | 3400 lm | 113 | 30 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D045
|
3500 °K | 80 CRI | 3600 lm | 113 | 32 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D050
|
3500 °K | 80 CRI | 3800 lm | 112 | 34 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D055
|
3500 °K | 80 CRI | 4000 lm | 111 | 36 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D060
|
3500 °K | 80 CRI | 4200 lm | 111 | 38 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D065
|
3500 °K | 80 CRI | 4400 lm | 110 | 40 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D070
|
3500 °K | 80 CRI | 4600 lm | 112 | 41 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D075
|
3500 °K | 80 CRI | 4800 lm | 109 | 44 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D080
|
3500 °K | 80 CRI | 5000 lm | 109 | 46 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D085
|
3500 °K | 80 CRI | 5200 lm | 108 | 48 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D090
|
3500 °K | 80 CRI | 5400 lm | 108 | 50 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D095
|
3500 °K | 80 CRI | 5600 lm | 108 | 52 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D100
|
3500 °K | 80 CRI | 5800 lm | 107 | 54 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D105
|
3500 °K | 80 CRI | 6000 lm | 107 | 56 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I045-D110
|
3500 °K | 80 CRI | 6200 lm | 107 | 58 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D030
|
3500 °K | 80 CRI | 3200 lm | 114 | 28 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D035
|
3500 °K | 80 CRI | 3400 lm | 117 | 29 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D040
|
3500 °K | 80 CRI | 3600 lm | 116 | 31 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D045
|
3500 °K | 80 CRI | 3800 lm | 115 | 33 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D050
|
3500 °K | 80 CRI | 4000 lm | 114 | 35 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D055
|
3500 °K | 80 CRI | 4200 lm | 114 | 37 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D060
|
3500 °K | 80 CRI | 4400 lm | 113 | 39 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D065
|
3500 °K | 80 CRI | 4600 lm | 112 | 41 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D070
|
3500 °K | 80 CRI | 4800 lm | 112 | 43 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D075
|
3500 °K | 80 CRI | 5000 lm | 111 | 45 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D080
|
3500 °K | 80 CRI | 5200 lm | 111 | 47 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D085
|
3500 °K | 80 CRI | 5400 lm | 110 | 49 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D090
|
3500 °K | 80 CRI | 5600 lm | 110 | 51 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D095
|
3500 °K | 80 CRI | 5800 lm | 109 | 53 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D100
|
3500 °K | 80 CRI | 6000 lm | 109 | 55 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D105
|
3500 °K | 80 CRI | 6200 lm | 107 | 58 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I050-D110
|
3500 °K | 80 CRI | 6400 lm | 107 | 60 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D030
|
3500 °K | 80 CRI | 3400 lm | 117 | 29 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D035
|
3500 °K | 80 CRI | 3600 lm | 116 | 31 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D040
|
3500 °K | 80 CRI | 3800 lm | 115 | 33 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D045
|
3500 °K | 80 CRI | 4000 lm | 114 | 35 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D050
|
3500 °K | 80 CRI | 4200 lm | 114 | 37 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D055
|
3500 °K | 80 CRI | 4400 lm | 113 | 39 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D060
|
3500 °K | 80 CRI | 4600 lm | 112 | 41 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D065
|
3500 °K | 80 CRI | 4800 lm | 112 | 43 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D070
|
3500 °K | 80 CRI | 5000 lm | 111 | 45 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D075
|
3500 °K | 80 CRI | 5200 lm | 111 | 47 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D080
|
3500 °K | 80 CRI | 5400 lm | 110 | 49 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D085
|
3500 °K | 80 CRI | 5600 lm | 110 | 51 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D090
|
3500 °K | 80 CRI | 5800 lm | 109 | 53 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D095
|
3500 °K | 80 CRI | 6000 lm | 109 | 55 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D100
|
3500 °K | 80 CRI | 6200 lm | 109 | 57 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D105
|
3500 °K | 80 CRI | 6400 lm | 108 | 59 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I055-D110
|
3500 °K | 80 CRI | 6600 lm | 108 | 61 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D030
|
3500 °K | 80 CRI | 3600 lm | 116 | 31 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D035
|
3500 °K | 80 CRI | 3800 lm | 115 | 33 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D040
|
3500 °K | 80 CRI | 4000 lm | 114 | 35 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D045
|
3500 °K | 80 CRI | 4200 lm | 117 | 36 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D050
|
3500 °K | 80 CRI | 4400 lm | 116 | 38 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D055
|
3500 °K | 80 CRI | 4600 lm | 115 | 40 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D060
|
3500 °K | 80 CRI | 4800 lm | 114 | 42 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D065
|
3500 °K | 80 CRI | 5000 lm | 114 | 44 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D070
|
3500 °K | 80 CRI | 5200 lm | 113 | 46 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D075
|
3500 °K | 80 CRI | 5400 lm | 113 | 48 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D080
|
3500 °K | 80 CRI | 5600 lm | 112 | 50 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D085
|
3500 °K | 80 CRI | 5800 lm | 112 | 52 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D090
|
3500 °K | 80 CRI | 6000 lm | 111 | 54 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D095
|
3500 °K | 80 CRI | 6200 lm | 109 | 57 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D100
|
3500 °K | 80 CRI | 6400 lm | 108 | 59 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D105
|
3500 °K | 80 CRI | 6600 lm | 108 | 61 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I060-D110
|
3500 °K | 80 CRI | 6800 lm | 108 | 63 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D030
|
3500 °K | 80 CRI | 3800 lm | 119 | 32 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D035
|
3500 °K | 80 CRI | 4000 lm | 118 | 34 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D040
|
3500 °K | 80 CRI | 4200 lm | 117 | 36 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D045
|
3500 °K | 80 CRI | 4400 lm | 116 | 38 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D050
|
3500 °K | 80 CRI | 4600 lm | 115 | 40 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D055
|
3500 °K | 80 CRI | 4800 lm | 114 | 42 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D060
|
3500 °K | 80 CRI | 5000 lm | 114 | 44 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D065
|
3500 °K | 80 CRI | 5200 lm | 113 | 46 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D070
|
3500 °K | 80 CRI | 5400 lm | 113 | 48 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D075
|
3500 °K | 80 CRI | 5600 lm | 112 | 50 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D080
|
3500 °K | 80 CRI | 5800 lm | 112 | 52 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D085
|
3500 °K | 80 CRI | 6000 lm | 111 | 54 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D090
|
3500 °K | 80 CRI | 6200 lm | 111 | 56 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D095
|
3500 °K | 80 CRI | 6400 lm | 110 | 58 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D100
|
3500 °K | 80 CRI | 6600 lm | 110 | 60 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D105
|
3500 °K | 80 CRI | 6800 lm | 110 | 62 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I065-D110
|
3500 °K | 80 CRI | 7000 lm | 108 | 65 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D030
|
3500 °K | 80 CRI | 4000 lm | 118 | 34 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D035
|
3500 °K | 80 CRI | 4200 lm | 117 | 36 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D040
|
3500 °K | 80 CRI | 4400 lm | 116 | 38 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D045
|
3500 °K | 80 CRI | 4600 lm | 115 | 40 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D050
|
3500 °K | 80 CRI | 4800 lm | 114 | 42 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D055
|
3500 °K | 80 CRI | 5000 lm | 114 | 44 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D060
|
3500 °K | 80 CRI | 5200 lm | 113 | 46 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D065
|
3500 °K | 80 CRI | 5400 lm | 113 | 48 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D070
|
3500 °K | 80 CRI | 5600 lm | 112 | 50 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D075
|
3500 °K | 80 CRI | 5800 lm | 112 | 52 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D080
|
3500 °K | 80 CRI | 6000 lm | 111 | 54 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D085
|
3500 °K | 80 CRI | 6200 lm | 111 | 56 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D090
|
3500 °K | 80 CRI | 6400 lm | 110 | 58 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D095
|
3500 °K | 80 CRI | 6600 lm | 110 | 60 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D100
|
3500 °K | 80 CRI | 6800 lm | 110 | 62 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D105
|
3500 °K | 80 CRI | 7000 lm | 109 | 64 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I070-D110
|
3500 °K | 80 CRI | 7200 lm | 109 | 66 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D030
|
3500 °K | 80 CRI | 4200 lm | 117 | 36 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D035
|
3500 °K | 80 CRI | 4400 lm | 116 | 38 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D040
|
3500 °K | 80 CRI | 4600 lm | 115 | 40 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D045
|
3500 °K | 80 CRI | 4800 lm | 117 | 41 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D050
|
3500 °K | 80 CRI | 5000 lm | 116 | 43 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D055
|
3500 °K | 80 CRI | 5200 lm | 116 | 45 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D060
|
3500 °K | 80 CRI | 5400 lm | 115 | 47 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D065
|
3500 °K | 80 CRI | 5600 lm | 114 | 49 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D070
|
3500 °K | 80 CRI | 5800 lm | 114 | 51 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D075
|
3500 °K | 80 CRI | 6000 lm | 113 | 53 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D080
|
3500 °K | 80 CRI | 6200 lm | 113 | 55 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D085
|
3500 °K | 80 CRI | 6400 lm | 112 | 57 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D090
|
3500 °K | 80 CRI | 6600 lm | 112 | 59 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D095
|
3500 °K | 80 CRI | 6800 lm | 110 | 62 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D100
|
3500 °K | 80 CRI | 7000 lm | 109 | 64 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D105
|
3500 °K | 80 CRI | 7200 lm | 109 | 66 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I075-D110
|
3500 °K | 80 CRI | 7400 lm | 109 | 68 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D030
|
3500 °K | 80 CRI | 4400 lm | 116 | 38 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D035
|
3500 °K | 80 CRI | 4600 lm | 118 | 39 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D040
|
3500 °K | 80 CRI | 4800 lm | 117 | 41 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D045
|
3500 °K | 80 CRI | 5000 lm | 116 | 43 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D050
|
3500 °K | 80 CRI | 5200 lm | 116 | 45 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D055
|
3500 °K | 80 CRI | 5400 lm | 115 | 47 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D060
|
3500 °K | 80 CRI | 5600 lm | 114 | 49 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D065
|
3500 °K | 80 CRI | 5800 lm | 114 | 51 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D070
|
3500 °K | 80 CRI | 6000 lm | 113 | 53 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D075
|
3500 °K | 80 CRI | 6200 lm | 113 | 55 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D080
|
3500 °K | 80 CRI | 6400 lm | 112 | 57 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D085
|
3500 °K | 80 CRI | 6600 lm | 112 | 59 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D090
|
3500 °K | 80 CRI | 6800 lm | 111 | 61 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D095
|
3500 °K | 80 CRI | 7000 lm | 111 | 63 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D100
|
3500 °K | 80 CRI | 7200 lm | 111 | 65 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D105
|
3500 °K | 80 CRI | 7400 lm | 110 | 67 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I080-D110
|
3500 °K | 80 CRI | 7600 lm | 109 | 70 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D030
|
3500 °K | 80 CRI | 4600 lm | 118 | 39 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D035
|
3500 °K | 80 CRI | 4800 lm | 117 | 41 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D040
|
3500 °K | 80 CRI | 5000 lm | 116 | 43 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D045
|
3500 °K | 80 CRI | 5200 lm | 116 | 45 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D050
|
3500 °K | 80 CRI | 5400 lm | 115 | 47 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D055
|
3500 °K | 80 CRI | 5600 lm | 114 | 49 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D060
|
3500 °K | 80 CRI | 5800 lm | 114 | 51 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D065
|
3500 °K | 80 CRI | 6000 lm | 113 | 53 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D070
|
3500 °K | 80 CRI | 6200 lm | 113 | 55 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D075
|
3500 °K | 80 CRI | 6400 lm | 112 | 57 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D080
|
3500 °K | 80 CRI | 6600 lm | 112 | 59 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D085
|
3500 °K | 80 CRI | 6800 lm | 111 | 61 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D090
|
3500 °K | 80 CRI | 7000 lm | 111 | 63 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D095
|
3500 °K | 80 CRI | 7200 lm | 111 | 65 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D100
|
3500 °K | 80 CRI | 7400 lm | 110 | 67 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D105
|
3500 °K | 80 CRI | 7600 lm | 110 | 69 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I085-D110
|
3500 °K | 80 CRI | 7800 lm | 110 | 71 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D030
|
3500 °K | 80 CRI | 4800 lm | 117 | 41 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D035
|
3500 °K | 80 CRI | 5000 lm | 116 | 43 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D040
|
3500 °K | 80 CRI | 5200 lm | 116 | 45 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D045
|
3500 °K | 80 CRI | 5400 lm | 115 | 47 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D050
|
3500 °K | 80 CRI | 5600 lm | 114 | 49 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D055
|
3500 °K | 80 CRI | 5800 lm | 114 | 51 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D060
|
3500 °K | 80 CRI | 6000 lm | 113 | 53 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D065
|
3500 °K | 80 CRI | 6200 lm | 113 | 55 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D070
|
3500 °K | 80 CRI | 6400 lm | 112 | 57 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D075
|
3500 °K | 80 CRI | 6600 lm | 112 | 59 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D080
|
3500 °K | 80 CRI | 6800 lm | 111 | 61 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D085
|
3500 °K | 80 CRI | 7000 lm | 111 | 63 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D090
|
3500 °K | 80 CRI | 7200 lm | 111 | 65 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D095
|
3500 °K | 80 CRI | 7400 lm | 110 | 67 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D100
|
3500 °K | 80 CRI | 7600 lm | 110 | 69 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D105
|
3500 °K | 80 CRI | 7800 lm | 110 | 71 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I090-D110
|
3500 °K | 80 CRI | 8000 lm | 110 | 73 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D030
|
3500 °K | 80 CRI | 5000 lm | 116 | 43 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D035
|
3500 °K | 80 CRI | 5200 lm | 116 | 45 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D040
|
3500 °K | 80 CRI | 5400 lm | 115 | 47 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D045
|
3500 °K | 80 CRI | 5600 lm | 114 | 49 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D050
|
3500 °K | 80 CRI | 5800 lm | 116 | 50 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D055
|
3500 °K | 80 CRI | 6000 lm | 115 | 52 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D060
|
3500 °K | 80 CRI | 6200 lm | 115 | 54 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D065
|
3500 °K | 80 CRI | 6400 lm | 114 | 56 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D070
|
3500 °K | 80 CRI | 6600 lm | 114 | 58 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D075
|
3500 °K | 80 CRI | 6800 lm | 113 | 60 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D080
|
3500 °K | 80 CRI | 7000 lm | 113 | 62 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D085
|
3500 °K | 80 CRI | 7200 lm | 113 | 64 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D090
|
3500 °K | 80 CRI | 7400 lm | 110 | 67 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D095
|
3500 °K | 80 CRI | 7600 lm | 110 | 69 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D100
|
3500 °K | 80 CRI | 7800 lm | 110 | 71 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D105
|
3500 °K | 80 CRI | 8000 lm | 110 | 73 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I095-D110
|
3500 °K | 80 CRI | 8200 lm | 109 | 75 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D030
|
3500 °K | 80 CRI | 5200 lm | 116 | 45 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D035
|
3500 °K | 80 CRI | 5400 lm | 115 | 47 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D040
|
3500 °K | 80 CRI | 5600 lm | 114 | 49 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D045
|
3500 °K | 80 CRI | 5800 lm | 116 | 50 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D050
|
3500 °K | 80 CRI | 6000 lm | 115 | 52 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D055
|
3500 °K | 80 CRI | 6200 lm | 115 | 54 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D060
|
3500 °K | 80 CRI | 6400 lm | 114 | 56 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D065
|
3500 °K | 80 CRI | 6600 lm | 114 | 58 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D070
|
3500 °K | 80 CRI | 6800 lm | 113 | 60 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D075
|
3500 °K | 80 CRI | 7000 lm | 113 | 62 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D080
|
3500 °K | 80 CRI | 7200 lm | 113 | 64 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D085
|
3500 °K | 80 CRI | 7400 lm | 112 | 66 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D090
|
3500 °K | 80 CRI | 7600 lm | 112 | 68 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D095
|
3500 °K | 80 CRI | 7800 lm | 110 | 71 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D100
|
3500 °K | 80 CRI | 8000 lm | 110 | 73 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D105
|
3500 °K | 80 CRI | 8200 lm | 109 | 75 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I100-D110
|
3500 °K | 80 CRI | 8400 lm | 109 | 77 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D030
|
3500 °K | 80 CRI | 5400 lm | 115 | 47 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D035
|
3500 °K | 80 CRI | 5600 lm | 114 | 49 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D040
|
3500 °K | 80 CRI | 5800 lm | 114 | 51 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D045
|
3500 °K | 80 CRI | 6000 lm | 115 | 52 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D050
|
3500 °K | 80 CRI | 6200 lm | 115 | 54 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D055
|
3500 °K | 80 CRI | 6400 lm | 114 | 56 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D060
|
3500 °K | 80 CRI | 6600 lm | 114 | 58 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D065
|
3500 °K | 80 CRI | 6800 lm | 113 | 60 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D070
|
3500 °K | 80 CRI | 7000 lm | 113 | 62 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D075
|
3500 °K | 80 CRI | 7200 lm | 113 | 64 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D080
|
3500 °K | 80 CRI | 7400 lm | 112 | 66 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D085
|
3500 °K | 80 CRI | 7600 lm | 112 | 68 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D090
|
3500 °K | 80 CRI | 7800 lm | 111 | 70 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D095
|
3500 °K | 80 CRI | 8000 lm | 110 | 73 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D100
|
3500 °K | 80 CRI | 8200 lm | 109 | 75 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D105
|
3500 °K | 80 CRI | 8400 lm | 109 | 77 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I105-D110
|
3500 °K | 80 CRI | 8600 lm | 109 | 79 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D030
|
3500 °K | 80 CRI | 5600 lm | 114 | 49 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D035
|
3500 °K | 80 CRI | 5800 lm | 114 | 51 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D040
|
3500 °K | 80 CRI | 6000 lm | 113 | 53 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D045
|
3500 °K | 80 CRI | 6200 lm | 115 | 54 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D050
|
3500 °K | 80 CRI | 6400 lm | 114 | 56 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D055
|
3500 °K | 80 CRI | 6600 lm | 114 | 58 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D060
|
3500 °K | 80 CRI | 6800 lm | 113 | 60 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D065
|
3500 °K | 80 CRI | 7000 lm | 113 | 62 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D070
|
3500 °K | 80 CRI | 7200 lm | 113 | 64 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D075
|
3500 °K | 80 CRI | 7400 lm | 112 | 66 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D080
|
3500 °K | 80 CRI | 7600 lm | 112 | 68 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D085
|
3500 °K | 80 CRI | 7800 lm | 111 | 70 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D090
|
3500 °K | 80 CRI | 8000 lm | 111 | 72 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D095
|
3500 °K | 80 CRI | 8200 lm | 109 | 75 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D100
|
3500 °K | 80 CRI | 8400 lm | 109 | 77 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D105
|
3500 °K | 80 CRI | 8600 lm | 109 | 79 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I110-D110
|
3500 °K | 80 CRI | 8800 lm | 109 | 81 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D030
|
3500 °K | 80 CRI | 5800 lm | 114 | 51 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D035
|
3500 °K | 80 CRI | 6000 lm | 113 | 53 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D040
|
3500 °K | 80 CRI | 6200 lm | 113 | 55 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D045
|
3500 °K | 80 CRI | 6400 lm | 114 | 56 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D050
|
3500 °K | 80 CRI | 6600 lm | 114 | 58 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D055
|
3500 °K | 80 CRI | 6800 lm | 113 | 60 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D060
|
3500 °K | 80 CRI | 7000 lm | 113 | 62 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D065
|
3500 °K | 80 CRI | 7200 lm | 113 | 64 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D070
|
3500 °K | 80 CRI | 7400 lm | 112 | 66 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D075
|
3500 °K | 80 CRI | 7600 lm | 112 | 68 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D080
|
3500 °K | 80 CRI | 7800 lm | 111 | 70 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D085
|
3500 °K | 80 CRI | 8000 lm | 111 | 72 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D090
|
3500 °K | 80 CRI | 8200 lm | 111 | 74 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D095
|
3500 °K | 80 CRI | 8400 lm | 109 | 77 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D100
|
3500 °K | 80 CRI | 8600 lm | 109 | 79 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D105
|
3500 °K | 80 CRI | 8800 lm | 109 | 81 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I115-D110
|
3500 °K | 80 CRI | 9000 lm | 108 | 83 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D030
|
3500 °K | 80 CRI | 6000 lm | 113 | 53 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D035
|
3500 °K | 80 CRI | 6200 lm | 113 | 55 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D040
|
3500 °K | 80 CRI | 6400 lm | 112 | 57 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D045
|
3500 °K | 80 CRI | 6600 lm | 112 | 59 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D050
|
3500 °K | 80 CRI | 6800 lm | 111 | 61 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D055
|
3500 °K | 80 CRI | 7000 lm | 113 | 62 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D060
|
3500 °K | 80 CRI | 7200 lm | 113 | 64 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D065
|
3500 °K | 80 CRI | 7400 lm | 112 | 66 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D070
|
3500 °K | 80 CRI | 7600 lm | 112 | 68 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D075
|
3500 °K | 80 CRI | 7800 lm | 111 | 70 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D080
|
3500 °K | 80 CRI | 8000 lm | 111 | 72 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D085
|
3500 °K | 80 CRI | 8200 lm | 111 | 74 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D090
|
3500 °K | 80 CRI | 8400 lm | 109 | 77 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D095
|
3500 °K | 80 CRI | 8600 lm | 109 | 79 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D100
|
3500 °K | 80 CRI | 8800 lm | 109 | 81 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D105
|
3500 °K | 80 CRI | 9000 lm | 108 | 83 W | Indirect/Direct: Lambertian | |
6L-W-ID-STD-4-SOF-X-CX-35K-I120-D110
|
3500 °K | 80 CRI | 9200 lm | 108 | 85 W | Indirect/Direct: Lambertian |
Please wait, preparing to download your file.