text.skipToContent text.skipToNavigation

NOTE 67L-W-D

by Litecontrol 

Collection Name: NOTE

The NOTE 67L Wall Mount brings direct illumination, ADA compliance, performance and versatility, all within a slim profile and a fresh, contemporary style.

  • Variable Intensity technology provides specifiable output or wattage
  • Available with three distinct lens types to fit a wide range of architectural styles
  • Up to 127 LPW
  • Output range from 550-1800 lumens/ft
  • Removable lens
  • ADA Compliant
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Application
  • Offices, Retail
  • Public Spaces
  • Schools, Library
  • Healthcare, Commercial Indoor
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked)
  • Photocell
  • Occupancy Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron 2-wire, 3-wire
  • Lutron EcoSystem
Dimming Range
  • 1%
  • 10%
  • Dim-to-off
Environmental Conditions Damp Location
Finish Type Power Coat
Light Source LED
Material - Housing Extruded Aluminum
Mounting Type Wall
New Products Yes
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Warranty Length
  • LED Board- 5 years
  • LED Driver(Standard)- 5 years

Dimensions

Width 3.5 in

Certifications and Compliance

Compliance CSAus

Resources/Downloads