text.skipToContent text.skipToNavigation

Rail 12L LED Wall Indirect/Direct

By Litecontrol 
By Litecontrol
The wall-mounted Rail LED indirect/direct fixture (12L-W-ID) features Vi (Variable Intensity) technology providing independently adjustable up and down light levels with little impact on fixture efficacy. The windowless design provides for continuous lens with no breaks and minimal seams along fixture lengths.
  • Vi Technology
  • Two diffuser options: Softglo acrylic lens and 
  • Baffle with softglo overlay
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Daylight Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Indirect/Direct
Light Source LED
Mounting Type Wall
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Electrical Ratings

Lumens Per Watt 87 - 115
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 3.6 - 23.7 W

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Photometry (300)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D025
3500 °K 80 CRI 2000 lm 111 18 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D030
3500 °K 80 CRI 2200 lm 110 20 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D035
3500 °K 80 CRI 2400 lm 114 21 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D040
3500 °K 80 CRI 2600 lm 113 23 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D045
3500 °K 80 CRI 2800 lm 112 25 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D050
3500 °K 80 CRI 3000 lm 115 26 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D055
3500 °K 80 CRI 3200 lm 114 28 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D060
3500 °K 80 CRI 3400 lm 113 30 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D065
3500 °K 80 CRI 3600 lm 113 32 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D070
3500 °K 80 CRI 3800 lm 112 34 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D075
3500 °K 80 CRI 4000 lm 111 36 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D080
3500 °K 80 CRI 4200 lm 111 38 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D085
3500 °K 80 CRI 4400 lm 110 40 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D090
3500 °K 80 CRI 4600 lm 100 46 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I025-D095
3500 °K 80 CRI 4800 lm 100 48 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D025
3500 °K 80 CRI 2200 lm 116 19 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D030
3500 °K 80 CRI 2400 lm 114 21 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D035
3500 °K 80 CRI 2600 lm 118 22 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D040
3500 °K 80 CRI 2800 lm 117 24 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D045
3500 °K 80 CRI 3000 lm 115 26 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D050
3500 °K 80 CRI 3200 lm 119 27 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D055
3500 °K 80 CRI 3400 lm 117 29 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D060
3500 °K 80 CRI 3600 lm 116 31 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D065
3500 °K 80 CRI 3800 lm 115 33 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D070
3500 °K 80 CRI 4000 lm 114 35 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D075
3500 °K 80 CRI 4200 lm 114 37 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D080
3500 °K 80 CRI 4400 lm 113 39 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D085
3500 °K 80 CRI 4600 lm 112 41 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D090
3500 °K 80 CRI 4800 lm 102 47 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I030-D095
3500 °K 80 CRI 5000 lm 102 49 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D025
3500 °K 80 CRI 2400 lm 120 20 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D030
3500 °K 80 CRI 2600 lm 118 22 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D035
3500 °K 80 CRI 2800 lm 122 23 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D040
3500 °K 80 CRI 3000 lm 120 25 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D045
3500 °K 80 CRI 3200 lm 119 27 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D050
3500 °K 80 CRI 3400 lm 121 28 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D055
3500 °K 80 CRI 3600 lm 120 30 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D060
3500 °K 80 CRI 3800 lm 119 32 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D065
3500 °K 80 CRI 4000 lm 118 34 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D070
3500 °K 80 CRI 4200 lm 117 36 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D075
3500 °K 80 CRI 4400 lm 116 38 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D080
3500 °K 80 CRI 4600 lm 115 40 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D085
3500 °K 80 CRI 4800 lm 114 42 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D090
3500 °K 80 CRI 5000 lm 104 48 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I035-D095
3500 °K 80 CRI 5200 lm 104 50 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D025
3500 °K 80 CRI 2600 lm 124 21 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D030
3500 °K 80 CRI 2800 lm 122 23 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D035
3500 °K 80 CRI 3000 lm 125 24 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D040
3500 °K 80 CRI 3200 lm 123 26 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D045
3500 °K 80 CRI 3400 lm 121 28 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D050
3500 °K 80 CRI 3600 lm 124 29 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D055
3500 °K 80 CRI 3800 lm 123 31 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D060
3500 °K 80 CRI 4000 lm 121 33 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D065
3500 °K 80 CRI 4200 lm 120 35 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D070
3500 °K 80 CRI 4400 lm 119 37 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D075
3500 °K 80 CRI 4600 lm 118 39 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D080
3500 °K 80 CRI 4800 lm 117 41 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D085
3500 °K 80 CRI 5000 lm 116 43 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D090
3500 °K 80 CRI 5200 lm 106 49 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I040-D095
3500 °K 80 CRI 5400 lm 106 51 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D025
3500 °K 80 CRI 2800 lm 127 22 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D030
3500 °K 80 CRI 3000 lm 125 24 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D035
3500 °K 80 CRI 3200 lm 128 25 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D040
3500 °K 80 CRI 3400 lm 126 27 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D045
3500 °K 80 CRI 3600 lm 124 29 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D050
3500 °K 80 CRI 3800 lm 127 30 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D055
3500 °K 80 CRI 4000 lm 125 32 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D060
3500 °K 80 CRI 4200 lm 124 34 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D065
3500 °K 80 CRI 4400 lm 122 36 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D070
3500 °K 80 CRI 4600 lm 121 38 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D075
3500 °K 80 CRI 4800 lm 120 40 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D080
3500 °K 80 CRI 5000 lm 119 42 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D085
3500 °K 80 CRI 5200 lm 118 44 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D090
3500 °K 80 CRI 5400 lm 108 50 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I045-D095
3500 °K 80 CRI 5600 lm 108 52 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D025
3500 °K 80 CRI 3000 lm 125 24 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D030
3500 °K 80 CRI 3200 lm 123 26 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D035
3500 °K 80 CRI 3400 lm 126 27 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D040
3500 °K 80 CRI 3600 lm 124 29 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D045
3500 °K 80 CRI 3800 lm 123 31 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D050
3500 °K 80 CRI 4000 lm 125 32 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D055
3500 °K 80 CRI 4200 lm 124 34 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D060
3500 °K 80 CRI 4400 lm 122 36 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D065
3500 °K 80 CRI 4600 lm 121 38 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D070
3500 °K 80 CRI 4800 lm 120 40 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D075
3500 °K 80 CRI 5000 lm 119 42 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D080
3500 °K 80 CRI 5200 lm 118 44 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D085
3500 °K 80 CRI 5400 lm 117 46 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D090
3500 °K 80 CRI 5600 lm 108 52 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I050-D095
3500 °K 80 CRI 5800 lm 107 54 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D025
3500 °K 80 CRI 3200 lm 128 25 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D030
3500 °K 80 CRI 3400 lm 126 27 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D035
3500 °K 80 CRI 3600 lm 129 28 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D040
3500 °K 80 CRI 3800 lm 127 30 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D045
3500 °K 80 CRI 4000 lm 125 32 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D050
3500 °K 80 CRI 4200 lm 127 33 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D055
3500 °K 80 CRI 4400 lm 126 35 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D060
3500 °K 80 CRI 4600 lm 124 37 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D065
3500 °K 80 CRI 4800 lm 123 39 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D070
3500 °K 80 CRI 5000 lm 122 41 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D075
3500 °K 80 CRI 5200 lm 121 43 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D080
3500 °K 80 CRI 5400 lm 120 45 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D085
3500 °K 80 CRI 5600 lm 119 47 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D090
3500 °K 80 CRI 5800 lm 109 53 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I055-D095
3500 °K 80 CRI 6000 lm 109 55 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D025
3500 °K 80 CRI 3400 lm 131 26 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D030
3500 °K 80 CRI 3600 lm 129 28 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D035
3500 °K 80 CRI 3800 lm 131 29 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D040
3500 °K 80 CRI 4000 lm 129 31 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D045
3500 °K 80 CRI 4200 lm 127 33 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D050
3500 °K 80 CRI 4400 lm 129 34 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D055
3500 °K 80 CRI 4600 lm 128 36 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D060
3500 °K 80 CRI 4800 lm 126 38 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D065
3500 °K 80 CRI 5000 lm 125 40 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D070
3500 °K 80 CRI 5200 lm 124 42 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D075
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D080
3500 °K 80 CRI 5600 lm 122 46 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D085
3500 °K 80 CRI 5800 lm 121 48 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D090
3500 °K 80 CRI 6000 lm 111 54 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I060-D095
3500 °K 80 CRI 6200 lm 111 56 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D025
3500 °K 80 CRI 3600 lm 129 28 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D030
3500 °K 80 CRI 3800 lm 127 30 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D035
3500 °K 80 CRI 4000 lm 129 31 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D040
3500 °K 80 CRI 4200 lm 127 33 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D045
3500 °K 80 CRI 4400 lm 126 35 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D050
3500 °K 80 CRI 4600 lm 128 36 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D055
3500 °K 80 CRI 4800 lm 126 38 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D060
3500 °K 80 CRI 5000 lm 125 40 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D065
3500 °K 80 CRI 5200 lm 124 42 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D070
3500 °K 80 CRI 5400 lm 123 44 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D075
3500 °K 80 CRI 5600 lm 122 46 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D080
3500 °K 80 CRI 5800 lm 121 48 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D085
3500 °K 80 CRI 6000 lm 120 50 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D090
3500 °K 80 CRI 6200 lm 111 56 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I065-D095
3500 °K 80 CRI 6400 lm 110 58 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D025
3500 °K 80 CRI 3800 lm 131 29 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D030
3500 °K 80 CRI 4000 lm 129 31 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D035
3500 °K 80 CRI 4200 lm 131 32 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D040
3500 °K 80 CRI 4400 lm 129 34 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D045
3500 °K 80 CRI 4600 lm 128 36 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D050
3500 °K 80 CRI 4800 lm 130 37 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D055
3500 °K 80 CRI 5000 lm 128 39 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D060
3500 °K 80 CRI 5200 lm 127 41 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D065
3500 °K 80 CRI 5400 lm 126 43 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D070
3500 °K 80 CRI 5600 lm 124 45 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D075
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D080
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D085
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D090
3500 °K 80 CRI 6400 lm 112 57 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I070-D095
3500 °K 80 CRI 6600 lm 112 59 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D025
3500 °K 80 CRI 4000 lm 129 31 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D030
3500 °K 80 CRI 4200 lm 127 33 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D035
3500 °K 80 CRI 4400 lm 129 34 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D040
3500 °K 80 CRI 4600 lm 128 36 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D045
3500 °K 80 CRI 4800 lm 126 38 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D050
3500 °K 80 CRI 5000 lm 128 39 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D055
3500 °K 80 CRI 5200 lm 127 41 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D060
3500 °K 80 CRI 5400 lm 126 43 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D065
3500 °K 80 CRI 5600 lm 124 45 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D070
3500 °K 80 CRI 5800 lm 123 47 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D075
3500 °K 80 CRI 6000 lm 122 49 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D080
3500 °K 80 CRI 6200 lm 122 51 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D085
3500 °K 80 CRI 6400 lm 121 53 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D090
3500 °K 80 CRI 6600 lm 112 59 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I075-D095
3500 °K 80 CRI 6800 lm 111 61 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D025
3500 °K 80 CRI 4200 lm 131 32 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D030
3500 °K 80 CRI 4400 lm 129 34 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D035
3500 °K 80 CRI 4600 lm 131 35 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D040
3500 °K 80 CRI 4800 lm 130 37 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D045
3500 °K 80 CRI 5000 lm 128 39 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D050
3500 °K 80 CRI 5200 lm 130 40 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D055
3500 °K 80 CRI 5400 lm 129 42 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D060
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D065
3500 °K 80 CRI 5800 lm 126 46 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D070
3500 °K 80 CRI 6000 lm 125 48 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D075
3500 °K 80 CRI 6200 lm 124 50 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D080
3500 °K 80 CRI 6400 lm 123 52 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D085
3500 °K 80 CRI 6600 lm 122 54 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D090
3500 °K 80 CRI 6800 lm 113 60 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I080-D095
3500 °K 80 CRI 7000 lm 113 62 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D025
3500 °K 80 CRI 4400 lm 129 34 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D030
3500 °K 80 CRI 4600 lm 128 36 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D035
3500 °K 80 CRI 4800 lm 130 37 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D040
3500 °K 80 CRI 5000 lm 128 39 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D045
3500 °K 80 CRI 5200 lm 127 41 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D050
3500 °K 80 CRI 5400 lm 129 42 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D055
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D060
3500 °K 80 CRI 5800 lm 126 46 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D065
3500 °K 80 CRI 6000 lm 125 48 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D070
3500 °K 80 CRI 6200 lm 124 50 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D075
3500 °K 80 CRI 6400 lm 123 52 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D080
3500 °K 80 CRI 6600 lm 122 54 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D085
3500 °K 80 CRI 6800 lm 121 56 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D090
3500 °K 80 CRI 7000 lm 113 62 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I085-D095
3500 °K 80 CRI 7200 lm 113 64 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D025
3500 °K 80 CRI 4600 lm 131 35 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D030
3500 °K 80 CRI 4800 lm 130 37 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D035
3500 °K 80 CRI 5000 lm 132 38 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D040
3500 °K 80 CRI 5200 lm 130 40 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D045
3500 °K 80 CRI 5400 lm 129 42 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D050
3500 °K 80 CRI 5600 lm 130 43 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D055
3500 °K 80 CRI 5800 lm 129 45 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D060
3500 °K 80 CRI 6000 lm 128 47 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D065
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D070
3500 °K 80 CRI 6400 lm 125 51 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D075
3500 °K 80 CRI 6600 lm 125 53 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D080
3500 °K 80 CRI 6800 lm 124 55 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D085
3500 °K 80 CRI 7000 lm 123 57 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D090
3500 °K 80 CRI 7200 lm 114 63 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I090-D095
3500 °K 80 CRI 7400 lm 114 65 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D025
3500 °K 80 CRI 4800 lm 130 37 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D030
3500 °K 80 CRI 5000 lm 128 39 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D035
3500 °K 80 CRI 5200 lm 130 40 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D040
3500 °K 80 CRI 5400 lm 129 42 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D045
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D050
3500 °K 80 CRI 5800 lm 129 45 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D055
3500 °K 80 CRI 6000 lm 128 47 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D060
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D065
3500 °K 80 CRI 6400 lm 125 51 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D070
3500 °K 80 CRI 6600 lm 125 53 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D075
3500 °K 80 CRI 6800 lm 124 55 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D080
3500 °K 80 CRI 7000 lm 123 57 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D085
3500 °K 80 CRI 7200 lm 122 59 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D090
3500 °K 80 CRI 7400 lm 114 65 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I095-D095
3500 °K 80 CRI 7600 lm 113 67 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D025
3500 °K 80 CRI 5000 lm 128 39 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D030
3500 °K 80 CRI 5200 lm 127 41 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D035
3500 °K 80 CRI 5400 lm 129 42 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D040
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D045
3500 °K 80 CRI 5800 lm 126 46 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D050
3500 °K 80 CRI 6000 lm 128 47 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D055
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D060
3500 °K 80 CRI 6400 lm 125 51 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D065
3500 °K 80 CRI 6600 lm 125 53 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D070
3500 °K 80 CRI 6800 lm 124 55 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D075
3500 °K 80 CRI 7000 lm 123 57 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D080
3500 °K 80 CRI 7200 lm 122 59 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D085
3500 °K 80 CRI 7400 lm 121 61 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D090
3500 °K 80 CRI 7600 lm 113 67 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I100-D095
3500 °K 80 CRI 7800 lm 113 69 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D025
3500 °K 80 CRI 5200 lm 127 41 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D030
3500 °K 80 CRI 5400 lm 126 43 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D035
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D040
3500 °K 80 CRI 5800 lm 126 46 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D045
3500 °K 80 CRI 6000 lm 125 48 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D050
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D055
3500 °K 80 CRI 6400 lm 125 51 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D060
3500 °K 80 CRI 6600 lm 125 53 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D065
3500 °K 80 CRI 6800 lm 124 55 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D070
3500 °K 80 CRI 7000 lm 123 57 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D075
3500 °K 80 CRI 7200 lm 122 59 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D080
3500 °K 80 CRI 7400 lm 121 61 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D085
3500 °K 80 CRI 7600 lm 121 63 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D090
3500 °K 80 CRI 7800 lm 113 69 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I105-D095
3500 °K 80 CRI 8000 lm 113 71 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D025
3500 °K 80 CRI 5400 lm 129 42 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D030
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D035
3500 °K 80 CRI 5800 lm 129 45 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D040
3500 °K 80 CRI 6000 lm 128 47 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D045
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D050
3500 °K 80 CRI 6400 lm 128 50 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D055
3500 °K 80 CRI 6600 lm 127 52 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D060
3500 °K 80 CRI 6800 lm 126 54 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D065
3500 °K 80 CRI 7000 lm 125 56 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D070
3500 °K 80 CRI 7200 lm 124 58 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D075
3500 °K 80 CRI 7400 lm 123 60 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D080
3500 °K 80 CRI 7600 lm 123 62 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D085
3500 °K 80 CRI 7800 lm 122 64 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D090
3500 °K 80 CRI 8000 lm 114 70 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I110-D095
3500 °K 80 CRI 8200 lm 114 72 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D025
3500 °K 80 CRI 5600 lm 127 44 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D030
3500 °K 80 CRI 5800 lm 126 46 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D035
3500 °K 80 CRI 6000 lm 128 47 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D040
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D045
3500 °K 80 CRI 6400 lm 125 51 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D050
3500 °K 80 CRI 6600 lm 127 52 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D055
3500 °K 80 CRI 6800 lm 126 54 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D060
3500 °K 80 CRI 7000 lm 125 56 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D065
3500 °K 80 CRI 7200 lm 124 58 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D070
3500 °K 80 CRI 7400 lm 123 60 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D075
3500 °K 80 CRI 7600 lm 123 62 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D080
3500 °K 80 CRI 7800 lm 122 64 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D085
3500 °K 80 CRI 8000 lm 121 66 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D090
3500 °K 80 CRI 8200 lm 114 72 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I115-D095
3500 °K 80 CRI 8400 lm 114 74 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D025
3500 °K 80 CRI 5800 lm 126 46 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D030
3500 °K 80 CRI 6000 lm 125 48 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D035
3500 °K 80 CRI 6200 lm 127 49 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D040
3500 °K 80 CRI 6400 lm 125 51 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D045
3500 °K 80 CRI 6600 lm 125 53 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D050
3500 °K 80 CRI 6800 lm 126 54 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D055
3500 °K 80 CRI 7000 lm 125 56 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D060
3500 °K 80 CRI 7200 lm 124 58 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D065
3500 °K 80 CRI 7400 lm 123 60 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D070
3500 °K 80 CRI 7600 lm 123 62 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D075
3500 °K 80 CRI 7800 lm 122 64 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D080
3500 °K 80 CRI 8000 lm 121 66 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D085
3500 °K 80 CRI 8200 lm 121 68 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D090
3500 °K 80 CRI 8400 lm 114 74 W Indirect/Direct: Lambertian
12L-W-ID-STD-4-SOF-X-CX-35K-I120-D095
3500 °K 80 CRI 8600 lm 113 76 W Indirect/Direct: Lambertian