- Products
- Lighting & Controls
- Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- NX Distributed Intelligence™

Intelligent Lighting for Connected Buildings
Hubbell Control Solutions' NX Distributed Intelligence™ platform delivers a seamless lighting control solution. NX is capable of scaling from standalone fixture and room control applications to networked enterprise deployments. NX operates using wired, wireless and hybrid connectivity with native BACnet™ support.
Intelligence is in our DNA

Truly Intelligent
The Hubbell Control Solutions NX Distributed Intelligence™ lighting control platform is the first of its kind to utilize a distributed network architecture (DNA) which provides users with unmatched system reliability, scalability and simplicity.

Simple
NX provides occupants with nearly unlimited lighting control possibilities and is designed to self-configure, automatically meeting energy code requirements as devices are connected.

Scalable
NX is designed for buildings, rooms and luminaire-based applications with a comprehensive portfolio of panel, room-based and in-fixture controllers, sensors and human interfaces as well as support for Building Automation Systems.

Versatile
NX supports indoor and outdoor applications, wired, wireless and hybrid networked lighting control deployments, and enables emerging applications such as Hubbell Lighting's SpectraSync™ color tuning technology.
Scalable Solutions for Today and Tomorrow
NX portfolio of compatible products provides the flexibility to easily scale from a single fixture to a complete building using a broad selection of multi-tiered control strategies.
In-Fixture Control

- Luminaire-integrated design
- Out-of-the-box operation
- User-friendly Bluetooth® App
Room Control

- Easy plug-in installation
- SmartPORT™ auto-configuration
- Adaptive energy efficient operation
Enterprise / Building Control

- Enterprise solution
- Control and monitor software
- Integration with BAS
Simple Setup and Control
NX offers several user interface options, each optimized for a variety of use cases

Wall stations for personalized control of light and color

NX mobile app offers user-friendly configuration tool

Area Controller GUI provides simple and intuitive programming
Multiple Solutions, One Platform

Typical Wiring Diagrams
NX Distributed Intelligence - Enabled Luminaires
An ever-growing portfolio of NX Distributed Intelligence enabled indoor and outdoor luminaires provides you the breadth and flexibility to address all your project requirements today and in the future.
Product Details
General
Application |
|
Environmental Conditions | Indoor |
Mounting Type | Low Mount |
Project Type |
|
Sensor Type | Dual Technology |
Space Planning | Single Space Integrated |
Technology |
|
Type | Distributed Lighting Controls |
Certifications and Compliance
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Resources/Downloads
Videos
NX Room Setup: Assigning Devices to Groups
NX Room Setup: Creating Presets
NX Room Setup: Programming Schedules
NX Room Setup: Setting Location and Time
NX Room Setup: Viewing Real-Time Occupancy Data with Intelliscope™
NX Room Setup: Connecting to a Device
Please wait, preparing to download your file.