text.skipToContent text.skipToNavigation

Jackson Hole Airport

The nation's only airport located within a national park, Jackson Hole Airport, nestled within Wyoming's Grand Teton National Park, was renovated in 2011 and is on track to be certified LEED Silver.

Litecontrol's Mod 44 Pendant fixtures hang above the ticket agents while Mod 46 Wall mounted fixtures and Recessed Mod 44 fixtures are installed in the concourse and common areas. All fixtures were modified to accomodate staggered lamping to minimize socket shadows allowing for an uninterrupted light line. All Litecontrol fixtures in the Jackson Hole Airport are Cradle to Cradle Silver certified, affirming the project's sustainable aim.

Litecontrol Product

Mod 44 Pendant

Mod 46 Wall

Recessed Mod 44