- Our brands
- Careers
- Sustainability
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Commercial and Industrial
- Oil and Gas
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Request Quote
- Locate Sales Agent
- Additional Resources
- Literature
- Obsolete Controllers
- Services
- Submittals
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Commercial and Industrial
- Oil and Gas
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Request Quote
- Locate Sales Agent
- Additional Resources
- Literature
- Obsolete Controllers
- Services
- Submittals
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Electrical & Electronic
- Fire Pump Controllers
- Electric Motor Controllers
- Fire Pump Controller MPT430TS Pilot Series - Wye Delta Open with Automatic Transfer Switch
Item Added to Your Cart!
Fire Pump Controller MPT430TS Pilot Series - Wye Delta Open with Automatic Transfer Switch
By Metron/Metron-Eledyne
Catalog ID: HCMPT430TS
Fire Pump Controller MPT430TS Pilot Series - Wye Delta Open with Automatic Transfer Switch
By Metron/Metron-Eledyne
Catalog ID:
HCMPT430TS
MPT430TS with Transfer Switch Pilot Series Wye-Delta Open Transition controllers require six leads from the motor to the controller. These leads are connected by the controller first in the Wye configuration which draws 33% of normal starting current and develops 33% of normal starting torque. After a short time delay, the controller then connects the motor winding in a Delta configuration, applying full voltage, drawing full load running current and developing full running torque.
More Options
Get a Quote
Product Details
General
Application | Fire Protection System |
Series | MPT Pilot |
Temperature Range | 4.4⁰C to 50⁰C |
Type | Wye-Delta Open Transition Start with ATS |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Power Factor | 15-700 |
Voltage Rating | 200-600 V |
Certifications and Compliance
Industry Standard(s) | UL Listed |
Resources and Downloads
Installation/Instruction Manual (IOM)
Customer Use Drawings
Submittal Packages
Please wait, preparing to download your file.